Item description/product images

Description Material: Outer jacket ball bearing steel.
Cage steel.
Balls steel.
Note: The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seals and a steel cage. The bearing is secured with DIN 471/472 circlips.

Recommended tolerances:
Shaft: h6
Housing: H7

Linear ball bearings with double-sided seals should be greased before installation.

The specified load ratings apply with the use of hardened and ground shafts.
Download Here is all the information as a PDF datasheet:
 Datasheet 21505_AG Linear ball bearings with steel cage, closed 162 kB

Drawings

Linear ball bearings with steel cage, closed

Item selection/filter

Order No.Version

DD1D2LL1L2Dynamic
load rating
N
Static
load rating
N
CAD Acc. Price Order
21505-1202closed12222132 -0,222,9 -0,21,3420714 23.09 €
21505-1602closed162624,936 -0,224,9 -0,21,36861092 27.58 €
21505-2002closed203230,345 -0,231,5 -0,21,69241610 33.45 €
21505-2502closed254037,558 -0,344,1 -0,31,8514702590 44.77 €
21505-3002closed304744,568 -0,352,1 -0,31,8521003920 59.14 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83