|
Item description/product images |
|
|
DescriptionNote:Search here for the matching accessory for your article.Special features: |
Order No. | Article description | CAD | Acc. | Price | Order |
---|
21590-020500X0600 | PRECISION GUIDE SHAFT W. FASTENING HOLE M06, D=20h6, L=600, STEEL 1.1213 HARDENED AND GROUND | | | 41.91 € | | 21590-120500X0600 | PRECISION GUIDE SHAFT W. FASTENING HOLE M06, D=20h7, L=600, STEEL 1.1213 HARDENED,GROUND,HARD CHRO | | | 50.67 € | | 21590-220500X0600 | PRECISION GUIDE SHAFT W. FASTENING HOLE M06, D=20h6, L=600, STAINLESS STEEL 1.4034 HARDENED AND GROUND | | | 70.74 € | | 21590-320500X0600 | PRECISION GUIDE SHAFT W. FASTENING HOLE M06, D=20h6, L=600, STAINLESS STEEL 1.4112 HARDENED AND GROUND | | | 97.04 € | | 07160-06X12 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X12, STEEL 8.8 BRIGHT (BLACK) | | | 0.16 € | | 07160-06X16 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X16, STEEL 8.8 BRIGHT (BLACK) | | | 0.16 € | | 07160-06X18 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X18, STEEL 8.8 BRIGHT (BLACK) | | | 0.16 € | | 07160-06X20 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X20, STEEL 8.8 BRIGHT (BLACK) | | | 0.16 € | | 07160-06X25 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X25, STEEL 8.8 BRIGHT (BLACK) | | | 0.16 € | | 07160-206X18 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X18, STEEL 12.9 BRIGHT (BLACK) | | | 0.29 € | | 07160-206X20 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X20, STEEL 12.9 BRIGHT (BLACK) | | | 0.29 € | | 07160-206X25 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X25, STEEL 12.9 BRIGHT (BLACK) | | | 0.29 € | | 07160-106X12 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X12, STAINLESS STEEL A2 70 BRIGHT | | | 0.41 € | | 07160-106X16 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X16, STAINLESS STEEL A2 70 BRIGHT | | | 0.35 € | | 07160-106X18 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X18, STAINLESS STEEL A2 70 BRIGHT | | | 0.35 € | | 07160-106X20 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X20, STAINLESS STEEL A2 70 BRIGHT | | | 0.35 € | | 07160-106X25 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X25, STAINLESS STEEL A2 70 BRIGHT | | | 0.37 € | |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|