Item description/product images

Description Material: Housing, plastic
Contacts M8x1 gold-plated bronze.
Contacts M12x1 Optaloy-coated brass.
Version: Bush (female)
Voltage: U max. 60 V
Current: I max. 4 A
Terminals: 3-pin (4-pin by M12x1)
Security type: IP 67
Note: Plug connector for self-assembly with screw lock. Temperature range: -25 °C to +85 °C. Drawing reference:
P1 = cable outlet

1 = brown (BN)
2 = white (WH)
3 = blue (BU)
4 = black (BK)
Download Here is all the information as a PDF datasheet:
 Datasheet 20955_A Plug connectors convertible with screw fitting, Form A 160 kB

Drawings

Plug connectors convertible with screw fitting, Form A

Item selection/filter

Order No.Form

DGLP1connection
type
Connection cross-section max.
(mm²)
CAD Acc. Price Order
20955-010A12M8x1453,5 - 5screw connection0,5 10.17 €
20955-020A20M12x1544 - 6screw connection0,75 8.83 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83