Item description/product images

Show/filter all items
DescriptionMaterial:Cable and housing PUR
Contacts gold-plated bronze.
Version:Bush (female)
Voltage: U max. 60 V
Current: I max. 4 A
Terminals: 3-pin
Security type: IP 67
Note:Plug connector with screw lock.
Plug encapsulated to cable.
Temperature range:-25°C to +70 °CDrawing reference:
1 = brown (BN)
3 = blue (BU)
4 = black (BK)
DownloadHere is all the information as a PDF datasheet:
 Datasheet 20950 Plug connectorswith screw fitting 136 kB

Drawings (total overview)

Plug connectorswith screw fitting

Plug connectors with screw fitting, Form A

More information

Drawings

Plug connectors with screw fitting, Form A

Item selection/filter

Order No.FormDGLPNo. of conductors
x conductor
cross-section
CADAcc.PriceOrder
20950-010X2000A9,7M8x13220003 x 0,25 mm² 9.89 €
20950-020X2000A14,5M12x141,520003 x 0,34 mm² 12.11 €

Plug connectors with screw fitting, Form B

More information

Drawings

Plug connectors with screw fitting, Form B

Item selection/filter

Order No.FormD

HGLPNo. of conductors
x conductor
cross-section
CADAcc.PriceOrder
20950-030X2000B9,718,2M8x12620003 x 0,25 mm² 9.89 €
20950-040X2000B14,526,5M12x138,520003 x 0,34 mm² 12.11 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83