Item description/product images

Description Material: Housing stainless steel or nickel-plated brass.
Active face PBT or PA 12.
Version: Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note: Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.

Short-circuit and reverse-polarity proof.
Temperature range: -25 °C to +70 °C. Safety: This product is not suited as a sensor for the protection of persons. Drawing reference:
1) LED-indicator

BN = brown
BK = black
BU = blue
Download Here is all the information as a PDF datasheet:
 Datasheet 20910_B Inductive proximity switches, Form B 170 kB

Drawings

Inductive proximity switches, Form B

Item selection/filter

Order No.Base
material
FormGLL1material
active
surface
switching
distance
Sn (mm)
current I
max. (mA)
switching
frequency f
(Hz)
connection
type
No. of conductors
x conductor
cross-section
CAD Acc. Price Order
20910-020stainless steelBM8x14534,5PBT22001500Connector3 75.80 €
20910-030stainless steelBM8x15544,5PBT22001500Connector3 61.77 €
20910-040brassBM8x15950PA 121,51001000Connector3 35.03 €
20910-050brassBM8x15950PA 122200700Connector3 36.81 €
20910-060brassBM12x16550PA 1222001200Connector3 32.48 €
20910-070brassBM12x16550PA 124200500Connector3 35.03 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83