norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connectors with screw fitting
80150-10

Connectors with screw fitting

go back

Item description/product images

DescriptionMaterial:Cable sheath and housing PVC.Version:Bush (female)
Voltage: Ue 30 V
Current: Ie 2 A
No. of pins: 8
No. of wires: 8
Rating: IP 67
Grip body: black
Cable: grey
Note:Connector with screw lock.
Connector moulded to cable.
Wires colour coded acc. to DIN 47100.
Coding A.
Limited dragchain compatibility.
Recommended tightening torque: 1.0 Nm.
Temperature range:Moving: 0 °C to +80 °C
Fixed: −25 °C to +80 °C
Drawing reference:
1) White (WH)
2) Brown (BN)
3) Green (GN)
4) Yellow (YE)
5) Grey (GY)
6) Pink (PK)
7) Blue (BU)
8) Red (RD)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80150-10 Connectors with screw fitting 316 kB

Drawings (total overview)

Connectors with screw fitting

Connectors with screw fitting, Form A, straight bush

More information

Drawings

Connectors with screw fitting, Form A, straight bush

Item selection/filter

Order No.FormVersion 2D

D3GLPNo. of conductors
x conductor
cross-section
CADAcc.PriceOrder
80150-10-1208X2500A8-pin14,56M12x141,525008 x 0,25 mm² 33.60 €
80150-10-1208X5000A8-pin14,56M12x141,550008 x 0,25 mm² 37.43 €
80150-10-1208X10000A8-pin14,56M12x141,5100008 x 0,25 mm² 44.72 €
80150-10-1212X10000A12-pin156M12x141,9100008 x 0,25 mm² 94.27 €

Connectors with screw fitting, Form B, angled bush

More information

Drawings

Connectors with screw fitting, Form B, angled bush

Item selection/filter

Order No.FormVersion 2D

D3GH1LPCADAcc.PriceOrder
80150-10-11208X10000B8-pin156M12x126,43910000 80.98 €
80150-10-11212X10000B12-pin156M12x126,43910000 95.63 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83