norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Housing high-alloy stainless steel
Active face POM.
Version:Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note:Non-contact, functions wear-free with high switching frequency and accuracy. Non-sensitive to vibrations, dust and moisture. Inductive sensors record all metals without contact.

Form C enables screw fastening in a T-slot. Is safe and saves space as the proximity switch lays flush in the slot.

Short-circuit proof and reverse-polarity protected.
Temperature range:-25 °C to +70 °C.Safety:This product is not suited as a sensor for the personal protection.Drawing reference:
1) LED-indicator

BN = brown
BK = black
BU = blue
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 20905_C Inductive proximity switches, Form C 118 kB

Drawings

Inductive proximity switches, Form C

Item selection/filter

Order No.

Form

switching
distance
Sn (mm)
current I
max. (mA)
switching
frequency f
(Hz)
connection
type
No. of conductors
x conductor
cross-section
CADAcc.PriceOrder
20905-015C1,51504500TPE-U (PU) CABLE3 x 0,14 mm² 71.17 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2019 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83