Item description/product images

DescriptionMaterial:Housing high-strength aluminium.Version:Housing anodizedNote:Maintenance-free pneumatic intermediate position.
For realising a third position with rotary module 20062-026.
Control by 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection M5.
Adjustment range ±20° starting from 90°.

Repeat accuracy ±0.01°.

Proximity switch, connector cable and throttle are supplied.
Accessory:See table for shock absorbers.

Drawings

Intermediate positionfor rotary module 20062-026

Item selection/filter

Order No.SizeTorque
(swivel unit, pressure-free)
Nm
Torque
(swivel unit, pressurised at 6 bars)
Nm
Cylinder-ØAir consumption
per cycle at
6 bar (ccm)
Suitable
shock
absorber
CADAcc.PriceOrder
20082-026610,131,925010426310-1410012  737.90 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83