Item description/product images

Description Material: Housing high-strength aluminium. Version: Housing anodized Note: Maintenance-free pneumatic intermediate position.
For realising a third position with rotary module 20060-024.
Control by 3/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection M5.
Adjustment range ±20° starting from 90°.

Repeat accuracy ±0.01°.

Proximity switch, connector cable and throttle are supplied.
Accessory: See table for shock absorbers.

Drawings

Intermediate position for rotary module 20060-024

Item selection/filter

Order No.SizeDriving torque
Nm
Cylinder-ØAir consumption
per cycle at
6 bar (ccm)
Suitable
shock
absorber
CAD Acc. Price Order
20080-01440,82 x 16426300-1210010  531.32 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83