Item description/product images

DescriptionMaterial:Body, carriage and flange plate aluminium alloy.
Guide shafts steel.
Version:Body anodised natural colour.
Carriage and flange plate anodized.
Guide shafts hardened.
Note:Portal modules with precision steel shafts and ball guide bushes. Pneumatic drive through a rodless cylinder. High load rating due to stiffened self-supporting aluminium profiles. The modules can be mounted in any position.
Specified loads apply to dynamic loads.

Repeat accuracy ±0.02 mm.
Temperature range:+5 °C to +70 °COn request:* Other lengths (travel C max. 5000 mm) and intermediate positions.Accessory:See table for shock absorbers, proximity switches and plug connectors.

Drawings

Portal modules pneumatic with round guides

Overview of items (compressed)

Item selection/filter
Order No.SizeABB1C1C2C3C
(travel)
DD1D2EE1E2HH1H2H3LCADAcc.PriceOrder
20200-2090X05009067901008,12,56,8500*1210M66525258584,51136,5235  1,845.61 €
20200-2115X0500115971251351058,5500*1613M8902030115114,512,546,5305  2,188.06 €
Order No.

SizeL1L2L3L4N
(number)
PP1P2P3P4SCADAcc.PriceOrder
20200-2090X05009015032117,525,54G1/8923303864,5  1,845.61 €
20200-2115X050011522032152,525,56G1/415,519,540,560,562,5  2,188.06 €
Order No.SizePiston
force at
6 bar (N)
Cylinder-ØAir consumption per
10 mm travel
at 6 bar (ccm)
Mx
Nm
My
Nm
Mz
Nm
F1
(N)
F2
(N)
F3
(N)
F4
(N)
CADAcc.PriceOrder
20200-2090X050090250253550651609045120290  1,845.61 €
20200-2115X050011564040887013031018090145340  2,188.06 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83