norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
DIN ISO 6432 pneumatic round cylinder double-acting with magnetic piston
12002

DIN ISO 6432 pneumatic round cylinder double-acting with...

go back

Item description/product images

DescriptionMaterial:Cylinder tube: stainless steel 1.4301.
Endcap: aluminium.
Piston rod: stainless steel 1.4305.
Piston and piston rod seal: polyurethane, NBR.
Cylinder piston: brass.
Piston rod guide bush: sintered bronze.
Version:Cylinder tube: bright.
Endcap: anodised.
Piston rod: bright.
Note:Double-acting pneumatic cylinder acc. to DIN ISO 6432. Piston rod with external thread, position detection for proximity switch and flexible damping on both sides.Technical data:Operating principle: double-acting.
Operating medium: filtered and dried air, oiled or not oiled.
Operating pressure: 1 to 10 bar.
Damping: flexible damping on both sides, adjustable.
Mounting position: arbitrary.
Position detection for proximity switch.
Pneumatic connection: DIN EN ISO 228/1.
Temperature range:-20 °C to +80 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 12002 DIN ISO 6432 pneumatic round cylinder double-acting with magnetic piston 133 kB

Drawings

DIN ISO 6432 pneumatic round cylinder double-acting with magnetic piston

Item selection/filter

Order No.Cylinder
Ø
Travel
S
D

D1D2D3D4D5D6EE1HLL1L2L3L4L5L6L7L8PP1P2SWSW1Piston force
at 6 bar
(N)
Retraction force at 6 bar
(N)
CADAcc.PriceOrder
12002-0100101010M44M12x1,541211,31615878412161211156746M54621-194032 39.41 €
12002-0100251025M44M12x1,541211,31615879912161211171896M56121-194032 39.64 €
12002-0120101210M66M16x1,561613,319181259816221816,51,558859M548275225437 42.00 €
12002-0120251225M66M16x1,561613,3191812511316221816,51,5731009M563275225437 42.23 €
12002-0160101610M66M16x1,561617,3191812510316221816,51,563929M5542752210588 47.55 €
12002-0160251625M66M16x1,561617,3191812511816221816,51,5781079M5692752210588 47.77 €
12002-0160501650M66M16x1,561617,3191812514316221816,51,51031329M5942752210588 48.25 €
12002-0200102010M88M22x1,582221,32725,516812120242018,51,57710512G1/861,532727172142 51.67 €
12002-0200252025M88M22x1,582221,32725,516813620242018,51,59212012G1/876,532727172142 52.01 €
12002-0200502050M88M22x1,582221,32725,516816120242018,51,511714512G1/8101,532727172142 52.73 €
12002-0200802080M88M22x1,582221,32725,516819120242018,51,514717512G1/8131,532727172142 53.43 €
12002-02010020100M88M22x1,582221,32725,516821120242018,51,516719512G1/8151,532727172142 56.90 €
12002-02012520125M88M22x1,582221,32725,516823620242018,51,519222012G1/8176,532727172142 57.53 €
12002-02016020160M88M22x1,582221,32725,516827120242018,51,522725512G1/8211,532727172142 61.46 €
12002-02020020200M88M22x1,582221,32725,516831120242018,51,526729512G1/8251,532727172142 62.51 €
12002-0250102510M10x1,2510M22x1,582226,53028,516812822282220,51,57811412G1/86236927265218 54.86 €
12002-0250252525M10x1,2510M22x1,582226,53028,516814322282220,51,59312912G1/87736927265218 55.21 €
12002-0250502550M10x1,2510M22x1,582226,53028,516816822282220,51,511815412G1/810236927265218 55.91 €
12002-0250802580M10x1,2510M22x1,582226,53028,516819822282220,51,514818412G1/813236927265218 59.89 €
12002-02510025100M10x1,2510M22x1,582226,53028,516821822282220,51,516820412G1/815236927265218 60.52 €
12002-02512525125M10x1,2510M22x1,582226,53028,516824322282220,51,519322912G1/817736927265218 61.25 €
12002-02516025160M10x1,2510M22x1,582226,53028,516827822282220,51,522826412G1/821236927265218 65.53 €
12002-02520025200M10x1,2510M22x1,582226,53028,516831822282220,51,526830412G1/825236927265218 66.84 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83