|
|
10265_BClamping angle Form B, with clamping lever |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Clamping angle die-cast zinc. Handle die-cast zinc DIN EN 12844. Metal parts stainless steel 1.4305.Version:Clamping angle painted aluminium tone. Handle plastic-coated. Stainless steel bright.Note:The clamping angles are used for connecting two profiles of the same series that have contact on the side faces and cross at any angle.
Loosening the screw releases both clamps allowing free rotation and sliding along the slots.
The clamping angles are generally used in pairs or in combination with a joint angle.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Type | Slot width | Form | Version | A | A1 | A2 | A3 | B | D | D1 | H | L | L1 | L2 | T | CAD | Acc. | Price | Order |
---|
10265-0606 | I | 6 | B | with clamping lever | 15 | 6,3 | 3 | 5,7 | 24 | 7 | M6 | 27 | 27 | 13 | 40 | 5 |  | | 8.44 € | | 10265-0808 | I | 8 | B | with clamping lever | 20 | 9 | 4 | 7,5 | 32 | 9 | M8 | 36 | 36 | 18 | 65 | 6 |  | | 9.99 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
CallbackDo you have any questions? We will call you back.display |
|