Spring mounted centre sleeves with lifting cam
33182

Spring mounted centre sleeves with lifting cam

go back

Item description/product images

DescriptionMaterial:Steel.
Ball on lever black Duroplast PF 31.
Version:Black oxidised.Note:The max. travel of 15 mm is achieved by rotating the cam 180°.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 33182 Spring mounted centre sleeves with lifting cam 218 kB

Drawings

Spring mounted centre sleeves with lifting cam

Item selection/filter

Order No.L1Matching fixed centreSpring force initial pressure
F1 approx.
N
Final pressure
F2 approx.
N
CADAcc.PriceOrder
33182-0232
41
49
33190-02096
33190-02113
33190-02105
100137  784.23 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83