- Soft rubber tyres
- Quiet running
- High elasticity
- Low roll resistance
Description
Material
Housing, steel plate.
Wheel tyre, high-quality elastic solid rubber.
Wheel rim, high-quality unbreakable polyamide (wheel Ø 100 and 125 mm) or die-cast aluminum (wheel Ø from 150 mm).
Wheel tyre, high-quality elastic solid rubber.
Wheel rim, high-quality unbreakable polyamide (wheel Ø 100 and 125 mm) or die-cast aluminum (wheel Ø from 150 mm).
Version
Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note
Wheel axle bolted.
Swivel and fixed casters with mounting plate.
Swivel and fixed casters with mounting plate.
Application
Maximum travel comfort, excellent cushioning of the transported goods. The new soft rubber series brings noticeable noise reduction in all applications.
Temperature range
-25 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.