EN
Choose your language
2 Hits

Description

Material
Housing, steel plate.
Wheel tyre, high quality elastic solid rubber.
Wheel rim, high quality unbreakable polyamide.
Version
Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note
Wheel axle bolted.
Application
Maximum travel comfort, excellent cushioning of the transported goods. The new soft rubber series brings noticeable noise reduction in all applications.
Temperature range
-25 °C to +80 °C.

Other customers also bought