norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel and fixed castorsmedium-duty version
95025

Swivel and fixed castors medium-duty version

go back

Item description/product images

DescriptionMaterial:Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version:Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Heavy loads can be easily transported using this load handling equipment. The roll and swivel resistance is reduced with this new wheel series designed for intralogistic heavy load applications.Temperature range:-25 °C to +70 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95025 Swivel and fixed castorsmedium-duty version 406 kB

Drawings (total overview)

Swivel and fixed castorsmedium-duty version
Swivel and fixed castorsmedium-duty version

Fixed castors

More information

Drawings

Fixed castors

Item selection/filter

Order No.ItemWheel
bearing
BB1B2B3D

D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
95025-101000401fixed castorball bearing4085605510091251008076200 109.78 €
95025-101250401fixed castorball bearing4085605512591501008076200 115.08 €
95025-101500501fixed castorball bearing50110807515011190140105-400 152.80 €
95025-101600501fixed castorball bearing50110807516011195140105-400 174.81 €
95025-102000501fixed castorball bearing50110807520011235140105-400 214.38 €

Swivel castors

More information

Drawings

Swivel castors
Swivel castors

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
95025-10100040Swivel castorball bearing36408560551009125100807686200 121.85 €
95025-10125040Swivel castorball bearing404085605512591501008076102,5200 123.13 €
95025-10150050Swivel castorball bearing6050110807515011190140105-135400 165.67 €
95025-10160050Swivel castorball bearing6050110807516011195140105-140400 187.68 €
95025-10200050Swivel castorball bearing6550110807520011235140105-165400 226.34 €

Swivel castors with stop fix

More information

Drawings

Swivel castors with stop fix
Swivel castors with stop fix

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
95025-101000402Swivel castorball bearing36408560551009125100807686200 146.07 €
95025-101250402Swivel castorball bearing404085605512591501008076102,5200 147.33 €
95025-101500502Swivel castorball bearing6050110807515011190140105-135400 198.95 €
95025-101600502Swivel castorball bearing6050110807516011195140105-140400 220.95 €
95025-102000502Swivel castorball bearing6550110807520011235140105-165400 259.64 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83