norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Swivel and fixed castors with bolt hole.
Wheels grey, non-marking.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95010_LS Swivel castors with stop fix 263 kB

Drawings

Swivel castors with stop fix
Swivel castors with stop fix

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDD1D2HRPermissible
load
kg
CADAcc.PriceOrder
95010-050182Swivel castorwith stop-fix locking systemplain bearing2518501143695040 10.95 €
95010-075252Swivel castorwith stop-fix locking systemplain bearing28257511439865,560 12.94 €
95010-100252Swivel castorwith stop-fix locking systemplain bearing332510011431218370 17.10 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83