norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets raw, Form B with hole, NdFeB, disc form
09001_B

Magnets raw, Form B with hole, NdFeB, disc form

go back

Item description/product images

DescriptionMaterial:NdFeB (neodymium).Version:Electro zinc-plated.Note:Unshielded system.Temperature range:max. 80°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09001_B Magnets raw, Form B with hole, NdFeB, disc form 123 kB

Drawings

Magnets raw, Form B with hole, NdFeB, disc form

Item selection/filter

Order No.FormD

D1HTightening
torque
max. Nm
Magnetic
force N
CADAcc.PriceOrder
09001-32B32 ±0,110,5 ±0,12 ±0,1342 5.96 €
09001-38B38 ±0,112 ±0,14 ±0,13110 10.18 €
09001-48B48 ±0,215 ±0,15 ±0,13165 15.88 €
09001-56B56 ±0,215 ±0,16 ±0,13230 26.81 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83