Item description/product images

Clamping bushesDIN 173-1
  • Clamping bushesDIN 173-1
DescriptionMaterial:Clamping bush 1.0711.
Socket head screw steel.
Version:Bright.Note:A DIN 912 socket head screw is supplied.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 08926 Clamping bushesDIN 173-1 107 kB

Drawings

Clamping bushesDIN 173-1

Item selection/filter

Order No.D12for drill
bushes
(D1)
D10D11L11L12L13E2R3Socket head
screw DIN 912
CADAcc.PriceOrder
08926-051X085,1bis 6,0131034813,29,5M5x16 4.99 €
08926-061X106,1über 6,0 bis 12,01612451019,715M6x20 5.20 €
08926-081X128,1über 12,0 bis 30,020155,551236,230M8x25 5.20 €

Information about this article

DIN 173 clamping bushes Part 1

If replaceable drill bushes are required for an application, the acquisition of DIN 173 clamping bushes is recommended. They are used to secure the replaceable drill bushes and lead to easier tool use. The 1.0711 clamping bush is supplied with a steel DIN 912 socket head screw eliminating the need to acquire the screw, required for the functionality of the bush, separately. The screw comes in the sizes M5x16, M6x20 and M8x25.

The replaceable drill bush is secured using the clamping bush and ensures for safety during machining. It is available in three versions, internal diameter up to 6 mm, from 6 to 12 mm and 12 to 30 mm. 

Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83