norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Special steelVersion:Hardened to 780 ±40 HV 10 and ground.
Without lead-in groove.
Note:All bushes have the bore size marked on the upper face, e.g. 10. Diameters D1 over 15 mm increase in size by 0.5 mm.
Dowels or coiled spring pins together with DIN 173-1 flathead screws can be used in place of the stop pin.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 08920 Drill bushes push-inDIN 173 308 kB

Drawings

Drill bushes push-inDIN 173

Item selection/filter

Order No.D1D2D3D5ML1L2E1
centre spacing
to shoulder screws
RT1T2CADAcc.PriceOrder
08920-A0250X082,58162,5410101530,020,005 118.46 €
08920-A0260X082,68162,5410101530,020,005 118.46 €
08920-A0270X082,78162,5410101530,020,005 118.46 €
08920-A0280X082,88162,5410101530,020,005 118.46 €
08920-A0290X082,98162,5410101530,020,005 118.46 €
08920-A0300X0838162,5410101530,020,005 118.46 €
08920-A0310X083,18162,5410101530,020,005 118.46 €
08920-A0320X083,28162,5410101530,020,005 118.46 €
08920-A0330X083,38162,5410101530,020,005 118.46 €
08920-A0340X083,48162,5410101530,020,005 118.46 €
08920-A0350X083,58162,5410101530,020,005 118.46 €
08920-A0360X083,68162,5410101530,020,005 118.46 €
08920-A0370X083,78162,5410101530,020,005 118.46 €
08920-A0380X083,88162,5410101530,020,005 118.46 €
08920-A0390X083,98162,5410101530,020,005 118.46 €
08920-A0400X0848162,5410101530,020,005 118.46 €
08920-A0410X104,110192,54121016,530,020,005 122.46 €
08920-A0420X104,210192,54121016,530,020,005 122.46 €
08920-A0430X104,310192,54121016,530,020,005 122.46 €
08920-A0440X104,410192,54121016,530,020,005 122.46 €
08920-A0450X104,510192,54121016,530,020,005 122.46 €
08920-A0460X104,610192,54121016,530,020,005 122.46 €
08920-A0470X104,710192,54121016,530,020,005 122.46 €
08920-A0480X104,810192,54121016,530,020,005 122.46 €
08920-A0490X104,910192,54121016,530,020,005 122.46 €
08920-A0500X10510192,54121016,530,020,005 122.46 €
08920-A0510X105,110192,54121016,530,020,005 122.46 €
08920-A0520X105,210192,54121016,530,020,005 122.46 €
08920-A0530X105,310192,54121016,530,020,005 122.46 €
08920-A0540X105,410192,54121016,530,020,005 122.46 €
08920-A0550X105,510192,54121016,530,020,005 122.46 €
08920-A0560X105,610192,54121016,530,020,005 122.46 €
08920-A0570X105,710192,54121016,530,020,005 122.46 €
08920-A0580X105,810192,54121016,530,020,005 122.46 €
08920-A0590X105,910192,54121016,530,020,005 122.46 €
08920-A0600X10610192,54121016,530,020,005 122.46 €
08920-A0610X126,1122234121219,540,020,005 140.10 €
08920-A0620X126,2122234121219,540,020,005 140.10 €
08920-A0630X126,3122234121219,540,020,005 140.10 €
08920-A0640X126,4122234121219,540,020,005 140.10 €
08920-A0650X126,5122234121219,540,020,005 140.10 €
08920-A0660X126,6122234121219,540,020,005 140.10 €
08920-A0670X126,7122234121219,540,020,005 140.10 €
08920-A0680X126,8122234121219,540,020,005 140.10 €
08920-A0690X126,9122234121219,540,020,005 140.10 €
08920-A0700X127122234121219,540,020,005 140.10 €
08920-A0710X127,1122234121219,540,020,005 140.10 €
08920-A0720X127,2122234121219,540,020,005 140.10 €
08920-A0730X127,3122234121219,540,020,005 140.10 €
08920-A0740X127,4122234121219,540,020,005 140.10 €
08920-A0750X127,5122234121219,540,020,005 140.10 €
08920-A0760X127,6122234121219,540,020,005 140.10 €
08920-A0770X127,7122234121219,540,020,005 140.10 €
08920-A0780X127,8122234121219,540,020,005 140.10 €
08920-A0790X127,9122234121219,540,020,005 140.10 €
08920-A0800X128,0122234121219,540,020,005 140.10 €
08920-A0810X158,1152634161221,550,020,005 157.15 €
08920-A0820X158,2152634161221,550,020,005 157.15 €
08920-A0830X158,3152634161221,550,020,005 157.15 €
08920-A0840X158,4152634161221,550,020,005 157.15 €
08920-A0850X158,5152634161221,550,020,005 157.15 €
08920-A0860X158,6152634161221,550,020,005 157.15 €
08920-A0870X158,7152634161221,550,020,005 157.15 €
08920-A0880X158,8152634161221,550,020,005 157.15 €
08920-A0890X158,9152634161221,550,020,005 157.15 €
08920-A0900X159152634161221,550,020,005 157.15 €
08920-A0910X159,1152634161221,550,020,005 157.15 €
08920-A0920X159,2152634161221,550,020,005 157.15 €
08920-A0930X159,3152634161221,550,020,005 157.15 €
08920-A0940X159,4152634161221,550,020,005 157.15 €
08920-A0950X159,5152634161221,550,020,005 157.15 €
08920-A0960X159,6152634161221,550,020,005 157.15 €
08920-A0970X159,7152634161221,550,020,005 157.15 €
08920-A0980X159,8152634161221,550,020,005 157.15 €
08920-A0990X159,9152634161221,550,020,005 157.15 €
08920-A1000X1510152634161221,550,020,005 157.15 €
08920-A1010X1810,1183034161223,550,020,005 173.10 €
08920-A1020X1810,2183034161223,550,020,005 173.10 €
08920-A1030X1810,3183034161223,550,020,005 173.10 €
08920-A1040X1810,4183034161223,550,020,005 173.10 €
08920-A1050X1810,5183034161223,550,020,005 173.10 €
08920-A1060X1810,6183034161223,550,020,005 173.10 €
08920-A1070X1810,7183034161223,550,020,005 173.10 €
08920-A1080X1810,8183034161223,550,020,005 173.10 €
08920-A1090X1810,9183034161223,550,020,005 173.10 €
08920-A1100X1811183034161223,550,020,005 173.10 €
08920-A1110X1811,1183034161223,550,020,005 173.10 €
08920-A1120X1811,2183034161223,550,020,005 173.10 €
08920-A1130X1811,3183034161223,550,020,005 173.10 €
08920-A1140X1811,4183034161223,550,020,005 173.10 €
08920-A1150X1811,5183034161223,550,020,005 173.10 €
08920-A1160X1811,6183034161223,550,020,005 173.10 €
08920-A1170X1811,7183034161223,550,020,005 173.10 €
08920-A1180X1811,8183034161223,550,020,005 173.10 €
08920-A1190X1811,9183034161223,550,020,005 173.10 €
08920-A1200X1812183034161223,550,020,005 173.10 €
08920-A1210X2212,122355520162850,020,005 201.46 €
08920-A1220X2212,222355520162850,020,005 201.46 €
08920-A1230X2212,322355520162850,020,005 201.46 €
08920-A1240X2212,422355520162850,020,005 201.46 €
08920-A1250X2212,522355520162850,020,005 201.46 €
08920-A1260X2212,622355520162850,020,005 201.46 €
08920-A1270X2212,722355520162850,020,005 201.46 €
08920-A1280X2212,822355520162850,020,005 201.46 €
08920-A1290X2212,922355520162850,020,005 201.46 €
08920-A1300X221322355520162850,020,005 201.46 €
08920-A1310X2213,122355520162850,020,005 201.46 €
08920-A1320X2213,222355520162850,020,005 201.46 €
08920-A1330X2213,322355520162850,020,005 201.46 €
08920-A1340X2213,422355520162850,020,005 201.46 €
08920-A1350X2213,522355520162850,020,005 201.46 €
08920-A1360X2213,622355520162850,020,005 201.46 €
08920-A1370X2213,722355520162850,020,005 201.46 €
08920-A1380X2213,822355520162850,020,005 201.46 €
08920-A1390X2213,922355520162850,020,005 201.46 €
08920-A1400X221422355520162850,020,005 201.46 €
08920-A1410X2214,122355520162850,020,005 201.46 €
08920-A1420X2214,222355520162850,020,005 201.46 €
08920-A1430X2214,322355520162850,020,005 201.46 €
08920-A1440X2214,422355520162850,020,005 201.46 €
08920-A1450X2214,522355520162850,020,005 201.46 €
08920-A1460X2214,622355520162850,020,005 201.46 €
08920-A1470X2214,722355520162850,020,005 201.46 €
08920-A1480X2214,822355520162850,020,005 201.46 €
08920-A1490X2214,922355520162850,020,005 201.46 €
08920-A1500X221522355520162850,020,005 201.46 €
08920-A1550X2615,5264055201630,550,020,005 219.58 €
08920-A1600X2616264055201630,550,020,005 219.58 €
08920-A1650X2616,5264055201630,550,020,005 219.58 €
08920-A1700X2617264055201630,550,020,005 219.58 €
08920-A1750X2617,5264055201630,550,020,005 219.58 €
08920-A1800X2618264055201630,550,020,005 219.58 €
08920-A1850X3018,530475520163460,020,005 238.27 €
08920-A1900X301930475520163460,020,005 238.27 €
08920-A1950X3019,530475520163460,020,005 238.27 €
08920-A2000X302030475520163460,020,005 238.27 €
08920-A2050X3020,530475520163460,020,005 238.27 €
08920-A2100X302130475520163460,020,005 238.27 €
08920-A2150X3021,530475520163460,020,005 238.27 €
08920-A2200X302230475520163460,020,005 238.27 €
08920-A2250X3522,535556625203860,040,008 263.09 €
08920-A2300X352335556625203860,040,008 263.09 €
08920-A2350X3523,535556625203860,040,008 263.09 €
08920-A2400X352435556625203860,040,008 263.09 €
08920-A2450X3524,535556625203860,040,008 263.09 €
08920-A2500X352535556625203860,040,008 263.09 €
08920-A2550X3525,535556625203860,040,008 263.09 €
08920-A2600X352635556625203860,040,008 263.09 €
08920-A2650X4226,5426266252041,560,040,008 308.28 €
08920-A2700X4227426266252041,560,040,008 308.28 €
08920-A2750X4227,5426266252041,560,040,008 308.28 €
08920-A2800X4228426266252041,560,040,008 308.28 €
08920-A2850X4228,5426266252041,560,040,008 308.28 €
08920-A2900X4229426266252041,560,040,008 308.28 €
08920-A2950X4229,5426266252041,560,040,008 308.28 €
08920-A3000X4230426266252041,560,040,008 308.28 €
08920-A3050X4830,548696630204580,040,008 356.34 €
08920-A3100X483148696630204580,040,008 356.34 €
08920-A3150X4831,548696630204580,040,008 356.34 €
08920-A3200X483248696630204580,040,008 356.34 €
08920-A3250X4832,548696630204580,040,008 356.34 €
08920-A3300X483348696630204580,040,008 356.34 €
08920-A3350X4833,548696630204580,040,008 356.34 €
08920-A3400X483448696630204580,040,008 356.34 €
08920-A3450X4834,548696630204580,040,008 356.34 €
08920-A3500X483548696630204580,040,008 356.34 €
08920-A3550X5535,555776630204980,040,008 435.70 €
08920-A3600X553655776630204980,040,008 435.70 €
08920-A3650X5536,555776630204980,040,008 435.70 €
08920-A3700X553755776630204980,040,008 435.70 €
08920-A3750X5537,555776630204980,040,008 435.70 €
08920-A3800X553855776630204980,040,008 435.70 €
08920-A3850X5538,555776630204980,040,008 435.70 €
08920-A3900X553955776630204980,040,008 435.70 €
08920-A3950X5539,555776630204980,040,008 435.70 €
08920-A4000X554055776630204980,040,008 435.70 €
08920-A4050X5540,555776630204980,040,008 435.70 €
08920-A4100X554155776630204980,040,008 435.70 €
08920-A4150X5541,555776630204980,040,008 435.70 €
08920-A4200X554255776630204980,040,008 435.70 €
08920-A4250X6242,5628587,535205380,040,008 569.23 €
08920-A4300X6243628587,535205380,040,008 569.23 €
08920-A4350X6243,5628587,535205380,040,008 569.23 €
08920-A4400X6244628587,535205380,040,008 569.23 €
08920-A4450X6244,5628587,535205380,040,008 569.23 €
08920-A4500X6245628587,535205380,040,008 569.23 €
08920-A4550X6245,5628587,535205380,040,008 569.23 €
08920-A4600X6246628587,535205380,040,008 569.23 €
08920-A4650X6246,5628587,535205380,040,008 569.23 €
08920-A4700X6247628587,535205380,040,008 569.23 €
08920-A4750X6247,5628587,535205380,040,008 569.23 €
08920-A4800X6248628587,535205380,040,008 569.23 €

Information about this article

DIN 173 replaceable drill bushes

The DIN 173 drill bushes without mounting slots are primarily used for drilling holes using drilling jigs as they allow quick changes for different drilling diameters.

The DIN 173 drill bushes from norelem are available in Forms A, K and L whereby the latter two Forms have size 30. The replaceable drill bushes are made from low carbon steel, case hardened to 780 ±40 HV 10 and ground, and are available up to Ø 48 mm. If various size increments are required, the diameters increase in size by 0.1 mm up to 15 mm, the larger diameters increase in size in increments of 0.5 mm.