|
|
08920_LPush-in drill bushes, DIN 173, part 1, Form L |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Special steelVersion:Hardened to 780 ±40 HV 10 and ground.Note:All slip bushings are inscribed on the collar upper surface with the hole dimension and tolerance, e.g. 15 F7. For diameter D1 over 15 mm the steps are 0,5 mm.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D1 | D2 | L1 | Product type | D3 | D4 | D6 | L2 | L6 | L7 | M | T1 | T2 | R1 | R2 | E1 | E2 | CAD | Acc. | Price | Order |
---|
08920-L0240X10 | L | 2,4 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0240X16 | L | 2,4 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0250X10 | L | 2,5 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0250X16 | L | 2,5 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0260X10 | L | 2,6 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0260X16 | L | 2,6 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0270X10 | L | 2,7 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0270X16 | L | 2,7 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0280X10 | L | 2,8 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0280X16 | L | 2,8 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0290X10 | L | 2,9 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0290X16 | L | 2,9 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0300X10 | L | 3 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0300X16 | L | 3 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0310X10 | L | 3,1 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0310X16 | L | 3,1 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0320X10 | L | 3,2 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0320X16 | L | 3,2 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0330X10 | L | 3,3 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0330X16 | L | 3,3 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0340X10 | L | 3,4 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0340X16 | L | 3,4 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0350X10 | L | 3,5 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0350X16 | L | 3,5 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0360X10 | L | 3,6 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0360X16 | L | 3,6 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0370X10 | L | 3,7 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0370X16 | L | 3,7 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0380X10 | L | 3,8 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0380X16 | L | 3,8 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0390X10 | L | 3,9 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0390X16 | L | 3,9 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0400X10 | L | 4 | 8 | 10 | short | 15 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 97.16 € | | 08920-L0400X16 | L | 4 | 8 | 16 | medium | 15 | D1+0,5 | 2,5 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | | | 121.42 € | | 08920-L0410X12 | L | 4,1 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0410X20 | L | 4,1 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0410X25 | L | 4,1 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0420X12 | L | 4,2 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0420X20 | L | 4,2 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0420X25 | L | 4,2 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0430X12 | L | 4,3 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0430X20 | L | 4,3 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0430X25 | L | 4,3 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0440X12 | L | 4,4 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0440X20 | L | 4,4 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0440X25 | L | 4,4 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0450X12 | L | 4,5 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0450X20 | L | 4,5 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0450X25 | L | 4,5 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0460X12 | L | 4,6 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0460X20 | L | 4,6 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0460X25 | L | 4,6 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0470X12 | L | 4,7 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0470X20 | L | 4,7 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0470X25 | L | 4,7 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0480X12 | L | 4,8 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0480X20 | L | 4,8 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0480X25 | L | 4,8 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0490X12 | L | 4,9 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0490X20 | L | 4,9 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0490X25 | L | 4,9 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0500X12 | L | 5 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0500X20 | L | 5 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0500X25 | L | 5 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0510X12 | L | 5,1 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0510X20 | L | 5,1 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0510X25 | L | 5,1 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0520X12 | L | 5,2 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0520X20 | L | 5,2 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0520X25 | L | 5,2 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0530X12 | L | 5,3 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0530X20 | L | 5,3 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0530X25 | L | 5,3 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0540X12 | L | 5,4 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0540X20 | L | 5,4 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0540X25 | L | 5,4 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0550X12 | L | 5,5 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0550X20 | L | 5,5 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0550X25 | L | 5,5 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0560X12 | L | 5,6 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0560X20 | L | 5,6 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0560X25 | L | 5,6 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0570X12 | L | 5,7 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0570X20 | L | 5,7 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0570X25 | L | 5,7 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0580X12 | L | 5,8 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0580X20 | L | 5,8 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0580X25 | L | 5,8 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0590X12 | L | 5,9 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0590X20 | L | 5,9 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0590X25 | L | 5,9 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0600X12 | L | 6 | 10 | 12 | short | 18 | - | 2,5 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 94.96 € | | 08920-L0600X20 | L | 6 | 10 | 20 | medium | 18 | D1+0,5 | 2,5 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 112.75 € | | 08920-L0600X25 | L | 6 | 10 | 25 | long | 18 | D1+0,5 | 2,5 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | | | 136.00 € | | 08920-L0610X12 | L | 6,1 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0610X20 | L | 6,1 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0610X25 | L | 6,1 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0620X12 | L | 6,2 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0620X20 | L | 6,2 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0620X25 | L | 6,2 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0630X12 | L | 6,3 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0630X20 | L | 6,3 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0630X25 | L | 6,3 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0640X12 | L | 6,4 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0640X20 | L | 6,4 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0640X25 | L | 6,4 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0650X12 | L | 6,5 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0650X20 | L | 6,5 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0650X25 | L | 6,5 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0660X12 | L | 6,6 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0660X20 | L | 6,6 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0660X25 | L | 6,6 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0670X12 | L | 6,7 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0670X20 | L | 6,7 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0670X25 | L | 6,7 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0680X12 | L | 6,8 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0680X20 | L | 6,8 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0680X25 | L | 6,8 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0690X12 | L | 6,9 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0690X20 | L | 6,9 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0690X25 | L | 6,9 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0700X12 | L | 7 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0700X20 | L | 7 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0700X25 | L | 7 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0710X12 | L | 7,1 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0710X20 | L | 7,1 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0710X25 | L | 7,1 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0720X12 | L | 7,2 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0720X20 | L | 7,2 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0720X25 | L | 7,2 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0730X12 | L | 7,3 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0730X20 | L | 7,3 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0730X25 | L | 7,3 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0740X12 | L | 7,4 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0740X20 | L | 7,4 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0740X25 | L | 7,4 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0750X12 | L | 7,5 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0750X20 | L | 7,5 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0750X25 | L | 7,5 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0760X12 | L | 7,6 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0760X20 | L | 7,6 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0760X25 | L | 7,6 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0770X12 | L | 7,7 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0770X20 | L | 7,7 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0770X25 | L | 7,7 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0780X12 | L | 7,8 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0780X20 | L | 7,8 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0780X25 | L | 7,8 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0790X12 | L | 7,9 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0790X20 | L | 7,9 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0790X25 | L | 7,9 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0800X12 | L | 8,0 | 12 | 12 | short | 22 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 100.19 € | | 08920-L0800X20 | L | 8,0 | 12 | 20 | medium | 22 | D1+0,5 | 3 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 120.56 € | | 08920-L0800X25 | L | 8,0 | 12 | 25 | long | 22 | D1+0,5 | 3 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | | | 155.57 € | | 08920-L0810X16 | L | 8,1 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0810X28 | L | 8,1 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0810X36 | L | 8,1 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0820X16 | L | 8,2 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0820X28 | L | 8,2 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0820X36 | L | 8,2 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0830X16 | L | 8,3 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0830X28 | L | 8,3 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0830X36 | L | 8,3 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0840X16 | L | 8,4 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0840X28 | L | 8,4 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0840X36 | L | 8,4 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0850X16 | L | 8,5 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0850X28 | L | 8,5 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0850X36 | L | 8,5 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0860X16 | L | 8,6 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0860X28 | L | 8,6 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0860X36 | L | 8,6 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0870X16 | L | 8,7 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0870X28 | L | 8,7 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0870X36 | L | 8,7 | 15 | 36 | long | 26 | - | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0880X16 | L | 8,8 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0880X28 | L | 8,8 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0880X36 | L | 8,8 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0890X16 | L | 8,9 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0890X28 | L | 8,9 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0890X36 | L | 8,9 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0900X16 | L | 9 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0900X28 | L | 9 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0900X36 | L | 9 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0910X16 | L | 9,1 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0910X28 | L | 9,1 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0910X36 | L | 9,1 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0920X16 | L | 9,2 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0920X28 | L | 9,2 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0920X36 | L | 9,2 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0930X16 | L | 9,3 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0930X28 | L | 9,3 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0930X36 | L | 9,3 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0940X16 | L | 9,4 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0940X28 | L | 9,4 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0940X36 | L | 9,4 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0950X16 | L | 9,5 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0950X28 | L | 9,5 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0950X36 | L | 9,5 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0960X16 | L | 9,6 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0960X28 | L | 9,6 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0960X36 | L | 9,6 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0970X16 | L | 9,7 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0970X28 | L | 9,7 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0970X36 | L | 9,7 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0980X16 | L | 9,8 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0980X28 | L | 9,8 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0980X36 | L | 9,8 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L0990X16 | L | 9,9 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L0990X28 | L | 9,9 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L0990X36 | L | 9,9 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L1000X16 | L | 10 | 15 | 16 | short | 26 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 108.73 € | | 08920-L1000X28 | L | 10 | 15 | 28 | medium | 26 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 132.24 € | | 08920-L1000X36 | L | 10 | 15 | 36 | long | 26 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | | | 165.20 € | | 08920-L1010X16 | L | 10,1 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1010X28 | L | 10,1 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1010X36 | L | 10,1 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1020X16 | L | 10,2 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1020X28 | L | 10,2 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1020X36 | L | 10,2 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1030X16 | L | 10,3 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1030X28 | L | 10,3 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1030X36 | L | 10,3 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1040X16 | L | 10,4 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1040X28 | L | 10,4 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1040X36 | L | 10,4 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1050X16 | L | 10,5 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1050X28 | L | 10,5 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1050X36 | L | 10,5 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1060X16 | L | 10,6 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1060X28 | L | 10,6 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1060X36 | L | 10,6 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1070X16 | L | 10,7 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1070X28 | L | 10,7 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1070X36 | L | 10,7 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1080X16 | L | 10,8 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1080X28 | L | 10,8 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1080X36 | L | 10,8 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1090X16 | L | 10,9 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1090X28 | L | 10,9 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1090X36 | L | 10,9 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1100X16 | L | 11 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1100X28 | L | 11 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1100X36 | L | 11 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1110X16 | L | 11,1 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1110X28 | L | 11,1 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1110X36 | L | 11,1 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1120X16 | L | 11,2 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1120X28 | L | 11,2 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1120X36 | L | 11,2 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1130X16 | L | 11,3 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1130X28 | L | 11,3 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1130X36 | L | 11,3 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1140X16 | L | 11,4 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1140X28 | L | 11,4 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1140X36 | L | 11,4 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1150X16 | L | 11,5 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1150X28 | L | 11,5 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1150X36 | L | 11,5 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1160X16 | L | 11,6 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1160X28 | L | 11,6 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1160X36 | L | 11,6 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1170X16 | L | 11,7 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1170X28 | L | 11,7 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1170X36 | L | 11,7 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1180X16 | L | 11,8 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1180X28 | L | 11,8 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1180X36 | L | 11,8 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1190X16 | L | 11,9 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1190X28 | L | 11,9 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1190X36 | L | 11,9 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1200X16 | L | 12 | 18 | 16 | short | 30 | - | 3 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 124.75 € | | 08920-L1200X28 | L | 12 | 18 | 28 | medium | 30 | D1+0,5 | 3 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 141.47 € | | 08920-L1200X36 | L | 12 | 18 | 36 | long | 30 | D1+0,5 | 3 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | | | 176.24 € | | 08920-L1210X20 | L | 12,1 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1210X36 | L | 12,1 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1210X45 | L | 12,1 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1220X20 | L | 12,2 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1220X36 | L | 12,2 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1220X45 | L | 12,2 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1230X20 | L | 12,3 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1230X36 | L | 12,3 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1230X45 | L | 12,3 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1240X20 | L | 12,4 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1240X36 | L | 12,4 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1240X45 | L | 12,4 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1250X20 | L | 12,5 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1250X36 | L | 12,5 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1250X45 | L | 12,5 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1260X20 | L | 12,6 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1260X36 | L | 12,6 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1260X45 | L | 12,6 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1270X20 | L | 12,7 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1270X36 | L | 12,7 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1270X45 | L | 12,7 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1280X20 | L | 12,8 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1280X36 | L | 12,8 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1280X45 | L | 12,8 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1290X20 | L | 12,9 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1290X36 | L | 12,9 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1290X45 | L | 12,9 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1300X20 | L | 13 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1300X36 | L | 13 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1300X45 | L | 13 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1310X20 | L | 13,1 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1310X36 | L | 13,1 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1310X45 | L | 13,1 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1320X20 | L | 13,2 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1320X36 | L | 13,2 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1320X45 | L | 13,2 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1330X20 | L | 13,3 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1330X36 | L | 13,3 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1330X45 | L | 13,3 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1340X20 | L | 13,4 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1340X36 | L | 13,4 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1340X45 | L | 13,4 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1350X20 | L | 13,5 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1350X36 | L | 13,5 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1350X45 | L | 13,5 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1360X20 | L | 13,6 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1360X36 | L | 13,6 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1360X45 | L | 13,6 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1370X20 | L | 13,7 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1370X36 | L | 13,7 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1370X45 | L | 13,7 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1380X20 | L | 13,8 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1380X36 | L | 13,8 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1380X45 | L | 13,8 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1390X20 | L | 13,9 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1390X36 | L | 13,9 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1390X45 | L | 13,9 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1400X20 | L | 14 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1400X36 | L | 14 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1400X45 | L | 14 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1410X20 | L | 14,1 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1410X36 | L | 14,1 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1410X45 | L | 14,1 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1420X20 | L | 14,2 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1420X36 | L | 14,2 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1420X45 | L | 14,2 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1430X20 | L | 14,3 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1430X36 | L | 14,3 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1430X45 | L | 14,3 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1440X20 | L | 14,4 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1440X36 | L | 14,4 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1440X45 | L | 14,4 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1450X20 | L | 14,5 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1450X36 | L | 14,5 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1450X45 | L | 14,5 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1460X20 | L | 14,6 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1460X36 | L | 14,6 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1460X45 | L | 14,6 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1470X20 | L | 14,7 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1470X36 | L | 14,7 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1470X45 | L | 14,7 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1480X20 | L | 14,8 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1480X36 | L | 14,8 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1480X45 | L | 14,8 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1490X20 | L | 14,9 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1490X36 | L | 14,9 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1490X45 | L | 14,9 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1500X20 | L | 15 | 22 | 20 | short | 34 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 130.03 € | | 08920-L1500X36 | L | 15 | 22 | 36 | medium | 34 | D1+0,5 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 165.94 € | | 08920-L1500X45 | L | 15 | 22 | 45 | long | 34 | D1+0,5 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | | | 197.63 € | | 08920-L1550X20 | L | 15,5 | 26 | 20 | short | 39 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 141.60 € | | 08920-L1550X36 | L | 15,5 | 26 | 36 | medium | 39 | D1+1,0 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 183.25 € | | 08920-L1550X45 | L | 15,5 | 26 | 45 | long | 39 | D1+1,0 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 229.98 € | | 08920-L1600X20 | L | 16 | 26 | 20 | short | 39 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 141.60 € | | 08920-L1600X36 | L | 16 | 26 | 36 | medium | 39 | D1+1,0 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 183.25 € | | 08920-L1600X45 | L | 16 | 26 | 45 | long | 39 | D1+1,0 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 229.98 € | | 08920-L1650X20 | L | 16,5 | 26 | 20 | short | 39 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 141.60 € | | 08920-L1650X36 | L | 16,5 | 26 | 36 | medium | 39 | D1+1,0 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 183.25 € | | 08920-L1650X45 | L | 16,5 | 26 | 45 | long | 39 | D1+1,0 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 229.98 € | | 08920-L1700X20 | L | 17 | 26 | 20 | short | 39 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 141.60 € | | 08920-L1700X36 | L | 17 | 26 | 36 | medium | 39 | D1+1,0 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 183.25 € | | 08920-L1700X45 | L | 17 | 26 | 45 | long | 39 | D1+1,0 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 229.98 € | | 08920-L1750X20 | L | 17,5 | 26 | 20 | short | 39 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 141.60 € | | 08920-L1750X36 | L | 17,5 | 26 | 36 | medium | 39 | D1+1,0 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 183.25 € | | 08920-L1750X45 | L | 17,5 | 26 | 45 | long | 39 | D1+1,0 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 229.98 € | | 08920-L1800X20 | L | 18 | 26 | 20 | short | 39 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 141.60 € | | 08920-L1800X36 | L | 18 | 26 | 36 | medium | 39 | D1+1,0 | 5 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 183.25 € | | 08920-L1800X45 | L | 18 | 26 | 45 | long | 39 | D1+1,0 | 5 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | | | 229.98 € | | 08920-L1850X25 | L | 18,5 | 30 | 25 | short | 46 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 119.59 € | | 08920-L1850X45 | L | 18,5 | 30 | 45 | medium | 46 | D1+1,0 | 5 | 12 | 5,5 | 20 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 272.51 € | | 08920-L1850X56 | L | 18,5 | 30 | 56 | long | 46 | D1+1,0 | 5 | 12 | 5,5 | 31 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 333.90 € | | 08920-L1900X25 | L | 19 | 30 | 25 | short | 46 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 119.59 € | | 08920-L1900X45 | L | 19 | 30 | 45 | medium | 46 | D1+1,0 | 5 | 12 | 5,5 | 20 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 272.51 € | | 08920-L1900X56 | L | 19 | 30 | 56 | long | 46 | D1+1,0 | 5 | 12 | 5,5 | 31 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 333.90 € | | 08920-L1950X25 | L | 19,5 | 30 | 25 | short | 46 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 119.59 € | | 08920-L1950X45 | L | 19,5 | 30 | 45 | medium | 46 | D1+1,0 | 5 | 12 | 5,5 | 20 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 272.51 € | | 08920-L1950X56 | L | 19,5 | 30 | 56 | long | 46 | D1+1,0 | 5 | 12 | 5,5 | 31 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 333.90 € | | 08920-L2000X25 | L | 20 | 30 | 25 | short | 46 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 119.59 € | | 08920-L2000X45 | L | 20 | 30 | 45 | medium | 46 | D1+1,0 | 5 | 12 | 5,5 | 20 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 272.51 € | | 08920-L2000X56 | L | 20 | 30 | 56 | long | 46 | D1+1,0 | 5 | 12 | 5,5 | 31 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 333.90 € | | 08920-L2050X25 | L | 20,5 | 30 | 25 | short | 46 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 119.59 € | | 08920-L2050X45 | L | 20,5 | 30 | 45 | medium | 46 | D1+1,0 | 5 | 12 | 5,5 | 20 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 272.51 € | | 08920-L2050X56 | L | 20,5 | 30 | 56 | long | 46 | D1+1,0 | 5 | 12 | 5,5 | 31 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 333.90 € | | 08920-L2100X25 | L | 21 | 30 | 25 | short | 46 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 119.59 € | | 08920-L2100X45 | L | 21 | 30 | 45 | medium | 46 | D1+1,0 | 5 | 12 | 5,5 | 20 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 272.51 € | | 08920-L2100X56 | L | 21 | 30 | 56 | long | 46 | D1+1,0 | 5 | 12 | 5,5 | 31 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 333.90 € | | 08920-L2150X25 | L | 21,5 | 30 | 25 | short | 46 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 119.59 € | | 08920-L2150X45 | L | 21,5 | 30 | 45 | medium | 46 | D1+1,0 | 5 | 12 | 5,5 | 20 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 272.51 € | | 08920-L2150X56 | L | 21,5 | 30 | 56 | long | 46 | D1+1,0 | 5 | 12 | 5,5 | 31 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 333.90 € | | 08920-L2200X25 | L | 22 | 30 | 25 | short | 46 | - | 5 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 119.59 € | | 08920-L2200X45 | L | 22 | 30 | 45 | medium | 46 | D1+1,0 | 5 | 12 | 5,5 | 20 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 272.51 € | | 08920-L2200X56 | L | 22 | 30 | 56 | long | 46 | D1+1,0 | 5 | 12 | 5,5 | 31 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | | | 333.90 € | | 08920-L2250X25 | L | 22,5 | 35 | 25 | short | 52 | - | 6 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 237.26 € | | 08920-L2250X45 | L | 22,5 | 35 | 45 | medium | 52 | D1+1,0 | 6 | 12 | 5,5 | 20 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 317.20 € | | 08920-L2250X56 | L | 22,5 | 35 | 56 | long | 52 | D1+1,0 | 6 | 12 | 5,5 | 31 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 398.16 € | | 08920-L2300X25 | L | 23 | 35 | 25 | short | 52 | - | 6 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 237.26 € | | 08920-L2300X45 | L | 23 | 35 | 45 | medium | 52 | D1+1,0 | 6 | 12 | 5,5 | 20 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 317.20 € | | 08920-L2300X56 | L | 23 | 35 | 56 | long | 52 | D1+1,0 | 6 | 12 | 5,5 | 31 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 398.16 € | | 08920-L2350X25 | L | 23,5 | 35 | 25 | short | 52 | - | 6 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 237.26 € | | 08920-L2350X45 | L | 23,5 | 35 | 45 | medium | 52 | D1+1,0 | 6 | 12 | 5,5 | 20 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 317.20 € | | 08920-L2350X56 | L | 23,5 | 35 | 56 | long | 52 | D1+1,0 | 6 | 12 | 5,5 | 31 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 398.16 € | | 08920-L2400X25 | L | 24 | 35 | 25 | short | 52 | - | 6 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 237.26 € | | 08920-L2400X45 | L | 24 | 35 | 45 | medium | 52 | D1+1,0 | 6 | 12 | 5,5 | 20 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 317.20 € | | 08920-L2400X56 | L | 24 | 35 | 56 | long | 52 | D1+1,0 | 6 | 12 | 5,5 | 31 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 398.16 € | | 08920-L2450X25 | L | 24,5 | 35 | 25 | short | 52 | - | 6 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 237.26 € | | 08920-L2450X45 | L | 24,5 | 35 | 45 | medium | 52 | D1+1,0 | 6 | 12 | 5,5 | 20 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 317.20 € | | 08920-L2450X56 | L | 24,5 | 35 | 56 | long | 52 | D1+1,0 | 6 | 12 | 5,5 | 31 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 398.16 € | | 08920-L2500X25 | L | 25 | 35 | 25 | short | 52 | - | 6 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 237.26 € | | 08920-L2500X45 | L | 25 | 35 | 45 | medium | 52 | D1+1,0 | 6 | 12 | 5,5 | 20 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 317.20 € | | 08920-L2500X56 | L | 25 | 35 | 56 | long | 52 | D1+1,0 | 6 | 12 | 5,5 | 31 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 398.16 € | | 08920-L2550X25 | L | 25,5 | 35 | 25 | short | 52 | - | 6 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 237.26 € | | 08920-L2550X45 | L | 25,5 | 35 | 45 | medium | 52 | D1+1,0 | 6 | 12 | 5,5 | 20 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 317.20 € | | 08920-L2550X56 | L | 25,5 | 35 | 56 | long | 52 | D1+1,0 | 6 | 12 | 5,5 | 31 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 398.16 € | | 08920-L2600X25 | L | 26 | 35 | 25 | short | 52 | - | 6 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 237.26 € | | 08920-L2600X45 | L | 26 | 35 | 45 | medium | 52 | D1+1,0 | 6 | 12 | 5,5 | 20 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 317.20 € | | 08920-L2600X56 | L | 26 | 35 | 56 | long | 52 | D1+1,0 | 6 | 12 | 5,5 | 31 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | | | 398.16 € | | 08920-L2650X30 | L | 26,5 | 42 | 30 | short | 59 | - | 6 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 279.60 € | | 08920-L2650X56 | L | 26,5 | 42 | 56 | medium | 59 | D1+1,0 | 6 | 12 | 5,5 | 26 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 434.08 € | | 08920-L2650X67 | L | 26,5 | 42 | 67 | long | 59 | D1+1,0 | 6 | 12 | 5,5 | 37 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 497.74 € | | 08920-L2700X30 | L | 27 | 42 | 30 | short | 59 | - | 6 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 279.60 € | | 08920-L2700X56 | L | 27 | 42 | 56 | medium | 59 | D1+1,0 | 6 | 12 | 5,5 | 26 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 434.08 € | | 08920-L2700X67 | L | 27 | 42 | 67 | long | 59 | D1+1,0 | 6 | 12 | 5,5 | 37 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 497.74 € | | 08920-L2750X30 | L | 27,5 | 42 | 30 | short | 59 | - | 6 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 279.60 € | | 08920-L2750X56 | L | 27,5 | 42 | 56 | medium | 59 | D1+1,0 | 6 | 12 | 5,5 | 26 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 434.08 € | | 08920-L2750X67 | L | 27,5 | 42 | 67 | long | 59 | D1+1,0 | 6 | 12 | 5,5 | 37 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 497.74 € | | 08920-L2800X30 | L | 28 | 42 | 30 | short | 59 | - | 6 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 279.60 € | | 08920-L2800X56 | L | 28 | 42 | 56 | medium | 59 | D1+1,0 | 6 | 12 | 5,5 | 26 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 434.08 € | | 08920-L2800X67 | L | 28 | 42 | 67 | long | 59 | D1+1,0 | 6 | 12 | 5,5 | 37 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 497.74 € | | 08920-L2850X30 | L | 28,5 | 42 | 30 | short | 59 | - | 6 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 279.60 € | | 08920-L2850X56 | L | 28,5 | 42 | 56 | medium | 59 | D1+1,0 | 6 | 12 | 5,5 | 26 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 434.08 € | | 08920-L2850X67 | L | 28,5 | 42 | 67 | long | 59 | D1+1,0 | 6 | 12 | 5,5 | 37 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 497.74 € | | 08920-L2900X30 | L | 29 | 42 | 30 | short | 59 | - | 6 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 279.60 € | | 08920-L2900X56 | L | 29 | 42 | 56 | medium | 59 | D1+1,0 | 6 | 12 | 5,5 | 26 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 434.08 € | | 08920-L2900X67 | L | 29 | 42 | 67 | long | 59 | D1+1,0 | 6 | 12 | 5,5 | 37 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 497.74 € | | 08920-L2950X30 | L | 29,5 | 42 | 30 | short | 59 | - | 6 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 279.60 € | | 08920-L2950X56 | L | 29,5 | 42 | 56 | medium | 59 | D1+1,0 | 6 | 12 | 5,5 | 26 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 434.08 € | | 08920-L2950X67 | L | 29,5 | 42 | 67 | long | 59 | D1+1,0 | 6 | 12 | 5,5 | 37 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 497.74 € | | 08920-L3000X30 | L | 30 | 42 | 30 | short | 59 | - | 6 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 279.60 € | | 08920-L3000X56 | L | 30 | 42 | 56 | medium | 59 | D1+1,0 | 6 | 12 | 5,5 | 26 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 434.08 € | | 08920-L3000X67 | L | 30 | 42 | 67 | long | 59 | D1+1,0 | 6 | 12 | 5,5 | 37 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | | | 497.74 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|