|
|
08920_KPush-in drill bushes, DIN 173, part 1, Form K |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Special steelVersion:Hardened to 780 ±40 HV 10 and ground.Note:All bushes have the bore size marked on the upper face, e.g. 15 F7. Form K are quick-change bushes. Dowels or coiled spring pins together with DIN 173-1 flathead screws can be used in place of the stop pin.
The bayonet mount is secured with DIN 173-1 drill bush clamps together with DIN 912 socket head screws.
E2 = Hole spacing when using dowels or coiled spring pins.
Diameter D1 over 15 mm increase in size by 0.5 mm.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Product type | D1 | D2 | D3 | D4 | D6 | L1 | L2 | L6 | L7 | M | T1 | T2 | R1 | R2 | E1 | E2 | α | CAD | Acc. | Price | Order |
---|
08920-K0240X10 | K | short | 2,4 | 8 | 15 | 4,5 | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0240X16 | K | medium | 2,4 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0250X10 | K | short | 2,5 | 8 | 15 | - | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0250X16 | K | medium | 2,5 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0260X10 | K | short | 2,6 | 8 | 15 | - | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0260X16 | K | medium | 2,6 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0270X10 | K | short | 2,7 | 8 | 15 | - | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0270X16 | K | medium | 2,7 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0280X10 | K | short | 2,8 | 8 | 15 | - | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0280X16 | K | medium | 2,8 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0290X10 | K | short | 2,9 | 8 | 15 | - | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0290X16 | K | medium | 2,9 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0300X10 | K | short | 3 | 8 | 15 | - | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0300X16 | K | medium | 3 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0310X10 | K | short | 3,1 | 8 | 15 | - | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0310X16 | K | medium | 3,1 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0320X10 | K | short | 3,2 | 8 | 15 | - | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0320X16 | K | medium | 3,2 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0330X10 | K | short | 3,3 | 8 | 15 | - | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0330X16 | K | medium | 3,3 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0340X10 | K | short | 3,4 | 8 | 15 | - | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0340X16 | K | medium | 3,4 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0350X10 | K | short | 3,5 | 8 | 15 | - | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0350X16 | K | medium | 3,5 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0360X10 | K | short | 3,6 | 8 | 15 | - | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0360X16 | K | medium | 3,6 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0370X10 | K | short | 3,7 | 8 | 15 | - | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0370X16 | K | medium | 3,7 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0380X10 | K | short | 3,8 | 8 | 15 | - | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0380X16 | K | medium | 3,8 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0390X10 | K | short | 3,9 | 8 | 15 | - | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0390X16 | K | medium | 3,9 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0400X10 | K | short | 4 | 8 | 15 | - | 2,5 | 10 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 104.98 € | | 08920-K0400X16 | K | medium | 4 | 8 | 15 | 4,5 | 2,5 | 16 | 8 | 3 | 6 | 4,25 | 0,02 | 0,005 | 1,5 | 7 | 11,5 | 15 | 65° | | | 122.83 € | | 08920-K0410X12 | K | short | 4,1 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0410X20 | K | medium | 4,1 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0410X25 | K | long | 4,1 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0420X12 | K | short | 4,2 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0420X20 | K | medium | 4,2 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0420X25 | K | long | 4,2 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0430X12 | K | short | 4,3 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0430X20 | K | medium | 4,3 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0430X25 | K | long | 4,3 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0440X12 | K | short | 4,4 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0440X20 | K | medium | 4,4 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0440X25 | K | long | 4,4 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0450X12 | K | short | 4,5 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0450X20 | K | medium | 4,5 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0450X25 | K | long | 4,5 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0460X12 | K | short | 4,6 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0460X20 | K | medium | 4,6 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0460X25 | K | long | 4,6 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0470X12 | K | short | 4,7 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0470X20 | K | medium | 4,7 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0470X25 | K | long | 4,7 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0480X12 | K | short | 4,8 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0480X20 | K | medium | 4,8 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0480X25 | K | long | 4,8 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0490X12 | K | short | 4,9 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0490X20 | K | medium | 4,9 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0490X25 | K | long | 4,9 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0500X12 | K | short | 5 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0500X20 | K | medium | 5 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0500X25 | K | long | 5 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0510X12 | K | short | 5,1 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0510X20 | K | medium | 5,1 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0510X25 | K | long | 5,1 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0520X12 | K | short | 5,2 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0520X20 | K | medium | 5,2 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0520X25 | K | long | 5,2 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0530X12 | K | short | 5,3 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0530X20 | K | medium | 5,3 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0530X25 | K | long | 5,3 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0540X12 | K | short | 5,4 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0540X20 | K | medium | 5,4 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0540X25 | K | long | 5,4 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0550X12 | K | short | 5,5 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0550X20 | K | medium | 5,5 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0550X25 | K | long | 5,5 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0560X12 | K | short | 5,6 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0560X20 | K | medium | 5,6 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0560X25 | K | long | 5,6 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0570X12 | K | short | 5,7 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0570X20 | K | medium | 5,7 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0570X25 | K | long | 5,7 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0580X12 | K | short | 5,8 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0580X20 | K | medium | 5,8 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0580X25 | K | long | 5,8 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0590X12 | K | short | 5,9 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0590X20 | K | medium | 5,9 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0590X25 | K | long | 5,9 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0600X12 | K | short | 6 | 10 | 18 | - | 2,5 | 12 | 8 | 3 | - | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 103.88 € | | 08920-K0600X20 | K | medium | 6 | 10 | 18 | 6,5 | 2,5 | 20 | 8 | 3 | 8 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 119.59 € | | 08920-K0600X25 | K | long | 6 | 10 | 18 | 6,5 | 2,5 | 25 | 8 | 3 | 13 | 4,25 | 0,02 | 0,005 | 2 | 7 | 13 | 17 | 65° | | | 142.36 € | | 08920-K0610X12 | K | short | 6,1 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0610X20 | K | medium | 6,1 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0610X25 | K | long | 6,1 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0620X12 | K | short | 6,2 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0620X20 | K | medium | 6,2 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0620X25 | K | long | 6,2 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0630X12 | K | short | 6,3 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0630X20 | K | medium | 6,3 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0630X25 | K | long | 6,3 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0640X12 | K | short | 6,4 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0640X20 | K | medium | 6,4 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0640X25 | K | long | 6,4 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0650X12 | K | short | 6,5 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0650X20 | K | medium | 6,5 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0650X25 | K | long | 6,5 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0660X12 | K | short | 6,6 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0660X20 | K | medium | 6,6 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0660X25 | K | long | 6,6 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0670X12 | K | short | 6,7 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0670X20 | K | medium | 6,7 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0670X25 | K | long | 6,7 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0680X12 | K | short | 6,8 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0680X20 | K | medium | 6,8 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0680X25 | K | long | 6,8 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0690X12 | K | short | 6,9 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0690X20 | K | medium | 6,9 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0690X25 | K | long | 6,9 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0700X12 | K | short | 7 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0700X20 | K | medium | 7 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0700X25 | K | long | 7 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0710X12 | K | short | 7,1 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0710X20 | K | medium | 7,1 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0710X25 | K | long | 7,1 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0720X12 | K | short | 7,2 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0720X20 | K | medium | 7,2 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0720X25 | K | long | 7,2 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0730X12 | K | short | 7,3 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0730X20 | K | medium | 7,3 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0730X25 | K | long | 7,3 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0740X12 | K | short | 7,4 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0740X20 | K | medium | 7,4 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0740X25 | K | long | 7,4 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0750X12 | K | short | 7,5 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0750X20 | K | medium | 7,5 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0750X25 | K | long | 7,5 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0760X12 | K | short | 7,6 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0760X20 | K | medium | 7,6 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0760X25 | K | long | 7,6 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0770X12 | K | short | 7,7 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0770X20 | K | medium | 7,7 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0770X25 | K | long | 7,7 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0780X12 | K | short | 7,8 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0780X20 | K | medium | 7,8 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0780X25 | K | long | 7,8 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0790X12 | K | short | 7,9 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0790X20 | K | medium | 7,9 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0790X25 | K | long | 7,9 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0800X12 | K | short | 8,0 | 12 | 22 | - | 3 | 12 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 107.59 € | | 08920-K0800X20 | K | medium | 8,0 | 12 | 22 | 8,5 | 3 | 20 | 10 | 4 | 8 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 127.30 € | | 08920-K0800X25 | K | long | 8,0 | 12 | 22 | 8,5 | 3 | 25 | 10 | 4 | 13 | 6 | 0,02 | 0,005 | 2 | 8,5 | 16,5 | 20 | 60° | | | 160.88 € | | 08920-K0810X16 | K | short | 8,1 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0810X28 | K | medium | 8,1 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0810X36 | K | long | 8,1 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0820X16 | K | short | 8,2 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0820X28 | K | medium | 8,2 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0820X36 | K | long | 8,2 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0830X16 | K | short | 8,3 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0830X28 | K | medium | 8,3 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0830X36 | K | long | 8,3 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0840X16 | K | short | 8,4 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0840X28 | K | medium | 8,4 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0840X36 | K | long | 8,4 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0850X16 | K | short | 8,5 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0850X28 | K | medium | 8,5 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0850X36 | K | long | 8,5 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0860X16 | K | short | 8,6 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0860X28 | K | medium | 8,6 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0860X36 | K | long | 8,6 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0870X16 | K | short | 8,7 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0870X28 | K | medium | 8,7 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0870X36 | K | long | 8,7 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0880X16 | K | short | 8,8 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0880X28 | K | medium | 8,8 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0880X36 | K | long | 8,8 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0890X16 | K | short | 8,9 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0890X28 | K | medium | 8,9 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0890X36 | K | long | 8,9 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0900X16 | K | short | 9 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0900X28 | K | medium | 9 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0900X36 | K | long | 9 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0910X16 | K | short | 9,1 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0910X28 | K | medium | 9,1 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0910X36 | K | long | 9,1 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0920X16 | K | short | 9,2 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0920X28 | K | medium | 9,2 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0920X36 | K | long | 9,2 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0930X16 | K | short | 9,3 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0930X28 | K | medium | 9,3 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0930X36 | K | long | 9,3 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0940X16 | K | short | 9,4 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0940X28 | K | medium | 9,4 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0940X36 | K | long | 9,4 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0950X16 | K | short | 9,5 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0950X28 | K | medium | 9,5 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0950X36 | K | long | 9,5 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0960X16 | K | short | 9,6 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0960X28 | K | medium | 9,6 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0960X36 | K | long | 9,6 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0970X16 | K | short | 9,7 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0970X28 | K | medium | 9,7 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0970X36 | K | long | 9,7 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0980X16 | K | short | 9,8 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0980X28 | K | medium | 9,8 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0980X36 | K | long | 9,8 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K0990X16 | K | short | 9,9 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K0990X28 | K | medium | 9,9 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K0990X36 | K | long | 9,9 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K1000X16 | K | short | 10 | 15 | 26 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 116.02 € | | 08920-K1000X28 | K | medium | 10 | 15 | 26 | 10,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 138.42 € | | 08920-K1000X36 | K | long | 10 | 15 | 26 | 10,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 18 | 22 | 50° | | | 170.28 € | | 08920-K1010X16 | K | short | 10,1 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1010X28 | K | medium | 10,1 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1010X36 | K | long | 10,1 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1020X16 | K | short | 10,2 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1020X28 | K | medium | 10,2 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1020X36 | K | long | 10,2 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1030X16 | K | short | 10,3 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1030X28 | K | medium | 10,3 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1030X36 | K | long | 10,3 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1040X16 | K | short | 10,4 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1040X28 | K | medium | 10,4 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1040X36 | K | long | 10,4 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1050X16 | K | short | 10,5 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1050X28 | K | medium | 10,5 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1050X36 | K | long | 10,5 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1060X16 | K | short | 10,6 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1060X28 | K | medium | 10,6 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1060X36 | K | long | 10,6 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1070X16 | K | short | 10,7 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1070X28 | K | medium | 10,7 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1070X36 | K | long | 10,7 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1080X16 | K | short | 10,8 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1080X28 | K | medium | 10,8 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1080X36 | K | long | 10,8 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1090X16 | K | short | 10,9 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1090X28 | K | medium | 10,9 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1090X36 | K | long | 10,9 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1100X16 | K | short | 11 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1100X28 | K | medium | 11 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1100X36 | K | long | 11 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1110X16 | K | short | 11,1 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1110X28 | K | medium | 11,1 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1110X36 | K | long | 11,1 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1120X16 | K | short | 11,2 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1120X28 | K | medium | 11,2 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1120X36 | K | long | 11,2 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1130X16 | K | short | 11,3 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1130X28 | K | medium | 11,3 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1130X36 | K | long | 11,3 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1140X16 | K | short | 11,4 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1140X28 | K | medium | 11,4 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1140X36 | K | long | 11,4 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1150X16 | K | short | 11,5 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1150X28 | K | medium | 11,5 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1150X36 | K | long | 11,5 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1160X16 | K | short | 11,6 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1160X28 | K | medium | 11,6 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1160X36 | K | long | 11,6 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1170X16 | K | short | 11,7 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1170X28 | K | medium | 11,7 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1170X36 | K | long | 11,7 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1180X16 | K | short | 11,8 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1180X28 | K | medium | 11,8 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1180X36 | K | long | 11,8 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1190X16 | K | short | 11,9 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1190X28 | K | medium | 11,9 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1190X36 | K | long | 11,9 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1200X16 | K | short | 12 | 18 | 30 | - | 3 | 16 | 10 | 4 | - | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 129.55 € | | 08920-K1200X28 | K | medium | 12 | 18 | 30 | 12,5 | 3 | 28 | 10 | 4 | 12 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 145.87 € | | 08920-K1200X36 | K | long | 12 | 18 | 30 | 12,5 | 3 | 36 | 10 | 4 | 20 | 6 | 0,02 | 0,005 | 2 | 8,5 | 20 | 24 | 50° | | | 179.65 € | | 08920-K1210X20 | K | short | 12,1 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1210X36 | K | medium | 12,1 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1210X45 | K | long | 12,1 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1220X20 | K | short | 12,2 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1220X36 | K | medium | 12,2 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1220X45 | K | long | 12,2 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1230X20 | K | short | 12,3 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1230X36 | K | medium | 12,3 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1230X45 | K | long | 12,3 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1240X20 | K | short | 12,4 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1240X36 | K | medium | 12,4 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1240X45 | K | long | 12,4 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1250X20 | K | short | 12,5 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1250X36 | K | medium | 12,5 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1250X45 | K | long | 12,5 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1260X20 | K | short | 12,6 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1260X36 | K | medium | 12,6 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1260X45 | K | long | 12,6 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1270X20 | K | short | 12,7 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1270X36 | K | medium | 12,7 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1270X45 | K | long | 12,7 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1280X20 | K | short | 12,8 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1280X36 | K | medium | 12,8 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1280X45 | K | long | 12,8 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1290X20 | K | short | 12,9 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1290X36 | K | medium | 12,9 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1290X45 | K | long | 12,9 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1300X20 | K | short | 13 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1300X36 | K | medium | 13 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1300X45 | K | long | 13 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1310X20 | K | short | 13,1 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1310X36 | K | medium | 13,1 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1310X45 | K | long | 13,1 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1320X20 | K | short | 13,2 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1320X36 | K | medium | 13,2 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1320X45 | K | long | 13,2 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1330X20 | K | short | 13,3 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1330X36 | K | medium | 13,3 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1330X45 | K | long | 13,3 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1340X20 | K | short | 13,4 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1340X36 | K | medium | 13,4 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1340X45 | K | long | 13,4 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1350X20 | K | short | 13,5 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1350X36 | K | medium | 13,5 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1350X45 | K | long | 13,5 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1360X20 | K | short | 13,6 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1360X36 | K | medium | 13,6 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1360X45 | K | long | 13,6 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1370X20 | K | short | 13,7 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1370X36 | K | medium | 13,7 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1370X45 | K | long | 13,7 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1380X20 | K | short | 13,8 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1380X36 | K | medium | 13,8 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1380X45 | K | long | 13,8 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1390X20 | K | short | 13,9 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1390X36 | K | medium | 13,9 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1390X45 | K | long | 13,9 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1400X20 | K | short | 14 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1400X36 | K | medium | 14 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1400X45 | K | long | 14 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1410X20 | K | short | 14,1 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1410X36 | K | medium | 14,1 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1410X45 | K | long | 14,1 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1420X20 | K | short | 14,2 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1420X36 | K | medium | 14,2 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1420X45 | K | long | 14,2 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1430X20 | K | short | 14,3 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1430X36 | K | medium | 14,3 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1430X45 | K | long | 14,3 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1440X20 | K | short | 14,4 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1440X36 | K | medium | 14,4 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1440X45 | K | long | 14,4 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1450X20 | K | short | 14,5 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1450X36 | K | medium | 14,5 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1450X45 | K | long | 14,5 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1460X20 | K | short | 14,6 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1460X36 | K | medium | 14,6 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1460X45 | K | long | 14,6 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1470X20 | K | short | 14,7 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1470X36 | K | medium | 14,7 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1470X45 | K | long | 14,7 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1480X20 | K | short | 14,8 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1480X36 | K | medium | 14,8 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1480X45 | K | long | 14,8 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1490X20 | K | short | 14,9 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1490X36 | K | medium | 14,9 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1490X45 | K | long | 14,9 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1500X20 | K | short | 15 | 22 | 34 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 134.74 € | | 08920-K1500X36 | K | medium | 15 | 22 | 34 | 15,5 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 169.48 € | | 08920-K1500X45 | K | long | 15 | 22 | 34 | 15,5 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 23,5 | 28 | 35° | | | 199.97 € | | 08920-K1550X20 | K | short | 15,5 | 26 | 39 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 146.02 € | | 08920-K1550X36 | K | medium | 15,5 | 26 | 39 | 19 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 185.98 € | | 08920-K1550X45 | K | long | 15,5 | 26 | 39 | 19 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 231.10 € | | 08920-K1600X20 | K | short | 16 | 26 | 39 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 146.02 € | | 08920-K1600X36 | K | medium | 16 | 26 | 39 | 19 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 185.98 € | | 08920-K1600X45 | K | long | 16 | 26 | 39 | 19 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 231.10 € | | 08920-K1650X20 | K | short | 16,5 | 26 | 39 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 146.02 € | | 08920-K1650X36 | K | medium | 16,5 | 26 | 39 | 19 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 185.98 € | | 08920-K1650X45 | K | long | 16,5 | 26 | 39 | 19 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 231.10 € | | 08920-K1700X20 | K | short | 17 | 26 | 39 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 146.02 € | | 08920-K1700X36 | K | medium | 17 | 26 | 39 | 19 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 185.98 € | | 08920-K1700X45 | K | long | 17 | 26 | 39 | 19 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 231.10 € | | 08920-K1750X20 | K | short | 17,5 | 26 | 39 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 146.02 € | | 08920-K1750X36 | K | medium | 17,5 | 26 | 39 | 19 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 185.98 € | | 08920-K1750X45 | K | long | 17,5 | 26 | 39 | 19 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 231.10 € | | 08920-K1800X20 | K | short | 18 | 26 | 39 | - | 5 | 20 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 146.02 € | | 08920-K1800X36 | K | medium | 18 | 26 | 39 | 19 | 5 | 36 | 12 | 5,5 | 16 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 185.98 € | | 08920-K1800X45 | K | long | 18 | 26 | 39 | 19 | 5 | 45 | 12 | 5,5 | 25 | 7 | 0,02 | 0,005 | 3 | 10,5 | 26 | 31 | 35° | | | 231.10 € | | 08920-K1850X25 | K | short | 18,5 | 30 | 46 | - | 5 | 25 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 217.12 € | | 08920-K1850X45 | K | medium | 18,5 | 30 | 46 | 23 | 5 | 45 | 12 | 5,5 | 20 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 279.64 € | | 08920-K1850X56 | K | long | 18,5 | 30 | 46 | 23 | 5 | 56 | 12 | 5,5 | 31 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 339.01 € | | 08920-K1900X25 | K | short | 19 | 30 | 46 | - | 5 | 25 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 217.12 € | | 08920-K1900X45 | K | medium | 19 | 30 | 46 | 23 | 5 | 45 | 12 | 5,5 | 20 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 279.64 € | | 08920-K1900X56 | K | long | 19 | 30 | 46 | 23 | 5 | 56 | 12 | 5,5 | 31 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 339.01 € | | 08920-K1950X25 | K | short | 19,5 | 30 | 46 | - | 5 | 25 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 217.12 € | | 08920-K1950X45 | K | medium | 19,5 | 30 | 46 | 23 | 5 | 45 | 12 | 5,5 | 20 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 279.64 € | | 08920-K1950X56 | K | long | 19,5 | 30 | 46 | 23 | 5 | 56 | 12 | 5,5 | 31 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 339.01 € | | 08920-K2000X25 | K | short | 20 | 30 | 46 | - | 5 | 25 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 217.12 € | | 08920-K2000X45 | K | medium | 20 | 30 | 46 | 23 | 5 | 45 | 12 | 5,5 | 20 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 279.64 € | | 08920-K2000X56 | K | long | 20 | 30 | 46 | 23 | 5 | 56 | 12 | 5,5 | 31 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 339.01 € | | 08920-K2050X25 | K | short | 20,5 | 30 | 46 | - | 5 | 25 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 217.12 € | | 08920-K2050X45 | K | medium | 20,5 | 30 | 46 | 23 | 5 | 45 | 12 | 5,5 | 20 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 279.64 € | | 08920-K2050X56 | K | long | 20,5 | 30 | 46 | 23 | 5 | 56 | 12 | 5,5 | 31 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 339.01 € | | 08920-K2100X25 | K | short | 21 | 30 | 46 | - | 5 | 25 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 217.12 € | | 08920-K2100X45 | K | medium | 21 | 30 | 46 | 23 | 5 | 45 | 12 | 5,5 | 20 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 279.64 € | | 08920-K2100X56 | K | long | 21 | 30 | 46 | 23 | 5 | 56 | 12 | 5,5 | 31 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 339.01 € | | 08920-K2150X25 | K | short | 21,5 | 30 | 46 | - | 5 | 25 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 217.12 € | | 08920-K2150X45 | K | medium | 21,5 | 30 | 46 | 23 | 5 | 45 | 12 | 5,5 | 20 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 279.64 € | | 08920-K2150X56 | K | long | 21,5 | 30 | 46 | 23 | 5 | 56 | 12 | 5,5 | 31 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 339.01 € | | 08920-K2200X25 | K | short | 22 | 30 | 46 | - | 5 | 25 | 12 | 5,5 | - | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 217.12 € | | 08920-K2200X45 | K | medium | 22 | 30 | 46 | 23 | 5 | 45 | 12 | 5,5 | 20 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 279.64 € | | 08920-K2200X56 | K | long | 22 | 30 | 46 | 23 | 5 | 56 | 12 | 5,5 | 31 | 7 | 0,02 | 0,005 | 3 | 10,5 | 29,5 | 35 | 30° | | | 339.01 € | | 08920-K2250X25 | K | short | 22,5 | 35 | 52 | - | 6 | 25 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 245.77 € | | 08920-K2250X45 | K | medium | 22,5 | 35 | 52 | 27 | 6 | 45 | 12 | 5,5 | 20 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 322.87 € | | 08920-K2250X56 | K | long | 22,5 | 35 | 52 | 27 | 6 | 56 | 12 | 5,5 | 31 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 400.81 € | | 08920-K2300X25 | K | short | 23 | 35 | 52 | - | 6 | 25 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 245.77 € | | 08920-K2300X45 | K | medium | 23 | 35 | 52 | 27 | 6 | 45 | 12 | 5,5 | 20 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 322.87 € | | 08920-K2300X56 | K | long | 23 | 35 | 52 | 27 | 6 | 56 | 12 | 5,5 | 31 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 400.81 € | | 08920-K2350X25 | K | short | 23,5 | 35 | 52 | - | 6 | 25 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 245.77 € | | 08920-K2350X45 | K | medium | 23,5 | 35 | 52 | 27 | 6 | 45 | 12 | 5,5 | 20 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 322.87 € | | 08920-K2350X56 | K | long | 23,5 | 35 | 52 | 27 | 6 | 56 | 12 | 5,5 | 31 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 400.81 € | | 08920-K2400X25 | K | short | 24 | 35 | 52 | - | 6 | 25 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 245.77 € | | 08920-K2400X45 | K | medium | 24 | 35 | 52 | 27 | 6 | 45 | 12 | 5,5 | 20 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 322.87 € | | 08920-K2400X56 | K | long | 24 | 35 | 52 | 27 | 6 | 56 | 12 | 5,5 | 31 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 400.81 € | | 08920-K2450X25 | K | short | 24,5 | 35 | 52 | - | 6 | 25 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 245.77 € | | 08920-K2450X45 | K | medium | 24,5 | 35 | 52 | 27 | 6 | 45 | 12 | 5,5 | 20 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 322.87 € | | 08920-K2450X56 | K | long | 24,5 | 35 | 52 | 27 | 6 | 56 | 12 | 5,5 | 31 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 400.81 € | | 08920-K2500X25 | K | short | 25 | 35 | 52 | - | 6 | 25 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 245.77 € | | 08920-K2500X45 | K | medium | 25 | 35 | 52 | 27 | 6 | 45 | 12 | 5,5 | 20 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 322.87 € | | 08920-K2500X56 | K | long | 25 | 35 | 52 | 27 | 6 | 56 | 12 | 5,5 | 31 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 400.81 € | | 08920-K2550X25 | K | short | 25,5 | 35 | 52 | - | 6 | 25 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 245.77 € | | 08920-K2550X45 | K | medium | 25,5 | 35 | 52 | 27 | 6 | 45 | 12 | 5,5 | 20 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 322.87 € | | 08920-K2550X56 | K | long | 25,5 | 35 | 52 | 27 | 6 | 56 | 12 | 5,5 | 31 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 400.81 € | | 08920-K2600X25 | K | short | 26 | 35 | 52 | - | 6 | 25 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 245.77 € | | 08920-K2600X45 | K | medium | 26 | 35 | 52 | 27 | 6 | 45 | 12 | 5,5 | 20 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 322.87 € | | 08920-K2600X56 | K | long | 26 | 35 | 52 | 27 | 6 | 56 | 12 | 5,5 | 31 | 7 | 0,04 | 0,008 | 3 | 10,5 | 32,5 | 37 | 30° | | | 400.81 € | | 08920-K2650X30 | K | short | 26,5 | 42 | 59 | - | 6 | 30 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 295.27 € | | 08920-K2650X56 | K | medium | 26,5 | 42 | 59 | 31 | 6 | 56 | 12 | 5,5 | 26 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 407.89 € | | 08920-K2650X67 | K | long | 26,5 | 42 | 59 | 31 | 6 | 67 | 12 | 5,5 | 37 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 496.92 € | | 08920-K2700X30 | K | short | 27 | 42 | 59 | - | 6 | 30 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 295.27 € | | 08920-K2700X56 | K | medium | 27 | 42 | 59 | 31 | 6 | 56 | 12 | 5,5 | 26 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 407.89 € | | 08920-K2700X67 | K | long | 27 | 42 | 59 | 31 | 6 | 67 | 12 | 5,5 | 37 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 496.92 € | | 08920-K2750X30 | K | short | 27,5 | 42 | 59 | - | 6 | 30 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 295.27 € | | 08920-K2750X56 | K | medium | 27,5 | 42 | 59 | 31 | 6 | 56 | 12 | 5,5 | 26 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 407.89 € | | 08920-K2750X67 | K | long | 27,5 | 42 | 59 | 31 | 6 | 67 | 12 | 5,5 | 37 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 496.92 € | | 08920-K2800X30 | K | short | 28 | 42 | 59 | - | 6 | 30 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 295.27 € | | 08920-K2800X56 | K | medium | 28 | 42 | 59 | 31 | 6 | 56 | 12 | 5,5 | 26 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 407.89 € | | 08920-K2800X67 | K | long | 28 | 42 | 59 | 31 | 6 | 67 | 12 | 5,5 | 37 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 496.92 € | | 08920-K2850X30 | K | short | 28,5 | 42 | 59 | - | 6 | 30 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 295.27 € | | 08920-K2850X56 | K | medium | 28,5 | 42 | 59 | 31 | 6 | 56 | 12 | 5,5 | 26 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 407.89 € | | 08920-K2850X67 | K | long | 28,5 | 42 | 59 | 31 | 6 | 67 | 12 | 5,5 | 37 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 496.92 € | | 08920-K2900X30 | K | short | 29 | 42 | 59 | - | 6 | 30 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 295.27 € | | 08920-K2900X56 | K | medium | 29 | 42 | 59 | 31 | 6 | 56 | 12 | 5,5 | 26 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 407.89 € | | 08920-K2900X67 | K | long | 29 | 42 | 59 | 31 | 6 | 67 | 12 | 5,5 | 37 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 496.92 € | | 08920-K2950X30 | K | short | 29,5 | 42 | 59 | - | 6 | 30 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 295.27 € | | 08920-K2950X56 | K | medium | 29,5 | 42 | 59 | 31 | 6 | 56 | 12 | 5,5 | 26 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 407.89 € | | 08920-K2950X67 | K | long | 29,5 | 42 | 59 | 31 | 6 | 67 | 12 | 5,5 | 37 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 496.92 € | | 08920-K3000X30 | K | short | 30 | 42 | 59 | - | 6 | 30 | 12 | 5,5 | - | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 295.27 € | | 08920-K3000X56 | K | medium | 30 | 42 | 59 | 31 | 6 | 56 | 12 | 5,5 | 26 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 407.89 € | | 08920-K3000X67 | K | long | 30 | 42 | 59 | 31 | 6 | 67 | 12 | 5,5 | 37 | 7 | 0,04 | 0,008 | 3 | 10,5 | 36 | 41 | 30° | | | 496.92 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|