Item description/product images

Lifting bolt with ring lock
  • Lifting bolt with ring lock
  • Lifting bolt with ring lock
DescriptionMaterial:Bolts, ring nut and safety ring:
Ø 12, 16 and 20 = 16MnCrS5 1.7139
Ø 25 and 32 = 42CrMoS4 1.7227
strip spring: CK75 1.1248
Version:Black oxidised.Note:The lifting bolts are used for safely hoisting loads with the aid of end flanges similar to VDI 3366. The hole for receiving dimension D must have a tolerance of +1mm.

The retaining ring is compelled into position by a spring band - the lifting bolt can only be released by conscious movement of the retaining ring.

With CE marking.

Detailed operating instructions are included.

Drawings

Lifting bolt with ring lock

Item selection/filter

Order No.

DD1LL1L2Hmax.
permissible
load kg
CADAcc.PriceOrder
07790-1205512155569101,4300 17.33 €
07790-1607216207289131,8600 19.47 €
07790-20090202590113162,3900 21.94 €
07790-251152532115143203,22000 30.85 €
07790-321453240145180253,73200 35.80 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83