Item description/product images

Screws with countersunk headhexagon socket DIN 7991
  • Screws with countersunk headhexagon socket DIN 7991
DescriptionMaterial:Steel or stainless steel (A 2)Version:Steel grade 8.8, black.
Stainless steel A 2-70, bright.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 07175 Screws with countersunk headhexagon socket DIN 7991 114 kB

Drawings

Screws with countersunk headhexagon socket DIN 7991

Overview of items (compressed)

Item selection/filter
Order No.
Steel
Order No.
Stainless steel
DLL1
min.
KTD1

SWFilter
07175-04X07175-104XM410/12/16/20/25142,31,882,5
07175-05X07175-105XM510/12/16/20/25/30162,82,3103
07175-06X07175-106XM610/12/16/20/25/30/35/40/45/50/60183,32,5124
07175-08X07175-108XM816/20/25/30/35/40/45/50/60224,43,5165
07175-10X07175-110XM1016/20/25/30/35/40/45/50/60/70265,54,4206
07175-12X07175-112XM1220/25/30/35/40/45/50/60/70/80306,54,6248
07175-16X07175-116XM1630/35/40/45/50/60/70/80387,55,33010
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83