Item description/product images

Socket head screws with low headDIN 6912
  • Socket head screws with low headDIN 6912
DescriptionMaterial:Steel or stainless steel (A 2)Version:Steel grade 8.8, black.
Stainless steel A 2-70, bright.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 07161 Socket head screws with low headDIN 6912 98,9 kB

Drawings

Socket head screws with low headDIN 6912

Overview of items (compressed)

Item selection/filter
Order No.

Material

DLBDKKD1SWTFilter
07161-04XsteelM410/12/16/20/256,5/8,5/12,5/14/1472,8231,48
07161-05XsteelM510/12/16/20/25/305,8/7,8/11,8/15,8/16/168,53,52,541,88
07161-06XsteelM610/12/16/20/25/30/35/40/45/50/604,5/6,5/10,5/14,5/19,5/18/18/18/18/18/18104352,38
07161-08XsteelM810/12/16/20/25/30/35/40/45/50/60/70/8022/5/9/13/22/22/22/22/22/22/22/22/22135462,88
07161-10XsteelM1020/25/30/35/40/45/50/60/70/80/90/10012/17/22/27/26/26/26/26/26/26/26/26166,5583,35
07161-12XsteelM1220/25/30/35/40/45/50/60/70/80/90/100/110/12010,5/15,5/20,5/25,5/30,5/30/30/30/30/30/30/30/30/30187,56103,85
07161-16XsteelM1630/35/40/45/50/60/70/80/90/100/110/12019/24/38/38/38/38/38/38/38/38/38/3824108145,35
07161-20XsteelM2040/45/50/60/70/80/90/100/110/12026/26/36/46/46/46/46/46/46/46301210176,32
07161-104Xstainless steelM410/12/16/20/256,5/8,5/12,5/14/1472,8231,48
07161-105Xstainless steelM510/12/16/20/25/305,8/7,8/11,8/15,8/16/168,53,52,541,88
07161-106Xstainless steelM610/12/16/20/25/30/35/40/45/50/604,5/6,5/10,5/14,5/19,5/18/18/18/18/18/18104352,38
07161-108Xstainless steelM810/12/16/20/25/30/35/40/45/50/60/706/5/9/22/22/22/22/22/22/22/22/22135462,88
07161-110Xstainless steelM1016/20/25/30/35/40/45/50/60/708/12/17/22/27/26/26/26/26/26166,5583,35
07161-112Xstainless steelM1220/25/30/35/40/45/50/60/7010,5/15,5/30/25,5/30,5/30/30/30/30187,56103,85
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83