Item description/product images

Description Material, version: Form O stainless steel with diamond surface comparable with abrasive grit size 100. Note: Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. The use of grippers allows the transfer of very high torque values and above average grip, even with hard materials and surface irregularities.

Form O: The abrasive diamond surface is bonded firmly to the base. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.

Grippers and inserts can be fitted in the following self-aligning pads:
Order No. 02003-117X022 up to 02003-936X036
Order No. 02007-110X015 up to 02007-924X100
Order No. 02007-120X030 up to 02007-924X080
Download Here is all the information as a PDF datasheet:
 Datasheet 07113_O Round inserts, Form O 185 kB

Drawings

Round inserts, Form O

Item selection/filter

Order No.Form

D2L3L4GCAD Acc. Price Order
07113-10105O10105M5 8.60 €
07113-10125O10126,4M5 9.32 €
07113-12105O12105M5 9.86 €
07113-12125O12126,4M5 9.53 €
07113-16105O16105M6 12.44 €
07113-16125O16126,4M6 12.57 €
07113-20105O20105M6 13.90 €
07113-20125O20126,4M6 14.11 €
07113-25105O25105M6 16.23 €
07113-25125O25126,4M6 17.18 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83