Item description/product images

Ball-end thrust screws with head, Form B
  • Ball-end thrust screws with head, Form B
DescriptionMaterial:Screw carbon steel.
Ball ball-bearing steel.
Version:Screw, grade 10.9, black.
Ball hardened, bright.
Note:Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 07100_B Ball-end thrust screws with head, Form B 152 kB

Drawings

Ball-end thrust screws with head, Form B

Item selection/filter

Order No.FormD1L2D2D3L3L4Ball-ØSWLoad rating
max. kN (static
load only)
CADAcc.PriceOrder
07100-20410BM41071,442,12,533,5 2.78 €
07100-20416BM41671,442,12,533,5 2.78 €
07100-20420BM42071,442,12,533,5 2.78 €
07100-20512BM5128,5252,4344,5 2.90 €
07100-20516BM5168,5252,4344,5 2.90 €
07100-20520BM5208,5252,4344,5 2.90 €
07100-20620BM620103,263459 2.97 €
07100-20630BM630103,263459 2.99 €
07100-20640BM640103,2616459 3.06 €
07100-20820BM820134,583,55,5615 3.70 €
07100-20835BM835134,583,55,5615 3.78 €
07100-20850BM850134,58225,5615 3.92 €
07100-21025BM1025166104,57820 4.27 €
07100-21040BM1040166104,57820 4.46 €
07100-21060BM106016610287820 4.62 €
07100-21230BM1230187,21258,51030 6.00 €
07100-21250BM1250187,21258,51030 6.22 €
07100-21280BM1280187,212448,51030 6.72 €
07100-21640BM16402410,7166121460 8.58 €
07100-21660BM16602410,7166121460 8.99 €
07100-21680BM16802410,71636121460 9.61 €
07100-22050BM20503013,5207,5151790 15.58 €
07100-22080BM20803013,52028151790 16.26 €
07100-220100BM201003013,52048151790 17.08 €
07100-22460BM24603615,82491819120 23.29 €
07100-22490BM24903615,824301819120 26.47 €
07100-224120BM241203615,824601819120 27.85 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83