|
|
07134Torque screws with ball thrust points |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Black oxidised.Note:The torque required for the knurled screw is generated by two spring-mounted thrust balls. As soon as the adjustable final pressure is reached, the grip runs free. The final pressure is set using the set screws located in the head. These torque screws are particularly useful when used together with thrust pads (07138, 07140 or 07141) for clamping sloping surfaces.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | D2 | D3 | H | L | L1 | L2 | F1 N | F2 N | R | CAD | Acc. | Price | Order |
---|
07134-06X40 | M6 | 25 | 4,5 | 4,1 | 20 | 40 | 6 | 2,5 | 40 | 800 | 3 | | | 101.95 € | | 07134-06X60 | M6 | 25 | 4,5 | 4,1 | 20 | 60 | 6 | 2,5 | 40 | 800 | 3 | | | 103.85 € | | 07134-08X60 | M8 | 25 | 6 | 5,3 | 20 | 60 | 7,5 | 3 | 40 | 650 | 5 | | | 103.85 € | | 07134-08X80 | M8 | 25 | 6 | 5,3 | 20 | 80 | 7,5 | 3 | 40 | 650 | 5 | | | 106.61 € | | 07134-10X60 | M10 | 25 | 8 | 7,2 | 20 | 60 | 9 | 4,5 | 40 | 550 | 6 | | | 106.61 € | | 07134-10X80 | M10 | 25 | 8 | 7,2 | 20 | 80 | 9 | 4,5 | 40 | 550 | 6 | | | 132.37 € | | 07134-12X80 | M12 | 25 | 8 | 7,2 | 20 | 80 | 10 | 4,5 | 40 | 450 | 6 | | | 132.37 € | | 07134-12X100 | M12 | 25 | 8 | 7,2 | 20 | 100 | 10 | 4,5 | 40 | 450 | 6 | | | 132.37 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|