norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel (A 2).

LONG-LOK thread lock nylon.
Version:Steel class 45 H, black.
Stainless steel A 2-70, bright.
Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07165_L Grub screws with hexagon socket and flat point DIN 913 with LONG-LOK 164 kB
 Spring plungers with LONG-LOK thread lock 1,5 MB

Drawings

Grub screws with hexagon socket and flat point DIN 913 with LONG-LOK

Item selection/filter

Order No.Version 2Main
material
LL1D1

D2SWCADAcc.PriceOrder
07165-203X5long-loksteel52M321,5 0.67 €
07165-203X6long-loksteel63M321,5 0.67 €
07165-203X8long-loksteel84M321,5 0.67 €
07165-203X10long-loksteel104M321,5 0.67 €
07165-203X12long-loksteel124M321,5 0.67 €
07165-204X5long-loksteel52M42,52 0.67 €
07165-204X6long-loksteel62,5M42,52 0.67 €
07165-204X8long-loksteel83,5M42,52 0.67 €
07165-204X10long-loksteel105M42,52 0.67 €
07165-204X12long-loksteel125M42,52 0.67 €
07165-204X16long-loksteel165M42,52 0.67 €
07165-205X5long-loksteel52M53,52,5 0.71 €
07165-205X6long-loksteel63M53,52,5 0.71 €
07165-205X8long-loksteel83,5M53,52,5 0.71 €
07165-205X10long-loksteel103,5M53,52,5 0.71 €
07165-205X12long-loksteel125M53,52,5 0.71 €
07165-205X16long-loksteel166M53,52,5 0.71 €
07165-206X6long-loksteel62,5M643 0.71 €
07165-206X8long-loksteel83M643 0.71 €
07165-206X10long-loksteel103,5M643 0.71 €
07165-206X12long-loksteel125M643 0.71 €
07165-206X16long-loksteel167M643 0.74 €
07165-206X20long-loksteel207M643 0.74 €
07165-208X8long-loksteel83M85,54 0.74 €
07165-208X10long-loksteel103,5M85,54 0.74 €
07165-208X12long-loksteel125M85,54 0.74 €
07165-208X16long-loksteel168M85,54 0.74 €
07165-208X20long-loksteel208M85,54 0.74 €
07165-210X10long-loksteel105M1075 0.76 €
07165-210X12long-loksteel125M1075 0.76 €
07165-210X16long-loksteel169M1075 0.76 €
07165-210X20long-loksteel209M1075 0.76 €
07165-303X5long-lokstainless steel52M321,5 1.20 €
07165-303X6long-lokstainless steel63M321,5 1.20 €
07165-303X8long-lokstainless steel84M321,5 1.20 €
07165-303X10long-lokstainless steel104M321,5 1.20 €
07165-303X12long-lokstainless steel124M321,5 1.20 €
07165-304X5long-lokstainless steel52M42,52 1.20 €
07165-304X6long-lokstainless steel62,5M42,52 1.20 €
07165-304X8long-lokstainless steel83,5M42,52 1.20 €
07165-304X10long-lokstainless steel105M42,52 1.20 €
07165-304X12long-lokstainless steel125M42,52 1.20 €
07165-304X16long-lokstainless steel165M42,52 1.20 €
07165-305X5long-lokstainless steel52M53,52,5 1.23 €
07165-305X6long-lokstainless steel63M53,52,5 1.23 €
07165-305X8long-lokstainless steel83,5M53,52,5 1.23 €
07165-305X10long-lokstainless steel103,5M53,52,5 1.23 €
07165-305X12long-lokstainless steel125M53,52,5 1.23 €
07165-305X16long-lokstainless steel166M53,52,5 1.23 €
07165-306X6long-lokstainless steel62,5M643 1.23 €
07165-306X8long-lokstainless steel83M643 1.23 €
07165-306X10long-lokstainless steel103,5M643 1.23 €
07165-306X12long-lokstainless steel125M643 1.27 €
07165-306X16long-lokstainless steel167M643 1.27 €
07165-306X20long-lokstainless steel207M643 1.27 €
07165-308X8long-lokstainless steel83M85,54 1.27 €
07165-308X10long-lokstainless steel103,5M85,54 1.27 €
07165-308X12long-lokstainless steel125M85,54 1.27 €
07165-308X16long-lokstainless steel168M85,54 1.27 €
07165-308X20long-lokstainless steel208M85,54 1.27 €
07165-310X10long-lokstainless steel105M1075 1.29 €
07165-310X12long-lokstainless steel125M1075 1.29 €
07165-310X16long-lokstainless steel169M1075 1.29 €
07165-310X20long-lokstainless steel209M1075 1.29 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83