norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel 1.0718.
Stainless steel 1.4305.
Version:Steel black oxidised.
Screw 12.9 steel.
Stainless steel bright.
Screw A2-70 stainless steel.
Note:One-piece shaft collars surround the shaft with a uniformly distributed clamping force. This leads to a dimensionally precise fit and very high retaining forces without damaging the shaft.

The shaft tolerance should lie within h11.

Form A: Standard shaft collar.
Form B: Shaft collar with a ca. 15% higher clamping force than the standard version by the same tightening torque on the locking screw. The bore remains cylindrical which means that the shaft is precisely enclosed. Less imbalance.
Temperature range:-40 °C to +175 °C.On request:Other dimensions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07811 Shaft collars one-piece wide 199 kB

Drawings (total overview)

Shaft collars one-piece wide

Shaft collars one-piece wide, Form A

More information

Drawings

Shaft collars one-piece wide, Form A

Item selection/filter

Order No.FormMain
material
BC
(DIN 912)
D1

D2RCADAcc.PriceOrder
07811-00801Asteel20M3x881822,4 6.46 €
07811-01001Asteel20M3x10102426 7.27 €
07811-01201Asteel24M4x12122831,8 8.18 €
07811-01601Asteel29M5x16163439,4 9.89 €
07811-02001Asteel33M6x18204046,4 11.20 €
07811-02501Asteel33M6x18254550,8 13.05 €
07811-03001Asteel33M6x18305458,6 15.69 €
07811-04001Asteel33M6x18406065 15.82 €
07811-05001Asteel41M8x25507887 24.00 €
07811-00802Astainless steel20M3x881822,4 10.61 €
07811-01002Astainless steel20M3x10102426 13.28 €
07811-01202Astainless steel24M4x12122831,8 14.87 €
07811-01602Astainless steel29M5x16163439,4 18.12 €
07811-02002Astainless steel33M6x18204046,4 20.48 €
07811-02502Astainless steel33M6x18254550,8 24.17 €
07811-03002Astainless steel33M6x18305458,6 28.60 €
07811-04002Astainless steel33M6x18406065 28.90 €
07811-05002Astainless steel41M8x25507887 43.93 €

Shaft collars one-piece, wide, Form B

More information

Drawings

Shaft collars one-piece, wide, Form B

Item selection/filter

Order No.FormMain
material
BC
(DIN 912)
D1

D2RCADAcc.PriceOrder
07811-100801Bsteel20M3x881822,4 6.46 €
07811-101001Bsteel20M3x10102426 7.27 €
07811-101201Bsteel24M4x12122831,8 8.18 €
07811-101601Bsteel29M5x16163439,4 9.89 €
07811-102001Bsteel33M6x18204046,4 11.20 €
07811-102501Bsteel33M6x18254550,8 13.05 €
07811-103001Bsteel33M6x18305458,6 15.69 €
07811-104001Bsteel33M6x18406065 15.82 €
07811-105001Bsteel41M8x25507887 24.00 €
07811-100802Bstainless steel20M3x881822,4 10.61 €
07811-101002Bstainless steel20M3x10102426 13.28 €
07811-101202Bstainless steel24M4x12122831,8 14.87 €
07811-101602Bstainless steel29M5x16163439,4 18.12 €
07811-102002Bstainless steel33M6x18204046,4 20.48 €
07811-102502Bstainless steel33M6x18254550,8 24.17 €
07811-103002Bstainless steel33M6x18305458,6 28.60 €
07811-104002Bstainless steel33M6x18406065 28.90 €
07811-105002Bstainless steel41M8x25507887 43.93 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2022 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83