|
|
07210_STHexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Steel grade 8, bright (blackened) or electro zinc-plated. Steel grade 10, bright (blackened) or electro zinc-plated. Steel grade 12, bright (blackened).Note:The nut grade must always be the same or higher than the bolt grade, i.e. bolts with grade 8.8 are always paired with nuts grade 8 or higher, but never less.On request:DIN ISO 272 spanner sizes.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Material | Surface finish body | Grade | D | E | H | SW | CAD | Acc. | Price | Order |
---|
07210-03 | steel | bright (black) | 8 | M3 | 6,01 | 2,4 | 5,5 |  | | 0.13 € | | 07210-04 | steel | bright (black) | 8 | M4 | 7,66 | 3,2 | 7 |  | | 0.13 € | | 07210-05 | steel | bright (black) | 8 | M5 | 8,79 | 4 | 8 |  | | 0.13 € | | 07210-06 | steel | bright (black) | 8 | M6 | 11,05 | 5 | 10 |  | | 0.13 € | | 07210-08 | steel | bright (black) | 8 | M8 | 14,38 | 6,5 | 13 |  | | 0.13 € | | 07210-10 | steel | bright (black) | 8 | M10 | 18,9 | 8 | 17 |  | | 0.20 € | | 07210-12 | steel | bright (black) | 8 | M12 | 21,1 | 10 | 19 |  | | 0.20 € | | 07210-14 | steel | bright (black) | 8 | M14 | 23,9 | 11 | 22 |  | | 0.30 € | | 07210-16 | steel | bright (black) | 8 | M16 | 26,76 | 13 | 24 |  | | 0.32 € | | 07210-20 | steel | bright (black) | 8 | M20 | 32,95 | 16 | 30 |  | | 0.56 € | | 07210-22 | steel | bright (black) | 8 | M22 | 35 | 18 | 32 |  | | 1.00 € | | 07210-24 | steel | bright (black) | 8 | M24 | 39,6 | 19 | 36 |  | | 1.22 € | | 07210-27 | steel | bright (black) | 8 | M27 | 45,2 | 22 | 41 |  | | 1.84 € | | 07210-30 | steel | bright (black) | 8 | M30 | 50,9 | 24 | 46 |  | | 2.71 € | | 07210-33 | steel | bright (black) | 8 | M33 | 55,4 | 26 | 50 |  | | 3.53 € | | 07210-36 | steel | bright (black) | 8 | M36 | 60,8 | 29 | 55 |  | | 4.49 € | | 07210-203 | steel | galvanised | 8 | M3 | 6,01 | 2,4 | 5,5 |  | | 0.14 € | | 07210-204 | steel | galvanised | 8 | M4 | 7,66 | 3,2 | 7 |  | | 0.14 € | | 07210-205 | steel | galvanised | 8 | M5 | 8,79 | 4 | 8 |  | | 0.14 € | | 07210-206 | steel | galvanised | 8 | M6 | 11,05 | 5 | 10 |  | | 0.14 € | | 07210-208 | steel | galvanised | 8 | M8 | 14,38 | 6,5 | 13 |  | | 0.14 € | | 07210-210 | steel | galvanised | 8 | M10 | 18,9 | 8 | 17 |  | | 0.21 € | | 07210-212 | steel | galvanised | 8 | M12 | 21,1 | 10 | 19 |  | | 0.21 € | | 07210-214 | steel | galvanised | 8 | M14 | 23,9 | 11 | 22 |  | | 0.31 € | | 07210-216 | steel | galvanised | 8 | M16 | 26,76 | 13 | 24 |  | | 0.35 € | | 07210-220 | steel | galvanised | 8 | M20 | 32,95 | 16 | 30 |  | | 0.60 € | | 07210-222 | steel | galvanised | 8 | M22 | 35 | 18 | 32 |  | | 1.05 € | | 07210-224 | steel | galvanised | 8 | M24 | 39,6 | 19 | 36 |  | | 1.33 € | | 07210-227 | steel | galvanised | 8 | M27 | 45,2 | 22 | 41 |  | | 1.90 € | | 07210-230 | steel | galvanised | 8 | M30 | 50,9 | 24 | 46 |  | | 2.93 € | | 07210-233 | steel | galvanised | 8 | M33 | 55,4 | 26 | 50 |  | | 4.01 € | | 07210-236 | steel | galvanised | 8 | M36 | 60,8 | 29 | 55 |  | | 5.01 € | | 07210-403 | steel | bright (black) | 10 | M3 | 6,01 | 2,4 | 5,5 |  | | 0.15 € | | 07210-404 | steel | bright (black) | 10 | M4 | 7,66 | 3,2 | 7 |  | | 0.15 € | | 07210-405 | steel | bright (black) | 10 | M5 | 8,79 | 4 | 8 |  | | 0.15 € | | 07210-406 | steel | bright (black) | 10 | M6 | 11,05 | 5 | 10 |  | | 0.15 € | | 07210-408 | steel | bright (black) | 10 | M8 | 14,38 | 6,5 | 13 |  | | 0.15 € | | 07210-410 | steel | bright (black) | 10 | M10 | 18,9 | 8 | 17 |  | | 0.26 € | | 07210-412 | steel | bright (black) | 10 | M12 | 21,1 | 10 | 19 |  | | 0.26 € | | 07210-414 | steel | bright (black) | 10 | M14 | 23,9 | 11 | 22 |  | | 0.35 € | | 07210-416 | steel | bright (black) | 10 | M16 | 26,76 | 13 | 24 |  | | 0.54 € | | 07210-420 | steel | bright (black) | 10 | M20 | 32,95 | 16 | 30 |  | | 0.86 € | | 07210-422 | steel | bright (black) | 10 | M22 | 35 | 18 | 32 |  | | 1.29 € | | 07210-424 | steel | bright (black) | 10 | M24 | 39,6 | 19 | 36 |  | | 1.38 € | | 07210-427 | steel | bright (black) | 10 | M27 | 45,2 | 22 | 41 |  | | 2.38 € | | 07210-430 | steel | bright (black) | 10 | M30 | 50,9 | 24 | 46 |  | | 3.02 € | | 07210-433 | steel | bright (black) | 10 | M33 | 55,4 | 26 | 50 |  | | 4.15 € | | 07210-436 | steel | bright (black) | 10 | M36 | 60,8 | 29 | 55 |  | | 5.27 € | | 07210-304 | steel | galvanised | 10 | M4 | 7,66 | 3,2 | 7 |  | | 0.16 € | | 07210-305 | steel | galvanised | 10 | M5 | 8,79 | 4 | 8 |  | | 0.16 € | | 07210-306 | steel | galvanised | 10 | M6 | 11,05 | 5 | 10 |  | | 0.16 € | | 07210-308 | steel | galvanised | 10 | M8 | 14,38 | 6,5 | 13 |  | | 0.20 € | | 07210-310 | steel | galvanised | 10 | M10 | 18,9 | 8 | 17 |  | | 0.35 € | | 07210-312 | steel | galvanised | 10 | M12 | 21,1 | 10 | 19 |  | | 0.35 € | | 07210-314 | steel | galvanised | 10 | M14 | 23,9 | 11 | 22 |  | | 0.52 € | | 07210-316 | steel | galvanised | 10 | M16 | 26,76 | 13 | 24 |  | | 0.60 € | | 07210-320 | steel | galvanised | 10 | M20 | 32,95 | 16 | 30 |  | | 0.94 € | | 07210-322 | steel | galvanised | 10 | M22 | 35 | 18 | 32 |  | | 1.38 € | | 07210-324 | steel | galvanised | 10 | M24 | 39,6 | 19 | 36 |  | | 1.43 € | | 07210-327 | steel | galvanised | 10 | M27 | 45,2 | 22 | 41 |  | | 2.43 € | | 07210-330 | steel | galvanised | 10 | M30 | 50,9 | 24 | 46 |  | | 3.11 € | | 07210-333 | steel | galvanised | 10 | M33 | 55,4 | 26 | 50 |  | | 5.38 € | | 07210-336 | steel | galvanised | 10 | M36 | 60,8 | 29 | 55 |  | | 6.58 € | | 07210-506 | steel | bright (black) | 12 | M6 | 11,05 | 5 | 10 |  | | 0.26 € | | 07210-508 | steel | bright (black) | 12 | M8 | 14,38 | 6,5 | 13 |  | | 0.28 € | | 07210-510 | steel | bright (black) | 12 | M10 | 18,9 | 8 | 17 |  | | 0.56 € | | 07210-512 | steel | bright (black) | 12 | M12 | 21,1 | 10 | 19 |  | | 0.82 € | | 07210-516 | steel | bright (black) | 12 | M16 | 26,76 | 13 | 24 |  | | 1.45 € | | 07210-520 | steel | bright (black) | 12 | M20 | 32,95 | 16 | 30 |  | | 2.44 € | | 07210-524 | steel | bright (black) | 12 | M24 | 39,6 | 19 | 36 |  | | 4.09 € | | 07210-527 | steel | bright (black) | 12 | M27 | 45,2 | 22 | 41 |  | | 5.50 € | | 07210-530 | steel | bright (black) | 12 | M30 | 50,9 | 24 | 46 |  | | 5.76 € | | 07210-536 | steel | bright (black) | 12 | M36 | 60,8 | 29 | 55 |  | | 10.19 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|