|
|
07175_STScrews with countersunk head hexagon socket DIN EN ISO 10642,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Steel grade 8.8, bright (black) or electro zinc-plated. Steel grade 10.9, bright (black) or electro zinc-plated.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Material | Surface finish body | Grade | D | L | K | Ls min. | Lg max. | T | D1 | SW | CAD | Acc. | Price | Order |
---|
07175-04X10 | steel | bright (black) | 8.8 | M4 | 10 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.44 € | | 07175-04X12 | steel | bright (black) | 8.8 | M4 | 12 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.49 € | | 07175-04X16 | steel | bright (black) | 8.8 | M4 | 16 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.52 € | | 07175-04X20 | steel | bright (black) | 8.8 | M4 | 20 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.52 € | | 07175-04X25 | steel | bright (black) | 8.8 | M4 | 25 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.56 € | | 07175-05X10 | steel | bright (black) | 8.8 | M5 | 10 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.32 € | | 07175-05X12 | steel | bright (black) | 8.8 | M5 | 12 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.35 € | | 07175-05X16 | steel | bright (black) | 8.8 | M5 | 16 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.35 € | | 07175-05X20 | steel | bright (black) | 8.8 | M5 | 20 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.35 € | | 07175-05X25 | steel | bright (black) | 8.8 | M5 | 25 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.39 € | | 07175-05X30 | steel | bright (black) | 8.8 | M5 | 30 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.41 € | | 07175-06X10 | steel | bright (black) | 8.8 | M6 | 10 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.33 € | | 07175-06X12 | steel | bright (black) | 8.8 | M6 | 12 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.33 € | | 07175-06X16 | steel | bright (black) | 8.8 | M6 | 16 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.33 € | | 07175-06X20 | steel | bright (black) | 8.8 | M6 | 20 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.35 € | | 07175-06X25 | steel | bright (black) | 8.8 | M6 | 25 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.35 € | | 07175-06X30 | steel | bright (black) | 8.8 | M6 | 30 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.39 € | | 07175-06X35 | steel | bright (black) | 8.8 | M6 | 35 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.44 € | | 07175-06X40 | steel | bright (black) | 8.8 | M6 | 40 | 3,3 | 11 | 16 | 2,5 | 12 | 4 | | | 0.76 € | | 07175-06X45 | steel | bright (black) | 8.8 | M6 | 45 | 3,3 | 16 | 21 | 2,5 | 12 | 4 | | | 0.76 € | | 07175-06X50 | steel | bright (black) | 8.8 | M6 | 50 | 3,3 | 21 | 26 | 2,5 | 12 | 4 | | | 0.85 € | | 07175-06X60 | steel | bright (black) | 8.8 | M6 | 60 | 3,3 | 31 | 36 | 2,5 | 12 | 4 | | | 0.95 € | | 07175-08X16 | steel | bright (black) | 8.8 | M8 | 16 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.43 € | | 07175-08X20 | steel | bright (black) | 8.8 | M8 | 20 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.43 € | | 07175-08X25 | steel | bright (black) | 8.8 | M8 | 25 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.43 € | | 07175-08X30 | steel | bright (black) | 8.8 | M8 | 30 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.44 € | | 07175-08X35 | steel | bright (black) | 8.8 | M8 | 35 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.52 € | | 07175-08X40 | steel | bright (black) | 8.8 | M8 | 40 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.52 € | | 07175-08X45 | steel | bright (black) | 8.8 | M8 | 45 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.56 € | | 07175-08X50 | steel | bright (black) | 8.8 | M8 | 50 | 4,4 | 15,75 | 22 | 3,5 | 16 | 5 | | | 0.90 € | | 07175-08X60 | steel | bright (black) | 8.8 | M8 | 60 | 4,4 | 25,75 | 32 | 3,5 | 16 | 5 | | | 0.97 € | | 07175-10X16 | steel | bright (black) | 8.8 | M10 | 16 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.75 € | | 07175-10X20 | steel | bright (black) | 8.8 | M10 | 20 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.75 € | | 07175-10X25 | steel | bright (black) | 8.8 | M10 | 25 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.76 € | | 07175-10X30 | steel | bright (black) | 8.8 | M10 | 30 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.76 € | | 07175-10X35 | steel | bright (black) | 8.8 | M10 | 35 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.89 € | | 07175-10X40 | steel | bright (black) | 8.8 | M10 | 40 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.89 € | | 07175-10X45 | steel | bright (black) | 8.8 | M10 | 45 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.97 € | | 07175-10X50 | steel | bright (black) | 8.8 | M10 | 50 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.37 € | | 07175-10X60 | steel | bright (black) | 8.8 | M10 | 60 | 5,5 | 20,5 | 28 | 4,4 | 20 | 6 | | | 1.37 € | | 07175-10X70 | steel | bright (black) | 8.8 | M10 | 70 | 5,5 | 30,5 | 38 | 4,4 | 20 | 6 | | | 1.74 € | | 07175-12X20 | steel | bright (black) | 8.8 | M12 | 20 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.91 € | | 07175-12X25 | steel | bright (black) | 8.8 | M12 | 25 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.91 € | | 07175-12X30 | steel | bright (black) | 8.8 | M12 | 30 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.91 € | | 07175-12X35 | steel | bright (black) | 8.8 | M12 | 35 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.93 € | | 07175-12X40 | steel | bright (black) | 8.8 | M12 | 40 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.95 € | | 07175-12X45 | steel | bright (black) | 8.8 | M12 | 45 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.97 € | | 07175-12X50 | steel | bright (black) | 8.8 | M12 | 50 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.97 € | | 07175-12X60 | steel | bright (black) | 8.8 | M12 | 60 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 2.00 € | | 07175-12X70 | steel | bright (black) | 8.8 | M12 | 70 | 6,5 | 25,25 | 34 | 4,6 | 24 | 8 | | | 2.47 € | | 07175-12X80 | steel | bright (black) | 8.8 | M12 | 80 | 6,5 | 35,25 | 44 | 4,6 | 24 | 8 | | | 2.82 € | | 07175-16X30 | steel | bright (black) | 8.8 | M16 | 30 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.71 € | | 07175-16X35 | steel | bright (black) | 8.8 | M16 | 35 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.71 € | | 07175-16X40 | steel | bright (black) | 8.8 | M16 | 40 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.71 € | | 07175-16X45 | steel | bright (black) | 8.8 | M16 | 45 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.78 € | | 07175-16X50 | steel | bright (black) | 8.8 | M16 | 50 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.78 € | | 07175-16X60 | steel | bright (black) | 8.8 | M16 | 60 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 2.02 € | | 07175-16X70 | steel | bright (black) | 8.8 | M16 | 70 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 4.12 € | | 07175-16X80 | steel | bright (black) | 8.8 | M16 | 80 | 7,5 | 22 | 32 | 5,3 | 30 | 10 | | | currently not available | | 07175-404X10 | steel | galvanised | 8.8 | M4 | 10 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.45 € | | 07175-404X12 | steel | galvanised | 8.8 | M4 | 12 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.52 € | | 07175-404X16 | steel | galvanised | 8.8 | M4 | 16 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.53 € | | 07175-404X20 | steel | galvanised | 8.8 | M4 | 20 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.53 € | | 07175-404X25 | steel | galvanised | 8.8 | M4 | 25 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.58 € | | 07175-405X10 | steel | galvanised | 8.8 | M5 | 10 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.33 € | | 07175-405X12 | steel | galvanised | 8.8 | M5 | 12 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.36 € | | 07175-405X16 | steel | galvanised | 8.8 | M5 | 16 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.36 € | | 07175-405X20 | steel | galvanised | 8.8 | M5 | 20 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.36 € | | 07175-405X25 | steel | galvanised | 8.8 | M5 | 25 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.41 € | | 07175-405X30 | steel | galvanised | 8.8 | M5 | 30 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.43 € | | 07175-406X10 | steel | galvanised | 8.8 | M6 | 10 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.35 € | | 07175-406X12 | steel | galvanised | 8.8 | M6 | 12 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.35 € | | 07175-406X16 | steel | galvanised | 8.8 | M6 | 16 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.35 € | | 07175-406X20 | steel | galvanised | 8.8 | M6 | 20 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.36 € | | 07175-406X25 | steel | galvanised | 8.8 | M6 | 25 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.36 € | | 07175-406X30 | steel | galvanised | 8.8 | M6 | 30 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.41 € | | 07175-406X35 | steel | galvanised | 8.8 | M6 | 35 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.46 € | | 07175-406X40 | steel | galvanised | 8.8 | M6 | 40 | 3,3 | 11 | 16 | 2,5 | 12 | 4 | | | 0.78 € | | 07175-406X45 | steel | galvanised | 8.8 | M6 | 45 | 3,3 | 16 | 21 | 2,5 | 12 | 4 | | | 0.78 € | | 07175-406X50 | steel | galvanised | 8.8 | M6 | 50 | 3,3 | 21 | 26 | 2,5 | 12 | 4 | | | 0.89 € | | 07175-406X60 | steel | galvanised | 8.8 | M6 | 60 | 3,3 | 31 | 36 | 2,5 | 12 | 4 | | | 0.98 € | | 07175-408X16 | steel | galvanised | 8.8 | M8 | 16 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.45 € | | 07175-408X20 | steel | galvanised | 8.8 | M8 | 20 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.45 € | | 07175-408X25 | steel | galvanised | 8.8 | M8 | 25 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.45 € | | 07175-408X30 | steel | galvanised | 8.8 | M8 | 30 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.46 € | | 07175-408X35 | steel | galvanised | 8.8 | M8 | 35 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.54 € | | 07175-408X40 | steel | galvanised | 8.8 | M8 | 40 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.54 € | | 07175-408X45 | steel | galvanised | 8.8 | M8 | 45 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.59 € | | 07175-408X50 | steel | galvanised | 8.8 | M8 | 50 | 4,4 | 15,75 | 22 | 3,5 | 16 | 5 | | | 0.92 € | | 07175-408X60 | steel | galvanised | 8.8 | M8 | 60 | 4,4 | 25,75 | 32 | 3,5 | 16 | 5 | | | 0.99 € | | 07175-410X16 | steel | galvanised | 8.8 | M10 | 16 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.77 € | | 07175-410X20 | steel | galvanised | 8.8 | M10 | 20 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.77 € | | 07175-410X25 | steel | galvanised | 8.8 | M10 | 25 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.78 € | | 07175-410X30 | steel | galvanised | 8.8 | M10 | 30 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | currently not available | | 07175-410X35 | steel | galvanised | 8.8 | M10 | 35 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.91 € | | 07175-410X40 | steel | galvanised | 8.8 | M10 | 40 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.91 € | | 07175-410X45 | steel | galvanised | 8.8 | M10 | 45 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.99 € | | 07175-410X50 | steel | galvanised | 8.8 | M10 | 50 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.39 € | | 07175-410X60 | steel | galvanised | 8.8 | M10 | 60 | 5,5 | 20,5 | 28 | 4,4 | 20 | 6 | | | 1.39 € | | 07175-410X70 | steel | galvanised | 8.8 | M10 | 70 | 5,5 | 30,5 | 38 | 4,4 | 20 | 6 | | | 1.76 € | | 07175-412X20 | steel | galvanised | 8.8 | M12 | 20 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.93 € | | 07175-412X25 | steel | galvanised | 8.8 | M12 | 25 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.93 € | | 07175-412X30 | steel | galvanised | 8.8 | M12 | 30 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.93 € | | 07175-412X35 | steel | galvanised | 8.8 | M12 | 35 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.95 € | | 07175-412X40 | steel | galvanised | 8.8 | M12 | 40 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.98 € | | 07175-412X45 | steel | galvanised | 8.8 | M12 | 45 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.99 € | | 07175-412X50 | steel | galvanised | 8.8 | M12 | 50 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.99 € | | 07175-412X60 | steel | galvanised | 8.8 | M12 | 60 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 2.02 € | | 07175-412X70 | steel | galvanised | 8.8 | M12 | 70 | 6,5 | 25,25 | 34 | 4,6 | 24 | 8 | | | 2.50 € | | 07175-412X80 | steel | galvanised | 8.8 | M12 | 80 | 6,5 | 35,25 | 44 | 4,6 | 24 | 8 | | | 2.84 € | | 07175-416X30 | steel | galvanised | 8.8 | M16 | 30 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.75 € | | 07175-416X35 | steel | galvanised | 8.8 | M16 | 35 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.75 € | | 07175-416X40 | steel | galvanised | 8.8 | M16 | 40 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.75 € | | 07175-416X45 | steel | galvanised | 8.8 | M16 | 45 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.82 € | | 07175-416X50 | steel | galvanised | 8.8 | M16 | 50 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.82 € | | 07175-416X60 | steel | galvanised | 8.8 | M16 | 60 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 2.07 € | | 07175-416X70 | steel | galvanised | 8.8 | M16 | 70 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 4.16 € | | 07175-416X80 | steel | galvanised | 8.8 | M16 | 80 | 7,5 | 22 | 32 | 5,3 | 30 | 10 | | | 4.38 € | | 07175-304X10 | steel | bright (black) | 10.9 | M4 | 10 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.61 € | | 07175-304X12 | steel | bright (black) | 10.9 | M4 | 12 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.70 € | | 07175-304X16 | steel | bright (black) | 10.9 | M4 | 16 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.72 € | | 07175-304X20 | steel | bright (black) | 10.9 | M4 | 20 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.72 € | | 07175-304X25 | steel | bright (black) | 10.9 | M4 | 25 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.78 € | | 07175-305X10 | steel | bright (black) | 10.9 | M5 | 10 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.44 € | | 07175-305X12 | steel | bright (black) | 10.9 | M5 | 12 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.47 € | | 07175-305X16 | steel | bright (black) | 10.9 | M5 | 16 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.47 € | | 07175-305X20 | steel | bright (black) | 10.9 | M5 | 20 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.47 € | | 07175-305X25 | steel | bright (black) | 10.9 | M5 | 25 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.56 € | | 07175-305X30 | steel | bright (black) | 10.9 | M5 | 30 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.58 € | | 07175-306X10 | steel | bright (black) | 10.9 | M6 | 10 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.46 € | | 07175-306X12 | steel | bright (black) | 10.9 | M6 | 12 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.46 € | | 07175-306X16 | steel | bright (black) | 10.9 | M6 | 16 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.46 € | | 07175-306X20 | steel | bright (black) | 10.9 | M6 | 20 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.47 € | | 07175-306X25 | steel | bright (black) | 10.9 | M6 | 25 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.47 € | | 07175-306X30 | steel | bright (black) | 10.9 | M6 | 30 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.56 € | | 07175-306X35 | steel | bright (black) | 10.9 | M6 | 35 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.61 € | | 07175-306X40 | steel | bright (black) | 10.9 | M6 | 40 | 3,3 | 11 | 16 | 2,5 | 12 | 4 | | | 1.05 € | | 07175-306X45 | steel | bright (black) | 10.9 | M6 | 45 | 3,3 | 16 | 21 | 2,5 | 12 | 4 | | | 1.05 € | | 07175-306X50 | steel | bright (black) | 10.9 | M6 | 50 | 3,3 | 21 | 26 | 2,5 | 12 | 4 | | | 1.17 € | | 07175-306X60 | steel | bright (black) | 10.9 | M6 | 60 | 3,3 | 31 | 36 | 2,5 | 12 | 4 | | | 1.33 € | | 07175-308X16 | steel | bright (black) | 10.9 | M8 | 16 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.59 € | | 07175-308X20 | steel | bright (black) | 10.9 | M8 | 20 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.59 € | | 07175-308X25 | steel | bright (black) | 10.9 | M8 | 25 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.59 € | | 07175-308X30 | steel | bright (black) | 10.9 | M8 | 30 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.61 € | | 07175-308X35 | steel | bright (black) | 10.9 | M8 | 35 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.72 € | | 07175-308X40 | steel | bright (black) | 10.9 | M8 | 40 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.72 € | | 07175-308X45 | steel | bright (black) | 10.9 | M8 | 45 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.78 € | | 07175-308X50 | steel | bright (black) | 10.9 | M8 | 50 | 4,4 | 15,75 | 22 | 3,5 | 16 | 5 | | | 1.25 € | | 07175-308X60 | steel | bright (black) | 10.9 | M8 | 60 | 4,4 | 25,75 | 32 | 3,5 | 16 | 5 | | | 1.36 € | | 07175-310X16 | steel | bright (black) | 10.9 | M10 | 16 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.02 € | | 07175-310X20 | steel | bright (black) | 10.9 | M10 | 20 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.02 € | | 07175-310X25 | steel | bright (black) | 10.9 | M10 | 25 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.05 € | | 07175-310X30 | steel | bright (black) | 10.9 | M10 | 30 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.05 € | | 07175-310X35 | steel | bright (black) | 10.9 | M10 | 35 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.24 € | | 07175-310X40 | steel | bright (black) | 10.9 | M10 | 40 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.24 € | | 07175-310X45 | steel | bright (black) | 10.9 | M10 | 45 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.36 € | | 07175-310X50 | steel | bright (black) | 10.9 | M10 | 50 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.91 € | | 07175-310X60 | steel | bright (black) | 10.9 | M10 | 60 | 5,5 | 20,5 | 28 | 4,4 | 20 | 6 | | | 1.91 € | | 07175-310X70 | steel | bright (black) | 10.9 | M10 | 70 | 5,5 | 30,5 | 38 | 4,4 | 20 | 6 | | | 2.42 € | | 07175-312X20 | steel | bright (black) | 10.9 | M12 | 20 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.27 € | | 07175-312X25 | steel | bright (black) | 10.9 | M12 | 25 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.27 € | | 07175-312X30 | steel | bright (black) | 10.9 | M12 | 30 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.27 € | | 07175-312X35 | steel | bright (black) | 10.9 | M12 | 35 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.30 € | | 07175-312X40 | steel | bright (black) | 10.9 | M12 | 40 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.33 € | | 07175-312X45 | steel | bright (black) | 10.9 | M12 | 45 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.36 € | | 07175-312X50 | steel | bright (black) | 10.9 | M12 | 50 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.36 € | | 07175-312X60 | steel | bright (black) | 10.9 | M12 | 60 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 2.60 € | | 07175-312X70 | steel | bright (black) | 10.9 | M12 | 70 | 6,5 | 25,25 | 34 | 4,6 | 24 | 8 | | | 3.23 € | | 07175-312X80 | steel | bright (black) | 10.9 | M12 | 80 | 6,5 | 35,25 | 44 | 4,6 | 24 | 8 | | | 3.67 € | | 07175-316X30 | steel | bright (black) | 10.9 | M16 | 30 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 2.38 € | | 07175-316X35 | steel | bright (black) | 10.9 | M16 | 35 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 2.38 € | | 07175-316X40 | steel | bright (black) | 10.9 | M16 | 40 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 2.38 € | | 07175-316X45 | steel | bright (black) | 10.9 | M16 | 45 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 2.48 € | | 07175-316X50 | steel | bright (black) | 10.9 | M16 | 50 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 2.48 € | | 07175-316X60 | steel | bright (black) | 10.9 | M16 | 60 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 2.84 € | | 07175-316X70 | steel | bright (black) | 10.9 | M16 | 70 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 5.37 € | | 07175-316X80 | steel | bright (black) | 10.9 | M16 | 80 | 7,5 | 22 | 32 | 5,3 | 30 | 10 | | | 5.62 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|