|
|
07175_ESScrews with countersunk head hexagon socket DIN EN ISO 10642,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel A2 or stainless steel A4.Version:Stainless steel A2-70, bright. Stainless steel A4-70, bright.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Grade | Surface finish body | D | L | K | T | D1 | SW | CAD | Acc. | Price | Order |
---|
07175-104X10 | stainless steel A2 | 70 | bright | M4 | 10 | 2,3 | 1,8 | 8 | 2,5 |  | | 0.54 € | | 07175-104X12 | stainless steel A2 | 70 | bright | M4 | 12 | 2,3 | 1,8 | 8 | 2,5 |  | | 0.54 € | | 07175-104X16 | stainless steel A2 | 70 | bright | M4 | 16 | 2,3 | 1,8 | 8 | 2,5 |  | | 0.41 € | | 07175-104X20 | stainless steel A2 | 70 | bright | M4 | 20 | 2,3 | 1,8 | 8 | 2,5 |  | | 0.49 € | | 07175-104X25 | stainless steel A2 | 70 | bright | M4 | 25 | 2,3 | 1,8 | 8 | 2,5 |  | | 0.52 € | | 07175-105X10 | stainless steel A2 | 70 | bright | M5 | 10 | 2,8 | 2,3 | 10 | 3 |  | | 0.54 € | | 07175-105X12 | stainless steel A2 | 70 | bright | M5 | 12 | 2,8 | 2,3 | 10 | 3 |  | | 0.54 € | | 07175-105X16 | stainless steel A2 | 70 | bright | M5 | 16 | 2,8 | 2,3 | 10 | 3 |  | | 0.41 € | | 07175-105X20 | stainless steel A2 | 70 | bright | M5 | 20 | 2,8 | 2,3 | 10 | 3 |  | | 0.49 € | | 07175-105X25 | stainless steel A2 | 70 | bright | M5 | 25 | 2,8 | 2,3 | 10 | 3 |  | | 0.52 € | | 07175-105X30 | stainless steel A2 | 70 | bright | M5 | 30 | 2,8 | 2,3 | 10 | 3 |  | | 0.54 € | | 07175-106X10 | stainless steel A2 | 70 | bright | M6 | 10 | 3,3 | 2,5 | 12 | 4 |  | | 0.63 € | | 07175-106X12 | stainless steel A2 | 70 | bright | M6 | 12 | 3,3 | 2,5 | 12 | 4 |  | | 0.63 € | | 07175-106X16 | stainless steel A2 | 70 | bright | M6 | 16 | 3,3 | 2,5 | 12 | 4 |  | | 0.54 € | | 07175-106X20 | stainless steel A2 | 70 | bright | M6 | 20 | 3,3 | 2,5 | 12 | 4 |  | | 0.54 € | | 07175-106X25 | stainless steel A2 | 70 | bright | M6 | 25 | 3,3 | 2,5 | 12 | 4 |  | | 0.56 € | | 07175-106X30 | stainless steel A2 | 70 | bright | M6 | 30 | 3,3 | 2,5 | 12 | 4 |  | | 0.64 € | | 07175-106X35 | stainless steel A2 | 70 | bright | M6 | 35 | 3,3 | 2,5 | 12 | 4 |  | | 0.70 € | | 07175-106X40 | stainless steel A2 | 70 | bright | M6 | 40 | 3,3 | 2,5 | 12 | 4 |  | | 0.76 € | | 07175-106X45 | stainless steel A2 | 70 | bright | M6 | 45 | 3,3 | 2,5 | 12 | 4 |  | | 0.91 € | | 07175-106X50 | stainless steel A2 | 70 | bright | M6 | 50 | 3,3 | 2,5 | 12 | 4 |  | | 0.94 € | | 07175-106X60 | stainless steel A2 | 70 | bright | M6 | 60 | 3,3 | 2,5 | 12 | 4 |  | | 1.59 € | | 07175-108X16 | stainless steel A2 | 70 | bright | M8 | 16 | 4,4 | 3,5 | 16 | 5 |  | | 0.89 € | | 07175-108X20 | stainless steel A2 | 70 | bright | M8 | 20 | 4,4 | 3,5 | 16 | 5 |  | | 0.91 € | | 07175-108X25 | stainless steel A2 | 70 | bright | M8 | 25 | 4,4 | 3,5 | 16 | 5 |  | | 0.76 € | | 07175-108X30 | stainless steel A2 | 70 | bright | M8 | 30 | 4,4 | 3,5 | 16 | 5 |  | | 0.82 € | | 07175-108X35 | stainless steel A2 | 70 | bright | M8 | 35 | 4,4 | 3,5 | 16 | 5 |  | | 0.90 € | | 07175-108X40 | stainless steel A2 | 70 | bright | M8 | 40 | 4,4 | 3,5 | 16 | 5 |  | | 0.97 € | | 07175-108X45 | stainless steel A2 | 70 | bright | M8 | 45 | 4,4 | 3,5 | 16 | 5 |  | | 0.97 € | | 07175-108X50 | stainless steel A2 | 70 | bright | M8 | 50 | 4,4 | 3,5 | 16 | 5 |  | | 1.05 € | | 07175-108X60 | stainless steel A2 | 70 | bright | M8 | 60 | 4,4 | 3,5 | 16 | 5 |  | | 1.62 € | | 07175-110X16 | stainless steel A2 | 70 | bright | M10 | 16 | 5,5 | 4,4 | 20 | 6 |  | | 1.28 € | | 07175-110X20 | stainless steel A2 | 70 | bright | M10 | 20 | 5,5 | 4,4 | 20 | 6 |  | | 0.99 € | | 07175-110X25 | stainless steel A2 | 70 | bright | M10 | 25 | 5,5 | 4,4 | 20 | 6 |  | | 0.97 € | | 07175-110X30 | stainless steel A2 | 70 | bright | M10 | 30 | 5,5 | 4,4 | 20 | 6 |  | | 0.97 € | | 07175-110X35 | stainless steel A2 | 70 | bright | M10 | 35 | 5,5 | 4,4 | 20 | 6 |  | | 1.01 € | | 07175-110X40 | stainless steel A2 | 70 | bright | M10 | 40 | 5,5 | 4,4 | 20 | 6 |  | | 1.15 € | | 07175-110X45 | stainless steel A2 | 70 | bright | M10 | 45 | 5,5 | 4,4 | 20 | 6 |  | | 1.22 € | | 07175-110X50 | stainless steel A2 | 70 | bright | M10 | 50 | 5,5 | 4,4 | 20 | 6 |  | | 1.29 € | | 07175-110X60 | stainless steel A2 | 70 | bright | M10 | 60 | 5,5 | 4,4 | 20 | 6 |  | | 1.74 € | | 07175-110X70 | stainless steel A2 | 70 | bright | M10 | 70 | 5,5 | 4,4 | 20 | 6 |  | | 2.22 € | | 07175-112X20 | stainless steel A2 | 70 | bright | M12 | 20 | 6,5 | 4,6 | 24 | 8 |  | | 1.47 € | | 07175-112X25 | stainless steel A2 | 70 | bright | M12 | 25 | 6,5 | 4,6 | 24 | 8 |  | | 1.40 € | | 07175-112X30 | stainless steel A2 | 70 | bright | M12 | 30 | 6,5 | 4,6 | 24 | 8 |  | | 1.41 € | | 07175-112X35 | stainless steel A2 | 70 | bright | M12 | 35 | 6,5 | 4,6 | 24 | 8 |  | | 1.48 € | | 07175-112X40 | stainless steel A2 | 70 | bright | M12 | 40 | 6,5 | 4,6 | 24 | 8 |  | | 1.59 € | | 07175-112X45 | stainless steel A2 | 70 | bright | M12 | 45 | 6,5 | 4,6 | 24 | 8 |  | | 1.81 € | | 07175-112X50 | stainless steel A2 | 70 | bright | M12 | 50 | 6,5 | 4,6 | 24 | 8 |  | | 1.94 € | | 07175-112X60 | stainless steel A2 | 70 | bright | M12 | 60 | 6,5 | 4,6 | 24 | 8 |  | | 2.13 € | | 07175-112X70 | stainless steel A2 | 70 | bright | M12 | 70 | 6,5 | 4,6 | 24 | 8 |  | | 3.08 € | | 07175-112X80 | stainless steel A2 | 70 | bright | M12 | 80 | 6,5 | 4,6 | 24 | 8 |  | | 3.08 € | | 07175-116X30 | stainless steel A2 | 70 | bright | M16 | 30 | 7,5 | 5,3 | 30 | 10 |  | | 5.04 € | | 07175-116X35 | stainless steel A2 | 70 | bright | M16 | 35 | 7,5 | 5,3 | 30 | 10 |  | | 5.41 € | | 07175-116X40 | stainless steel A2 | 70 | bright | M16 | 40 | 7,5 | 5,3 | 30 | 10 |  | | 6.04 € | | 07175-116X45 | stainless steel A2 | 70 | bright | M16 | 45 | 7,5 | 5,3 | 30 | 10 |  | | 6.30 € | | 07175-116X50 | stainless steel A2 | 70 | bright | M16 | 50 | 7,5 | 5,3 | 30 | 10 |  | | 6.47 € | | 07175-116X60 | stainless steel A2 | 70 | bright | M16 | 60 | 7,5 | 5,3 | 30 | 10 |  | | 7.15 € | | 07175-116X70 | stainless steel A2 | 70 | bright | M16 | 70 | 7,5 | 5,3 | 30 | 10 |  | | 8.34 € | | 07175-116X80 | stainless steel A2 | 70 | bright | M16 | 80 | 7,5 | 5,3 | 30 | 10 |  | | 9.57 € | | 07175-604X10 | stainless steel A4 | 70 | bright | M4 | 10 | 2,3 | 1,8 | 8 | 2,5 |  | | 0.70 € | | 07175-604X12 | stainless steel A4 | 70 | bright | M4 | 12 | 2,3 | 1,8 | 8 | 2,5 |  | | 0.70 € | | 07175-604X16 | stainless steel A4 | 70 | bright | M4 | 16 | 2,3 | 1,8 | 8 | 2,5 |  | | 0.54 € | | 07175-604X20 | stainless steel A4 | 70 | bright | M4 | 20 | 2,3 | 1,8 | 8 | 2,5 |  | | 0.66 € | | 07175-604X25 | stainless steel A4 | 70 | bright | M4 | 25 | 2,3 | 1,8 | 8 | 2,5 |  | | 0.67 € | | 07175-605X10 | stainless steel A4 | 70 | bright | M5 | 10 | 2,8 | 2,3 | 10 | 3 |  | | 0.70 € | | 07175-605X12 | stainless steel A4 | 70 | bright | M5 | 12 | 2,8 | 2,3 | 10 | 3 |  | | 0.70 € | | 07175-605X16 | stainless steel A4 | 70 | bright | M5 | 16 | 2,8 | 2,3 | 10 | 3 |  | | 0.54 € | | 07175-605X20 | stainless steel A4 | 70 | bright | M5 | 20 | 2,8 | 2,3 | 10 | 3 |  | | 0.66 € | | 07175-605X25 | stainless steel A4 | 70 | bright | M5 | 25 | 2,8 | 2,3 | 10 | 3 |  | | 0.67 € | | 07175-605X30 | stainless steel A4 | 70 | bright | M5 | 30 | 2,8 | 2,3 | 10 | 3 |  | | 0.70 € | | 07175-606X10 | stainless steel A4 | 70 | bright | M6 | 10 | 3,3 | 2,5 | 12 | 4 |  | | 0.82 € | | 07175-606X12 | stainless steel A4 | 70 | bright | M6 | 12 | 3,3 | 2,5 | 12 | 4 |  | | 0.82 € | | 07175-606X16 | stainless steel A4 | 70 | bright | M6 | 16 | 3,3 | 2,5 | 12 | 4 |  | | 0.70 € | | 07175-606X20 | stainless steel A4 | 70 | bright | M6 | 20 | 3,3 | 2,5 | 12 | 4 |  | | 0.70 € | | 07175-606X25 | stainless steel A4 | 70 | bright | M6 | 25 | 3,3 | 2,5 | 12 | 4 |  | | 0.72 € | | 07175-606X30 | stainless steel A4 | 70 | bright | M6 | 30 | 3,3 | 2,5 | 12 | 4 |  | | 0.83 € | | 07175-606X35 | stainless steel A4 | 70 | bright | M6 | 35 | 3,3 | 2,5 | 12 | 4 |  | | 0.93 € | | 07175-606X40 | stainless steel A4 | 70 | bright | M6 | 40 | 3,3 | 2,5 | 12 | 4 |  | | 0.99 € | | 07175-606X45 | stainless steel A4 | 70 | bright | M6 | 45 | 3,3 | 2,5 | 12 | 4 |  | | 1.16 € | | 07175-606X50 | stainless steel A4 | 70 | bright | M6 | 50 | 3,3 | 2,5 | 12 | 4 |  | | 1.23 € | | 07175-606X60 | stainless steel A4 | 70 | bright | M6 | 60 | 3,3 | 2,5 | 12 | 4 |  | | 2.06 € | | 07175-608X16 | stainless steel A4 | 70 | bright | M8 | 16 | 4,4 | 3,5 | 16 | 5 |  | | 1.13 € | | 07175-608X20 | stainless steel A4 | 70 | bright | M8 | 20 | 4,4 | 3,5 | 16 | 5 |  | | 1.16 € | | 07175-608X25 | stainless steel A4 | 70 | bright | M8 | 25 | 4,4 | 3,5 | 16 | 5 |  | | 0.99 € | | 07175-608X30 | stainless steel A4 | 70 | bright | M8 | 30 | 4,4 | 3,5 | 16 | 5 |  | | 1.07 € | | 07175-608X35 | stainless steel A4 | 70 | bright | M8 | 35 | 4,4 | 3,5 | 16 | 5 |  | | 1.15 € | | 07175-608X40 | stainless steel A4 | 70 | bright | M8 | 40 | 4,4 | 3,5 | 16 | 5 |  | | 1.27 € | | 07175-608X45 | stainless steel A4 | 70 | bright | M8 | 45 | 4,4 | 3,5 | 16 | 5 |  | | 1.27 € | | 07175-608X50 | stainless steel A4 | 70 | bright | M8 | 50 | 4,4 | 3,5 | 16 | 5 |  | | 1.36 € | | 07175-608X60 | stainless steel A4 | 70 | bright | M8 | 60 | 4,4 | 3,5 | 16 | 5 |  | | 2.10 € | | 07175-610X16 | stainless steel A4 | 70 | bright | M10 | 16 | 5,5 | 4,4 | 20 | 6 |  | | 1.66 € | | 07175-610X20 | stainless steel A4 | 70 | bright | M10 | 20 | 5,5 | 4,4 | 20 | 6 |  | | 1.29 € | | 07175-610X25 | stainless steel A4 | 70 | bright | M10 | 25 | 5,5 | 4,4 | 20 | 6 |  | | 1.27 € | | 07175-610X30 | stainless steel A4 | 70 | bright | M10 | 30 | 5,5 | 4,4 | 20 | 6 |  | | 1.27 € | | 07175-610X35 | stainless steel A4 | 70 | bright | M10 | 35 | 5,5 | 4,4 | 20 | 6 |  | | 1.32 € | | 07175-610X40 | stainless steel A4 | 70 | bright | M10 | 40 | 5,5 | 4,4 | 20 | 6 |  | | 1.50 € | | 07175-610X45 | stainless steel A4 | 70 | bright | M10 | 45 | 5,5 | 4,4 | 20 | 6 |  | | 1.58 € | | 07175-610X50 | stainless steel A4 | 70 | bright | M10 | 50 | 5,5 | 4,4 | 20 | 6 |  | | 1.68 € | | 07175-610X60 | stainless steel A4 | 70 | bright | M10 | 60 | 5,5 | 4,4 | 20 | 6 |  | | 2.27 € | | 07175-610X70 | stainless steel A4 | 70 | bright | M10 | 70 | 5,5 | 4,4 | 20 | 6 |  | | 2.89 € | | 07175-612X20 | stainless steel A4 | 70 | bright | M12 | 20 | 6,5 | 4,6 | 24 | 8 |  | | 1.93 € | | 07175-612X25 | stainless steel A4 | 70 | bright | M12 | 25 | 6,5 | 4,6 | 24 | 8 |  | | 1.82 € | | 07175-612X30 | stainless steel A4 | 70 | bright | M12 | 30 | 6,5 | 4,6 | 24 | 8 |  | | 1.84 € | | 07175-612X35 | stainless steel A4 | 70 | bright | M12 | 35 | 6,5 | 4,6 | 24 | 8 |  | | 1.94 € | | 07175-612X40 | stainless steel A4 | 70 | bright | M12 | 40 | 6,5 | 4,6 | 24 | 8 |  | | 2.06 € | | 07175-612X45 | stainless steel A4 | 70 | bright | M12 | 45 | 6,5 | 4,6 | 24 | 8 |  | | 2.36 € | | 07175-612X50 | stainless steel A4 | 70 | bright | M12 | 50 | 6,5 | 4,6 | 24 | 8 |  | | 2.52 € | | 07175-612X60 | stainless steel A4 | 70 | bright | M12 | 60 | 6,5 | 4,6 | 24 | 8 |  | | 2.77 € | | 07175-612X70 | stainless steel A4 | 70 | bright | M12 | 70 | 6,5 | 4,6 | 24 | 8 |  | | 4.01 € | | 07175-612X80 | stainless steel A4 | 70 | bright | M12 | 80 | 6,5 | 4,6 | 24 | 8 |  | | 4.01 € | | 07175-616X30 | stainless steel A4 | 70 | bright | M16 | 30 | 7,5 | 5,3 | 30 | 10 |  | | 6.53 € | | 07175-616X35 | stainless steel A4 | 70 | bright | M16 | 35 | 7,5 | 5,3 | 30 | 10 |  | | 7.03 € | | 07175-616X40 | stainless steel A4 | 70 | bright | M16 | 40 | 7,5 | 5,3 | 30 | 10 |  | | 7.84 € | | 07175-616X45 | stainless steel A4 | 70 | bright | M16 | 45 | 7,5 | 5,3 | 30 | 10 |  | | 8.18 € | | 07175-616X50 | stainless steel A4 | 70 | bright | M16 | 50 | 7,5 | 5,3 | 30 | 10 |  | | 8.42 € | | 07175-616X60 | stainless steel A4 | 70 | bright | M16 | 60 | 7,5 | 5,3 | 30 | 10 |  | | 9.30 € | | 07175-616X70 | stainless steel A4 | 70 | bright | M16 | 70 | 7,5 | 5,3 | 30 | 10 |  | | 10.83 € | | 07175-616X80 | stainless steel A4 | 70 | bright | M16 | 80 | 7,5 | 5,3 | 30 | 10 |  | | 12.44 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|