|
|
07160_STSocket head screws DIN 912 / DIN EN ISO 4762, steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Steel grade 8.8, bright (black) or electro zinc-plated. Steel grade 10.9, bright (black) or electro zinc-plated. Steel grade 12.9, bright (black).Note:Screws where the dimension L is < B are threaded up to the head. The screw length or thread length is specified by the dimension L. Screws where L is > B have a shaft. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Grade | Surface finish body | D | L | B | DK | K | SW | CAD | Acc. | Price | Order |
---|
07160-04X10 | steel | 8.8 | bright (black) | M4 | 10 | 20 | 7 | 4 | 3 |  | | 0.16 € | | 07160-04X12 | steel | 8.8 | bright (black) | M4 | 12 | 20 | 7 | 4 | 3 |  | | 0.16 € | | 07160-04X16 | steel | 8.8 | bright (black) | M4 | 16 | 20 | 7 | 4 | 3 |  | | 0.16 € | | 07160-04X18 | steel | 8.8 | bright (black) | M4 | 18 | 20 | 7 | 4 | 3 |  | | 0.16 € | | 07160-04X20 | steel | 8.8 | bright (black) | M4 | 20 | 20 | 7 | 4 | 3 |  | | 0.16 € | | 07160-04X25 | steel | 8.8 | bright (black) | M4 | 25 | 20 | 7 | 4 | 3 |  | | 0.16 € | | 07160-05X10 | steel | 8.8 | bright (black) | M5 | 10 | 22 | 8,5 | 5 | 4 |  | | 0.16 € | | 07160-05X12 | steel | 8.8 | bright (black) | M5 | 12 | 22 | 8,5 | 5 | 4 |  | | 0.16 € | | 07160-05X16 | steel | 8.8 | bright (black) | M5 | 16 | 22 | 8,5 | 5 | 4 |  | | 0.16 € | | 07160-05X18 | steel | 8.8 | bright (black) | M5 | 18 | 22 | 8,5 | 5 | 4 |  | | 0.16 € | | 07160-05X20 | steel | 8.8 | bright (black) | M5 | 20 | 22 | 8,5 | 5 | 4 |  | | 0.16 € | | 07160-05X25 | steel | 8.8 | bright (black) | M5 | 25 | 22 | 8,5 | 5 | 4 |  | | 0.16 € | | 07160-05X30 | steel | 8.8 | bright (black) | M5 | 30 | 22 | 8,5 | 5 | 4 |  | | 0.21 € | | 07160-05X40 | steel | 8.8 | bright (black) | M5 | 40 | 22 | 8,5 | 5 | 4 |  | | 0.21 € | | 07160-06X10 | steel | 8.8 | bright (black) | M6 | 10 | 24 | 10 | 6 | 5 |  | | 0.16 € | | 07160-06X12 | steel | 8.8 | bright (black) | M6 | 12 | 24 | 10 | 6 | 5 |  | | 0.16 € | | 07160-06X16 | steel | 8.8 | bright (black) | M6 | 16 | 24 | 10 | 6 | 5 |  | | 0.16 € | | 07160-06X18 | steel | 8.8 | bright (black) | M6 | 18 | 24 | 10 | 6 | 5 |  | | 0.16 € | | 07160-06X20 | steel | 8.8 | bright (black) | M6 | 20 | 24 | 10 | 6 | 5 |  | | 0.16 € | | 07160-06X25 | steel | 8.8 | bright (black) | M6 | 25 | 24 | 10 | 6 | 5 |  | | 0.16 € | | 07160-06X30 | steel | 8.8 | bright (black) | M6 | 30 | 24 | 10 | 6 | 5 |  | | 0.16 € | | 07160-06X35 | steel | 8.8 | bright (black) | M6 | 35 | 24 | 10 | 6 | 5 |  | | 0.16 € | | 07160-06X40 | steel | 8.8 | bright (black) | M6 | 40 | 24 | 10 | 6 | 5 |  | | 0.16 € | | 07160-06X45 | steel | 8.8 | bright (black) | M6 | 45 | 24 | 10 | 6 | 5 |  | | 0.26 € | | 07160-06X50 | steel | 8.8 | bright (black) | M6 | 50 | 24 | 10 | 6 | 5 |  | | 0.26 € | | 07160-06X55 | steel | 8.8 | bright (black) | M6 | 55 | 24 | 10 | 6 | 5 |  | | 0.37 € | | 07160-06X60 | steel | 8.8 | bright (black) | M6 | 60 | 24 | 10 | 6 | 5 |  | | 0.39 € | | 07160-08X16 | steel | 8.8 | bright (black) | M8 | 16 | 28 | 13 | 8 | 6 |  | | 0.16 € | | 07160-08X18 | steel | 8.8 | bright (black) | M8 | 18 | 28 | 13 | 8 | 6 |  | | 0.16 € | | 07160-08X20 | steel | 8.8 | bright (black) | M8 | 20 | 28 | 13 | 8 | 6 |  | | 0.16 € | | 07160-08X25 | steel | 8.8 | bright (black) | M8 | 25 | 28 | 13 | 8 | 6 |  | | 0.16 € | | 07160-08X30 | steel | 8.8 | bright (black) | M8 | 30 | 28 | 13 | 8 | 6 |  | | 0.26 € | | 07160-08X35 | steel | 8.8 | bright (black) | M8 | 35 | 28 | 13 | 8 | 6 |  | | 0.26 € | | 07160-08X40 | steel | 8.8 | bright (black) | M8 | 40 | 28 | 13 | 8 | 6 |  | | 0.30 € | | 07160-08X45 | steel | 8.8 | bright (black) | M8 | 45 | 28 | 13 | 8 | 6 |  | | 0.31 € | | 07160-08X50 | steel | 8.8 | bright (black) | M8 | 50 | 28 | 13 | 8 | 6 |  | | 0.31 € | | 07160-08X60 | steel | 8.8 | bright (black) | M8 | 60 | 28 | 13 | 8 | 6 |  | | 0.39 € | | 07160-08X70 | steel | 8.8 | bright (black) | M8 | 70 | 28 | 13 | 8 | 6 |  | | 0.54 € | | 07160-08X80 | steel | 8.8 | bright (black) | M8 | 80 | 28 | 13 | 8 | 6 |  | | 0.76 € | | 07160-10X16 | steel | 8.8 | bright (black) | M10 | 16 | 32 | 16 | 10 | 8 |  | | 0.45 € | | 07160-10X18 | steel | 8.8 | bright (black) | M10 | 18 | 32 | 16 | 10 | 8 |  | | 0.45 € | | 07160-10X20 | steel | 8.8 | bright (black) | M10 | 20 | 32 | 16 | 10 | 8 |  | | 0.45 € | | 07160-10X25 | steel | 8.8 | bright (black) | M10 | 25 | 32 | 16 | 10 | 8 |  | | 0.46 € | | 07160-10X30 | steel | 8.8 | bright (black) | M10 | 30 | 32 | 16 | 10 | 8 |  | | 0.47 € | | 07160-10X35 | steel | 8.8 | bright (black) | M10 | 35 | 32 | 16 | 10 | 8 |  | | 0.48 € | | 07160-10X40 | steel | 8.8 | bright (black) | M10 | 40 | 32 | 16 | 10 | 8 |  | | 0.52 € | | 07160-10X45 | steel | 8.8 | bright (black) | M10 | 45 | 32 | 16 | 10 | 8 |  | | 0.59 € | | 07160-10X50 | steel | 8.8 | bright (black) | M10 | 50 | 32 | 16 | 10 | 8 |  | | 0.60 € | | 07160-10X60 | steel | 8.8 | bright (black) | M10 | 60 | 32 | 16 | 10 | 8 |  | | 0.63 € | | 07160-10X70 | steel | 8.8 | bright (black) | M10 | 70 | 32 | 16 | 10 | 8 |  | | 0.67 € | | 07160-10X80 | steel | 8.8 | bright (black) | M10 | 80 | 32 | 16 | 10 | 8 |  | | 0.81 € | | 07160-10X90 | steel | 8.8 | bright (black) | M10 | 90 | 32 | 16 | 10 | 8 |  | | 0.90 € | | 07160-10X100 | steel | 8.8 | bright (black) | M10 | 100 | 32 | 16 | 10 | 8 |  | | 0.93 € | | 07160-12X20 | steel | 8.8 | bright (black) | M12 | 20 | 36 | 18 | 12 | 10 |  | | 0.54 € | | 07160-12X25 | steel | 8.8 | bright (black) | M12 | 25 | 36 | 18 | 12 | 10 |  | | 0.54 € | | 07160-12X30 | steel | 8.8 | bright (black) | M12 | 30 | 36 | 18 | 12 | 10 |  | | 0.54 € | | 07160-12X35 | steel | 8.8 | bright (black) | M12 | 35 | 36 | 18 | 12 | 10 |  | | 0.54 € | | 07160-12X40 | steel | 8.8 | bright (black) | M12 | 40 | 36 | 18 | 12 | 10 |  | | 0.61 € | | 07160-12X45 | steel | 8.8 | bright (black) | M12 | 45 | 36 | 18 | 12 | 10 |  | | 0.61 € | | 07160-12X50 | steel | 8.8 | bright (black) | M12 | 50 | 36 | 18 | 12 | 10 |  | | 0.63 € | | 07160-12X60 | steel | 8.8 | bright (black) | M12 | 60 | 36 | 18 | 12 | 10 |  | | 0.63 € | | 07160-12X70 | steel | 8.8 | bright (black) | M12 | 70 | 36 | 18 | 12 | 10 |  | | 0.76 € | | 07160-12X80 | steel | 8.8 | bright (black) | M12 | 80 | 36 | 18 | 12 | 10 |  | | 0.82 € | | 07160-12X90 | steel | 8.8 | bright (black) | M12 | 90 | 36 | 18 | 12 | 10 |  | | 0.94 € | | 07160-12X100 | steel | 8.8 | bright (black) | M12 | 100 | 36 | 18 | 12 | 10 |  | | 1.24 € | | 07160-12X110 | steel | 8.8 | bright (black) | M12 | 110 | 36 | 18 | 12 | 10 |  | | 1.30 € | | 07160-12X120 | steel | 8.8 | bright (black) | M12 | 120 | 36 | 18 | 12 | 10 |  | | 1.43 € | | 07160-14X50 | steel | 8.8 | bright (black) | M14 | 50 | 40 | 21 | 14 | 12 |  | | 1.15 € | | 07160-14X80 | steel | 8.8 | bright (black) | M14 | 80 | 40 | 21 | 14 | 12 |  | | 1.94 € | | 07160-14X120 | steel | 8.8 | bright (black) | M14 | 120 | 40 | 21 | 14 | 12 |  | | 3.02 € | | 07160-16X30 | steel | 8.8 | bright (black) | M16 | 30 | 44 | 24 | 16 | 14 |  | | 0.90 € | | 07160-16X35 | steel | 8.8 | bright (black) | M16 | 35 | 44 | 24 | 16 | 14 |  | | 0.90 € | | 07160-16X40 | steel | 8.8 | bright (black) | M16 | 40 | 44 | 24 | 16 | 14 |  | | 0.90 € | | 07160-16X45 | steel | 8.8 | bright (black) | M16 | 45 | 44 | 24 | 16 | 14 |  | | 0.93 € | | 07160-16X50 | steel | 8.8 | bright (black) | M16 | 50 | 44 | 24 | 16 | 14 |  | | 0.93 € | | 07160-16X60 | steel | 8.8 | bright (black) | M16 | 60 | 44 | 24 | 16 | 14 |  | | 0.93 € | | 07160-16X70 | steel | 8.8 | bright (black) | M16 | 70 | 44 | 24 | 16 | 14 |  | | 1.00 € | | 07160-16X80 | steel | 8.8 | bright (black) | M16 | 80 | 44 | 24 | 16 | 14 |  | | 1.10 € | | 07160-16X90 | steel | 8.8 | bright (black) | M16 | 90 | 44 | 24 | 16 | 14 |  | | 1.38 € | | 07160-16X100 | steel | 8.8 | bright (black) | M16 | 100 | 44 | 24 | 16 | 14 |  | | 1.50 € | | 07160-16X110 | steel | 8.8 | bright (black) | M16 | 110 | 44 | 24 | 16 | 14 |  | | 1.97 € | | 07160-16X120 | steel | 8.8 | bright (black) | M16 | 120 | 44 | 24 | 16 | 14 |  | | 2.14 € | | 07160-20X40 | steel | 8.8 | bright (black) | M20 | 40 | 52 | 30 | 20 | 17 |  | | 1.41 € | | 07160-20X45 | steel | 8.8 | bright (black) | M20 | 45 | 52 | 30 | 20 | 17 |  | | 1.48 € | | 07160-20X50 | steel | 8.8 | bright (black) | M20 | 50 | 52 | 30 | 20 | 17 |  | | 1.52 € | | 07160-20X60 | steel | 8.8 | bright (black) | M20 | 60 | 52 | 30 | 20 | 17 |  | | 1.59 € | | 07160-20X70 | steel | 8.8 | bright (black) | M20 | 70 | 52 | 30 | 20 | 17 |  | | 1.75 € | | 07160-20X80 | steel | 8.8 | bright (black) | M20 | 80 | 52 | 30 | 20 | 17 |  | | 1.89 € | | 07160-20X90 | steel | 8.8 | bright (black) | M20 | 90 | 52 | 30 | 20 | 17 |  | | 2.31 € | | 07160-20X100 | steel | 8.8 | bright (black) | M20 | 100 | 52 | 30 | 20 | 17 |  | | 2.47 € | | 07160-20X110 | steel | 8.8 | bright (black) | M20 | 110 | 52 | 30 | 20 | 17 |  | | 2.66 € | | 07160-20X120 | steel | 8.8 | bright (black) | M20 | 120 | 52 | 30 | 20 | 17 |  | | 2.85 € | | 07160-404X10 | steel | 8.8 | galvanised | M4 | 10 | 20 | 7 | 4 | 3 |  | | 0.18 € | | 07160-404X12 | steel | 8.8 | galvanised | M4 | 12 | 20 | 7 | 4 | 3 |  | | 0.18 € | | 07160-404X16 | steel | 8.8 | galvanised | M4 | 16 | 20 | 7 | 4 | 3 |  | | 0.18 € | | 07160-404X18 | steel | 8.8 | galvanised | M4 | 18 | 20 | 7 | 4 | 3 |  | | 0.18 € | | 07160-404X20 | steel | 8.8 | galvanised | M4 | 20 | 20 | 7 | 4 | 3 |  | | 0.18 € | | 07160-404X25 | steel | 8.8 | galvanised | M4 | 25 | 20 | 7 | 4 | 3 |  | | 0.18 € | | 07160-405X10 | steel | 8.8 | galvanised | M5 | 10 | 22 | 8,5 | 5 | 4 |  | | 0.18 € | | 07160-405X12 | steel | 8.8 | galvanised | M5 | 12 | 22 | 8,5 | 5 | 4 |  | | 0.18 € | | 07160-405X16 | steel | 8.8 | galvanised | M5 | 16 | 22 | 8,5 | 5 | 4 |  | | 0.18 € | | 07160-405X18 | steel | 8.8 | galvanised | M5 | 18 | 22 | 8,5 | 5 | 4 |  | | 0.18 € | | 07160-405X20 | steel | 8.8 | galvanised | M5 | 20 | 22 | 8,5 | 5 | 4 |  | | 0.18 € | | 07160-405X25 | steel | 8.8 | galvanised | M5 | 25 | 22 | 8,5 | 5 | 4 |  | | 0.18 € | | 07160-405X30 | steel | 8.8 | galvanised | M5 | 30 | 22 | 8,5 | 5 | 4 |  | | 0.22 € | | 07160-405X40 | steel | 8.8 | galvanised | M5 | 40 | 22 | 8,5 | 5 | 4 |  | | 0.22 € | | 07160-406X10 | steel | 8.8 | galvanised | M6 | 10 | 24 | 10 | 6 | 5 |  | | 0.18 € | | 07160-406X12 | steel | 8.8 | galvanised | M6 | 12 | 24 | 10 | 6 | 5 |  | | 0.18 € | | 07160-406X16 | steel | 8.8 | galvanised | M6 | 16 | 24 | 10 | 6 | 5 |  | | 0.18 € | | 07160-406X18 | steel | 8.8 | galvanised | M6 | 18 | 24 | 10 | 6 | 5 |  | | 0.18 € | | 07160-406X20 | steel | 8.8 | galvanised | M6 | 20 | 24 | 10 | 6 | 5 |  | | 0.18 € | | 07160-406X25 | steel | 8.8 | galvanised | M6 | 25 | 24 | 10 | 6 | 5 |  | | 0.18 € | | 07160-406X30 | steel | 8.8 | galvanised | M6 | 30 | 24 | 10 | 6 | 5 |  | | 0.18 € | | 07160-406X35 | steel | 8.8 | galvanised | M6 | 35 | 24 | 10 | 6 | 5 |  | | 0.18 € | | 07160-406X40 | steel | 8.8 | galvanised | M6 | 40 | 24 | 10 | 6 | 5 |  | | 0.18 € | | 07160-406X45 | steel | 8.8 | galvanised | M6 | 45 | 24 | 10 | 6 | 5 |  | | 0.28 € | | 07160-406X50 | steel | 8.8 | galvanised | M6 | 50 | 24 | 10 | 6 | 5 |  | | 0.28 € | | 07160-406X55 | steel | 8.8 | galvanised | M6 | 55 | 24 | 10 | 6 | 5 |  | | 0.38 € | | 07160-406X60 | steel | 8.8 | galvanised | M6 | 60 | 24 | 10 | 6 | 5 |  | | 0.41 € | | 07160-408X16 | steel | 8.8 | galvanised | M8 | 16 | 28 | 13 | 8 | 6 |  | | 0.18 € | | 07160-408X18 | steel | 8.8 | galvanised | M8 | 18 | 28 | 13 | 8 | 6 |  | | 0.18 € | | 07160-408X20 | steel | 8.8 | galvanised | M8 | 20 | 28 | 13 | 8 | 6 |  | | 0.18 € | | 07160-408X25 | steel | 8.8 | galvanised | M8 | 25 | 28 | 13 | 8 | 6 |  | | 0.18 € | | 07160-408X30 | steel | 8.8 | galvanised | M8 | 30 | 28 | 13 | 8 | 6 |  | | 0.28 € | | 07160-408X35 | steel | 8.8 | galvanised | M8 | 35 | 28 | 13 | 8 | 6 |  | | 0.28 € | | 07160-408X40 | steel | 8.8 | galvanised | M8 | 40 | 28 | 13 | 8 | 6 |  | | 0.31 € | | 07160-408X45 | steel | 8.8 | galvanised | M8 | 45 | 28 | 13 | 8 | 6 |  | | 0.32 € | | 07160-408X50 | steel | 8.8 | galvanised | M8 | 50 | 28 | 13 | 8 | 6 |  | | 0.32 € | | 07160-408X60 | steel | 8.8 | galvanised | M8 | 60 | 28 | 13 | 8 | 6 |  | | 0.41 € | | 07160-408X70 | steel | 8.8 | galvanised | M8 | 70 | 28 | 13 | 8 | 6 |  | | 0.56 € | | 07160-408X80 | steel | 8.8 | galvanised | M8 | 80 | 28 | 13 | 8 | 6 |  | | 0.77 € | | 07160-410X16 | steel | 8.8 | galvanised | M10 | 16 | 32 | 16 | 10 | 8 |  | | 0.46 € | | 07160-410X18 | steel | 8.8 | galvanised | M10 | 18 | 32 | 16 | 10 | 8 |  | | 0.46 € | | 07160-410X20 | steel | 8.8 | galvanised | M10 | 20 | 32 | 16 | 10 | 8 |  | | 0.46 € | | 07160-410X25 | steel | 8.8 | galvanised | M10 | 25 | 32 | 16 | 10 | 8 |  | | 0.47 € | | 07160-410X30 | steel | 8.8 | galvanised | M10 | 30 | 32 | 16 | 10 | 8 |  | | 0.48 € | | 07160-410X35 | steel | 8.8 | galvanised | M10 | 35 | 32 | 16 | 10 | 8 |  | | 0.49 € | | 07160-410X40 | steel | 8.8 | galvanised | M10 | 40 | 32 | 16 | 10 | 8 |  | | 0.53 € | | 07160-410X45 | steel | 8.8 | galvanised | M10 | 45 | 32 | 16 | 10 | 8 |  | | 0.60 € | | 07160-410X50 | steel | 8.8 | galvanised | M10 | 50 | 32 | 16 | 10 | 8 |  | | 0.61 € | | 07160-410X60 | steel | 8.8 | galvanised | M10 | 60 | 32 | 16 | 10 | 8 |  | | 0.64 € | | 07160-410X70 | steel | 8.8 | galvanised | M10 | 70 | 32 | 16 | 10 | 8 |  | | 0.70 € | | 07160-410X80 | steel | 8.8 | galvanised | M10 | 80 | 32 | 16 | 10 | 8 |  | | 0.83 € | | 07160-410X90 | steel | 8.8 | galvanised | M10 | 90 | 32 | 16 | 10 | 8 |  | | 0.92 € | | 07160-410X100 | steel | 8.8 | galvanised | M10 | 100 | 32 | 16 | 10 | 8 |  | | 0.95 € | | 07160-412X20 | steel | 8.8 | galvanised | M12 | 20 | 36 | 18 | 12 | 10 |  | | 0.56 € | | 07160-412X25 | steel | 8.8 | galvanised | M12 | 25 | 36 | 18 | 12 | 10 |  | | 0.56 € | | 07160-412X30 | steel | 8.8 | galvanised | M12 | 30 | 36 | 18 | 12 | 10 |  | | 0.56 € | | 07160-412X35 | steel | 8.8 | galvanised | M12 | 35 | 36 | 18 | 12 | 10 |  | | 0.56 € | | 07160-412X40 | steel | 8.8 | galvanised | M12 | 40 | 36 | 18 | 12 | 10 |  | | 0.62 € | | 07160-412X45 | steel | 8.8 | galvanised | M12 | 45 | 36 | 18 | 12 | 10 |  | | 0.62 € | | 07160-412X50 | steel | 8.8 | galvanised | M12 | 50 | 36 | 18 | 12 | 10 |  | | 0.64 € | | 07160-412X60 | steel | 8.8 | galvanised | M12 | 60 | 36 | 18 | 12 | 10 |  | | 0.64 € | | 07160-412X70 | steel | 8.8 | galvanised | M12 | 70 | 36 | 18 | 12 | 10 |  | | 0.78 € | | 07160-412X80 | steel | 8.8 | galvanised | M12 | 80 | 36 | 18 | 12 | 10 |  | | 0.85 € | | 07160-412X90 | steel | 8.8 | galvanised | M12 | 90 | 36 | 18 | 12 | 10 |  | | 0.97 € | | 07160-412X100 | steel | 8.8 | galvanised | M12 | 100 | 36 | 18 | 12 | 10 |  | | 1.27 € | | 07160-412X110 | steel | 8.8 | galvanised | M12 | 110 | 36 | 18 | 12 | 10 |  | | 1.32 € | | 07160-412X120 | steel | 8.8 | galvanised | M12 | 120 | 36 | 18 | 12 | 10 |  | | 1.45 € | | 07160-414X50 | steel | 8.8 | galvanised | M14 | 50 | 40 | 21 | 14 | 12 |  | | 1.16 € | | 07160-414X80 | steel | 8.8 | galvanised | M14 | 80 | 40 | 21 | 14 | 12 |  | | 1.96 € | | 07160-414X120 | steel | 8.8 | galvanised | M14 | 120 | 40 | 21 | 14 | 12 |  | | 3.05 € | | 07160-416X30 | steel | 8.8 | galvanised | M16 | 30 | 44 | 24 | 16 | 14 |  | | 0.92 € | | 07160-416X35 | steel | 8.8 | galvanised | M16 | 35 | 44 | 24 | 16 | 14 |  | | 0.92 € | | 07160-416X40 | steel | 8.8 | galvanised | M16 | 40 | 44 | 24 | 16 | 14 |  | | 0.92 € | | 07160-416X45 | steel | 8.8 | galvanised | M16 | 45 | 44 | 24 | 16 | 14 |  | | 0.95 € | | 07160-416X50 | steel | 8.8 | galvanised | M16 | 50 | 44 | 24 | 16 | 14 |  | | 0.95 € | | 07160-416X60 | steel | 8.8 | galvanised | M16 | 60 | 44 | 24 | 16 | 14 |  | | 0.95 € | | 07160-416X70 | steel | 8.8 | galvanised | M16 | 70 | 44 | 24 | 16 | 14 |  | | 1.05 € | | 07160-416X80 | steel | 8.8 | galvanised | M16 | 80 | 44 | 24 | 16 | 14 |  | | 1.15 € | | 07160-416X90 | steel | 8.8 | galvanised | M16 | 90 | 44 | 24 | 16 | 14 |  | | 1.41 € | | 07160-416X100 | steel | 8.8 | galvanised | M16 | 100 | 44 | 24 | 16 | 14 |  | | 1.55 € | | 07160-416X110 | steel | 8.8 | galvanised | M16 | 110 | 44 | 24 | 16 | 14 |  | | 2.01 € | | 07160-416X120 | steel | 8.8 | galvanised | M16 | 120 | 44 | 24 | 16 | 14 |  | | 2.20 € | | 07160-420X40 | steel | 8.8 | galvanised | M20 | 40 | 52 | 30 | 20 | 17 |  | | 1.45 € | | 07160-420X45 | steel | 8.8 | galvanised | M20 | 45 | 52 | 30 | 20 | 17 |  | | 1.54 € | | 07160-420X50 | steel | 8.8 | galvanised | M20 | 50 | 52 | 30 | 20 | 17 |  | | 1.56 € | | 07160-420X60 | steel | 8.8 | galvanised | M20 | 60 | 52 | 30 | 20 | 17 |  | | 1.63 € | | 07160-420X70 | steel | 8.8 | galvanised | M20 | 70 | 52 | 30 | 20 | 17 |  | | 1.79 € | | 07160-420X80 | steel | 8.8 | galvanised | M20 | 80 | 52 | 30 | 20 | 17 |  | | 1.93 € | | 07160-420X90 | steel | 8.8 | galvanised | M20 | 90 | 52 | 30 | 20 | 17 |  | | 2.36 € | | 07160-420X100 | steel | 8.8 | galvanised | M20 | 100 | 52 | 30 | 20 | 17 |  | | 2.55 € | | 07160-420X110 | steel | 8.8 | galvanised | M20 | 110 | 52 | 30 | 20 | 17 |  | | 2.73 € | | 07160-420X120 | steel | 8.8 | galvanised | M20 | 120 | 52 | 30 | 20 | 17 |  | | 2.92 € | | 07160-304X10 | steel | 10.9 | bright (black) | M4 | 10 | 20 | 7 | 4 | 3 |  | | 0.26 € | | 07160-304X12 | steel | 10.9 | bright (black) | M4 | 12 | 20 | 7 | 4 | 3 |  | | 0.26 € | | 07160-304X16 | steel | 10.9 | bright (black) | M4 | 16 | 20 | 7 | 4 | 3 |  | | 0.26 € | | 07160-304X18 | steel | 10.9 | bright (black) | M4 | 18 | 20 | 7 | 4 | 3 |  | | 0.26 € | | 07160-304X20 | steel | 10.9 | bright (black) | M4 | 20 | 20 | 7 | 4 | 3 |  | | 0.26 € | | 07160-304X25 | steel | 10.9 | bright (black) | M4 | 25 | 20 | 7 | 4 | 3 |  | | 0.26 € | | 07160-305X10 | steel | 10.9 | bright (black) | M5 | 10 | 22 | 8,5 | 5 | 4 |  | | 0.26 € | | 07160-305X12 | steel | 10.9 | bright (black) | M5 | 12 | 22 | 8,5 | 5 | 4 |  | | 0.26 € | | 07160-305X16 | steel | 10.9 | bright (black) | M5 | 16 | 22 | 8,5 | 5 | 4 |  | | 0.26 € | | 07160-305X18 | steel | 10.9 | bright (black) | M5 | 18 | 22 | 8,5 | 5 | 4 |  | | 0.26 € | | 07160-305X20 | steel | 10.9 | bright (black) | M5 | 20 | 22 | 8,5 | 5 | 4 |  | | 0.26 € | | 07160-305X25 | steel | 10.9 | bright (black) | M5 | 25 | 22 | 8,5 | 5 | 4 |  | | 0.26 € | | 07160-305X30 | steel | 10.9 | bright (black) | M5 | 30 | 22 | 8,5 | 5 | 4 |  | | 0.31 € | | 07160-305X40 | steel | 10.9 | bright (black) | M5 | 40 | 22 | 8,5 | 5 | 4 |  | | 0.31 € | | 07160-306X10 | steel | 10.9 | bright (black) | M6 | 10 | 24 | 10 | 6 | 5 |  | | 0.26 € | | 07160-306X12 | steel | 10.9 | bright (black) | M6 | 12 | 24 | 10 | 6 | 5 |  | | 0.26 € | | 07160-306X16 | steel | 10.9 | bright (black) | M6 | 16 | 24 | 10 | 6 | 5 |  | | 0.26 € | | 07160-306X18 | steel | 10.9 | bright (black) | M6 | 18 | 24 | 10 | 6 | 5 |  | | 0.26 € | | 07160-306X20 | steel | 10.9 | bright (black) | M6 | 20 | 24 | 10 | 6 | 5 |  | | 0.26 € | | 07160-306X25 | steel | 10.9 | bright (black) | M6 | 25 | 24 | 10 | 6 | 5 |  | | 0.26 € | | 07160-306X30 | steel | 10.9 | bright (black) | M6 | 30 | 24 | 10 | 6 | 5 |  | | 0.26 € | | 07160-306X35 | steel | 10.9 | bright (black) | M6 | 35 | 24 | 10 | 6 | 5 |  | | 0.26 € | | 07160-306X40 | steel | 10.9 | bright (black) | M6 | 40 | 24 | 10 | 6 | 5 |  | | 0.26 € | | 07160-306X45 | steel | 10.9 | bright (black) | M6 | 45 | 24 | 10 | 6 | 5 |  | | 0.35 € | | 07160-306X50 | steel | 10.9 | bright (black) | M6 | 50 | 24 | 10 | 6 | 5 |  | | 0.35 € | | 07160-306X55 | steel | 10.9 | bright (black) | M6 | 55 | 24 | 10 | 6 | 5 |  | | 0.52 € | | 07160-306X60 | steel | 10.9 | bright (black) | M6 | 60 | 24 | 10 | 6 | 5 |  | | 0.56 € | | 07160-308X16 | steel | 10.9 | bright (black) | M8 | 16 | 28 | 13 | 8 | 6 |  | | 0.26 € | | 07160-308X18 | steel | 10.9 | bright (black) | M8 | 18 | 28 | 13 | 8 | 6 |  | | 0.26 € | | 07160-308X20 | steel | 10.9 | bright (black) | M8 | 20 | 28 | 13 | 8 | 6 |  | | 0.26 € | | 07160-308X25 | steel | 10.9 | bright (black) | M8 | 25 | 28 | 13 | 8 | 6 |  | | 0.26 € | | 07160-308X30 | steel | 10.9 | bright (black) | M8 | 30 | 28 | 13 | 8 | 6 |  | | 0.35 € | | 07160-308X35 | steel | 10.9 | bright (black) | M8 | 35 | 28 | 13 | 8 | 6 |  | | 0.35 € | | 07160-308X40 | steel | 10.9 | bright (black) | M8 | 40 | 28 | 13 | 8 | 6 |  | | 0.39 € | | 07160-308X45 | steel | 10.9 | bright (black) | M8 | 45 | 28 | 13 | 8 | 6 |  | | 0.43 € | | 07160-308X50 | steel | 10.9 | bright (black) | M8 | 50 | 28 | 13 | 8 | 6 |  | | 0.43 € | | 07160-308X60 | steel | 10.9 | bright (black) | M8 | 60 | 28 | 13 | 8 | 6 |  | | 0.56 € | | 07160-308X70 | steel | 10.9 | bright (black) | M8 | 70 | 28 | 13 | 8 | 6 |  | | 0.77 € | | 07160-308X80 | steel | 10.9 | bright (black) | M8 | 80 | 28 | 13 | 8 | 6 |  | | 1.05 € | | 07160-310X16 | steel | 10.9 | bright (black) | M10 | 16 | 32 | 16 | 10 | 8 |  | | 0.62 € | | 07160-310X18 | steel | 10.9 | bright (black) | M10 | 18 | 32 | 16 | 10 | 8 |  | | 0.62 € | | 07160-310X20 | steel | 10.9 | bright (black) | M10 | 20 | 32 | 16 | 10 | 8 |  | | 0.62 € | | 07160-310X25 | steel | 10.9 | bright (black) | M10 | 25 | 32 | 16 | 10 | 8 |  | | 0.64 € | | 07160-310X30 | steel | 10.9 | bright (black) | M10 | 30 | 32 | 16 | 10 | 8 |  | | 0.66 € | | 07160-310X35 | steel | 10.9 | bright (black) | M10 | 35 | 32 | 16 | 10 | 8 |  | | 0.67 € | | 07160-310X40 | steel | 10.9 | bright (black) | M10 | 40 | 32 | 16 | 10 | 8 |  | | 0.72 € | | 07160-310X45 | steel | 10.9 | bright (black) | M10 | 45 | 32 | 16 | 10 | 8 |  | | 0.82 € | | 07160-310X50 | steel | 10.9 | bright (black) | M10 | 50 | 32 | 16 | 10 | 8 |  | | 0.85 € | | 07160-310X60 | steel | 10.9 | bright (black) | M10 | 60 | 32 | 16 | 10 | 8 |  | | 0.91 € | | 07160-310X70 | steel | 10.9 | bright (black) | M10 | 70 | 32 | 16 | 10 | 8 |  | | 0.95 € | | 07160-310X80 | steel | 10.9 | bright (black) | M10 | 80 | 32 | 16 | 10 | 8 |  | | 1.12 € | | 07160-310X90 | steel | 10.9 | bright (black) | M10 | 90 | 32 | 16 | 10 | 8 |  | | 1.25 € | | 07160-310X100 | steel | 10.9 | bright (black) | M10 | 100 | 32 | 16 | 10 | 8 |  | | 1.30 € | | 07160-312X20 | steel | 10.9 | bright (black) | M12 | 20 | 36 | 18 | 12 | 10 |  | | 0.77 € | | 07160-312X25 | steel | 10.9 | bright (black) | M12 | 25 | 36 | 18 | 12 | 10 |  | | 0.77 € | | 07160-312X30 | steel | 10.9 | bright (black) | M12 | 30 | 36 | 18 | 12 | 10 |  | | 0.77 € | | 07160-312X35 | steel | 10.9 | bright (black) | M12 | 35 | 36 | 18 | 12 | 10 |  | | 0.77 € | | 07160-312X40 | steel | 10.9 | bright (black) | M12 | 40 | 36 | 18 | 12 | 10 |  | | 0.86 € | | 07160-312X45 | steel | 10.9 | bright (black) | M12 | 45 | 36 | 18 | 12 | 10 |  | | 0.86 € | | 07160-312X50 | steel | 10.9 | bright (black) | M12 | 50 | 36 | 18 | 12 | 10 |  | | 0.91 € | | 07160-312X60 | steel | 10.9 | bright (black) | M12 | 60 | 36 | 18 | 12 | 10 |  | | 0.91 € | | 07160-312X70 | steel | 10.9 | bright (black) | M12 | 70 | 36 | 18 | 12 | 10 |  | | 1.05 € | | 07160-312X80 | steel | 10.9 | bright (black) | M12 | 80 | 36 | 18 | 12 | 10 |  | | 1.13 € | | 07160-312X90 | steel | 10.9 | bright (black) | M12 | 90 | 36 | 18 | 12 | 10 |  | | 1.32 € | | 07160-312X100 | steel | 10.9 | bright (black) | M12 | 100 | 36 | 18 | 12 | 10 |  | | 1.73 € | | 07160-312X110 | steel | 10.9 | bright (black) | M12 | 110 | 36 | 18 | 12 | 10 |  | | 1.81 € | | 07160-312X120 | steel | 10.9 | bright (black) | M12 | 120 | 36 | 18 | 12 | 10 |  | | 2.00 € | | 07160-314X50 | steel | 10.9 | bright (black) | M14 | 50 | 40 | 21 | 14 | 12 |  | | 1.62 € | | 07160-314X80 | steel | 10.9 | bright (black) | M14 | 80 | 40 | 21 | 14 | 12 |  | | 2.73 € | | 07160-314X120 | steel | 10.9 | bright (black) | M14 | 120 | 40 | 21 | 14 | 12 |  | | 4.24 € | | 07160-316X30 | steel | 10.9 | bright (black) | M16 | 30 | 44 | 24 | 16 | 14 |  | | 1.25 € | | 07160-316X35 | steel | 10.9 | bright (black) | M16 | 35 | 44 | 24 | 16 | 14 |  | | 1.25 € | | 07160-316X40 | steel | 10.9 | bright (black) | M16 | 40 | 44 | 24 | 16 | 14 |  | | 1.25 € | | 07160-316X45 | steel | 10.9 | bright (black) | M16 | 45 | 44 | 24 | 16 | 14 |  | | 1.30 € | | 07160-316X50 | steel | 10.9 | bright (black) | M16 | 50 | 44 | 24 | 16 | 14 |  | | 1.30 € | | 07160-316X60 | steel | 10.9 | bright (black) | M16 | 60 | 44 | 24 | 16 | 14 |  | | 1.30 € | | 07160-316X70 | steel | 10.9 | bright (black) | M16 | 70 | 44 | 24 | 16 | 14 |  | | 1.41 € | | 07160-316X80 | steel | 10.9 | bright (black) | M16 | 80 | 44 | 24 | 16 | 14 |  | | 1.56 € | | 07160-316X90 | steel | 10.9 | bright (black) | M16 | 90 | 44 | 24 | 16 | 14 |  | | 1.92 € | | 07160-316X100 | steel | 10.9 | bright (black) | M16 | 100 | 44 | 24 | 16 | 14 |  | | 2.10 € | | 07160-316X110 | steel | 10.9 | bright (black) | M16 | 110 | 44 | 24 | 16 | 14 |  | | 2.76 € | | 07160-316X120 | steel | 10.9 | bright (black) | M16 | 120 | 44 | 24 | 16 | 14 |  | | 3.01 € | | 07160-320X40 | steel | 10.9 | bright (black) | M20 | 40 | 52 | 30 | 20 | 17 |  | | 1.98 € | | 07160-320X45 | steel | 10.9 | bright (black) | M20 | 45 | 52 | 30 | 20 | 17 |  | | 2.09 € | | 07160-320X50 | steel | 10.9 | bright (black) | M20 | 50 | 52 | 30 | 20 | 17 |  | | 2.13 € | | 07160-320X60 | steel | 10.9 | bright (black) | M20 | 60 | 52 | 30 | 20 | 17 |  | | 2.24 € | | 07160-320X70 | steel | 10.9 | bright (black) | M20 | 70 | 52 | 30 | 20 | 17 |  | | 2.43 € | | 07160-320X80 | steel | 10.9 | bright (black) | M20 | 80 | 52 | 30 | 20 | 17 |  | | 2.63 € | | 07160-320X90 | steel | 10.9 | bright (black) | M20 | 90 | 52 | 30 | 20 | 17 |  | | 3.23 € | | 07160-320X100 | steel | 10.9 | bright (black) | M20 | 100 | 52 | 30 | 20 | 17 |  | | 3.47 € | | 07160-320X110 | steel | 10.9 | bright (black) | M20 | 110 | 52 | 30 | 20 | 17 |  | | 3.71 € | | 07160-320X120 | steel | 10.9 | bright (black) | M20 | 120 | 52 | 30 | 20 | 17 |  | | 4.00 € | | 07160-504X10 | steel | 10.9 | galvanised | M4 | 10 | 20 | 7 | 4 | 3 |  | | 0.28 € | | 07160-504X12 | steel | 10.9 | galvanised | M4 | 12 | 20 | 7 | 4 | 3 |  | | 0.28 € | | 07160-504X16 | steel | 10.9 | galvanised | M4 | 16 | 20 | 7 | 4 | 3 |  | | 0.28 € | | 07160-504X18 | steel | 10.9 | galvanised | M4 | 18 | 20 | 7 | 4 | 3 |  | | 0.28 € | | 07160-504X20 | steel | 10.9 | galvanised | M4 | 20 | 20 | 7 | 4 | 3 |  | | 0.28 € | | 07160-504X25 | steel | 10.9 | galvanised | M4 | 25 | 20 | 7 | 4 | 3 |  | | 0.28 € | | 07160-505X10 | steel | 10.9 | galvanised | M5 | 10 | 22 | 8,5 | 5 | 4 |  | | 0.28 € | | 07160-505X12 | steel | 10.9 | galvanised | M5 | 12 | 22 | 8,5 | 5 | 4 |  | | 0.28 € | | 07160-505X16 | steel | 10.9 | galvanised | M5 | 16 | 22 | 8,5 | 5 | 4 |  | | 0.28 € | | 07160-505X18 | steel | 10.9 | galvanised | M5 | 18 | 22 | 8,5 | 5 | 4 |  | | 0.28 € | | 07160-505X20 | steel | 10.9 | galvanised | M5 | 20 | 22 | 8,5 | 5 | 4 |  | | 0.28 € | | 07160-505X25 | steel | 10.9 | galvanised | M5 | 25 | 22 | 8,5 | 5 | 4 |  | | 0.28 € | | 07160-505X30 | steel | 10.9 | galvanised | M5 | 30 | 22 | 8,5 | 5 | 4 |  | | 0.32 € | | 07160-505X40 | steel | 10.9 | galvanised | M5 | 40 | 22 | 8,5 | 5 | 4 |  | | 0.32 € | | 07160-506X10 | steel | 10.9 | galvanised | M6 | 10 | 24 | 10 | 6 | 5 |  | | 0.28 € | | 07160-506X12 | steel | 10.9 | galvanised | M6 | 12 | 24 | 10 | 6 | 5 |  | | 0.28 € | | 07160-506X16 | steel | 10.9 | galvanised | M6 | 16 | 24 | 10 | 6 | 5 |  | | 0.28 € | | 07160-506X18 | steel | 10.9 | galvanised | M6 | 18 | 24 | 10 | 6 | 5 |  | | 0.28 € | | 07160-506X20 | steel | 10.9 | galvanised | M6 | 20 | 24 | 10 | 6 | 5 |  | | 0.28 € | | 07160-506X25 | steel | 10.9 | galvanised | M6 | 25 | 24 | 10 | 6 | 5 |  | | 0.28 € | | 07160-506X30 | steel | 10.9 | galvanised | M6 | 30 | 24 | 10 | 6 | 5 |  | | 0.28 € | | 07160-506X35 | steel | 10.9 | galvanised | M6 | 35 | 24 | 10 | 6 | 5 |  | | 0.28 € | | 07160-506X40 | steel | 10.9 | galvanised | M6 | 40 | 24 | 10 | 6 | 5 |  | | 0.28 € | | 07160-506X45 | steel | 10.9 | galvanised | M6 | 45 | 24 | 10 | 6 | 5 |  | | 0.36 € | | 07160-506X50 | steel | 10.9 | galvanised | M6 | 50 | 24 | 10 | 6 | 5 |  | | 0.36 € | | 07160-506X55 | steel | 10.9 | galvanised | M6 | 55 | 24 | 10 | 6 | 5 |  | | 0.53 € | | 07160-506X60 | steel | 10.9 | galvanised | M6 | 60 | 24 | 10 | 6 | 5 |  | | 0.58 € | | 07160-508X16 | steel | 10.9 | galvanised | M8 | 16 | 28 | 13 | 8 | 6 |  | | 0.28 € | | 07160-508X20 | steel | 10.9 | galvanised | M8 | 20 | 28 | 13 | 8 | 6 |  | | 0.28 € | | 07160-508X25 | steel | 10.9 | galvanised | M8 | 25 | 28 | 13 | 8 | 6 |  | | 0.28 € | | 07160-508X30 | steel | 10.9 | galvanised | M8 | 30 | 28 | 13 | 8 | 6 |  | | 0.36 € | |
|