|
|
07160_ESSocket head screws DIN 912 / DIN EN ISO 4762, stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel A2 or stainless steel A4.Version:Stainless steel A2-70, bright. Stainless steel A4-70, bright.Note:Screws where the dimension L is < B are threaded up to the head. The screw length or thread length is specified by the dimension L. Screws where L is > B have a shaft. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Grade | Surface finish body | D | L | B | DK | K | SW | CAD | Acc. | Price | Order |
---|
07160-104X10 | stainless steel A2 | 70 | bright | M4 | 10 | 20 | 7 | 4 | 3 |  | | 0.35 € | | 07160-104X12 | stainless steel A2 | 70 | bright | M4 | 12 | 20 | 7 | 4 | 3 |  | | 0.35 € | | 07160-104X16 | stainless steel A2 | 70 | bright | M4 | 16 | 20 | 7 | 4 | 3 |  | | 0.29 € | | 07160-104X18 | stainless steel A2 | 70 | bright | M4 | 18 | 20 | 7 | 4 | 3 |  | | 0.29 € | | 07160-104X20 | stainless steel A2 | 70 | bright | M4 | 20 | 20 | 7 | 4 | 3 |  | | 0.29 € | | 07160-104X25 | stainless steel A2 | 70 | bright | M4 | 25 | 20 | 7 | 4 | 3 |  | | 0.29 € | | 07160-105X10 | stainless steel A2 | 70 | bright | M5 | 10 | 22 | 8,5 | 5 | 4 |  | | 0.35 € | | 07160-105X12 | stainless steel A2 | 70 | bright | M5 | 12 | 22 | 8,5 | 5 | 4 |  | | 0.35 € | | 07160-105X16 | stainless steel A2 | 70 | bright | M5 | 16 | 22 | 8,5 | 5 | 4 |  | | 0.31 € | | 07160-105X18 | stainless steel A2 | 70 | bright | M5 | 18 | 22 | 8,5 | 5 | 4 |  | | 0.31 € | | 07160-105X20 | stainless steel A2 | 70 | bright | M5 | 20 | 22 | 8,5 | 5 | 4 |  | | 0.31 € | | 07160-105X25 | stainless steel A2 | 70 | bright | M5 | 25 | 22 | 8,5 | 5 | 4 |  | | 0.31 € | | 07160-105X30 | stainless steel A2 | 70 | bright | M5 | 30 | 22 | 8,5 | 5 | 4 |  | | 0.32 € | | 07160-105X40 | stainless steel A2 | 70 | bright | M5 | 40 | 22 | 8,5 | 5 | 4 |  | | 0.37 € | | 07160-106X10 | stainless steel A2 | 70 | bright | M6 | 10 | 24 | 10 | 6 | 5 |  | | 0.38 € | | 07160-106X12 | stainless steel A2 | 70 | bright | M6 | 12 | 24 | 10 | 6 | 5 |  | | 0.38 € | | 07160-106X16 | stainless steel A2 | 70 | bright | M6 | 16 | 24 | 10 | 6 | 5 |  | | 0.32 € | | 07160-106X18 | stainless steel A2 | 70 | bright | M6 | 18 | 24 | 10 | 6 | 5 |  | | 0.32 € | | 07160-106X20 | stainless steel A2 | 70 | bright | M6 | 20 | 24 | 10 | 6 | 5 |  | | 0.32 € | | 07160-106X25 | stainless steel A2 | 70 | bright | M6 | 25 | 24 | 10 | 6 | 5 |  | | 0.35 € | | 07160-106X30 | stainless steel A2 | 70 | bright | M6 | 30 | 24 | 10 | 6 | 5 |  | | 0.37 € | | 07160-106X35 | stainless steel A2 | 70 | bright | M6 | 35 | 24 | 10 | 6 | 5 |  | | 0.40 € | | 07160-106X40 | stainless steel A2 | 70 | bright | M6 | 40 | 24 | 10 | 6 | 5 |  | | 0.46 € | | 07160-106X45 | stainless steel A2 | 70 | bright | M6 | 45 | 24 | 10 | 6 | 5 |  | | 0.51 € | | 07160-106X50 | stainless steel A2 | 70 | bright | M6 | 50 | 24 | 10 | 6 | 5 |  | | 0.55 € | | 07160-106X55 | stainless steel A2 | 70 | bright | M6 | 55 | 24 | 10 | 6 | 5 |  | | 0.62 € | | 07160-106X60 | stainless steel A2 | 70 | bright | M6 | 60 | 24 | 10 | 6 | 5 |  | | 0.66 € | | 07160-108X16 | stainless steel A2 | 70 | bright | M8 | 16 | 28 | 13 | 8 | 6 |  | | 0.54 € | | 07160-108X18 | stainless steel A2 | 70 | bright | M8 | 18 | 28 | 13 | 8 | 6 |  | | 0.51 € | | 07160-108X20 | stainless steel A2 | 70 | bright | M8 | 20 | 28 | 13 | 8 | 6 |  | | 0.51 € | | 07160-108X25 | stainless steel A2 | 70 | bright | M8 | 25 | 28 | 13 | 8 | 6 |  | | 0.51 € | | 07160-108X30 | stainless steel A2 | 70 | bright | M8 | 30 | 28 | 13 | 8 | 6 |  | | 0.51 € | | 07160-108X35 | stainless steel A2 | 70 | bright | M8 | 35 | 28 | 13 | 8 | 6 |  | | 0.54 € | | 07160-108X40 | stainless steel A2 | 70 | bright | M8 | 40 | 28 | 13 | 8 | 6 |  | | 0.59 € | | 07160-108X45 | stainless steel A2 | 70 | bright | M8 | 45 | 28 | 13 | 8 | 6 |  | | 0.59 € | | 07160-108X50 | stainless steel A2 | 70 | bright | M8 | 50 | 28 | 13 | 8 | 6 |  | | 0.62 € | | 07160-108X60 | stainless steel A2 | 70 | bright | M8 | 60 | 28 | 13 | 8 | 6 |  | | 0.83 € | | 07160-108X70 | stainless steel A2 | 70 | bright | M8 | 70 | 28 | 13 | 8 | 6 |  | | 0.93 € | | 07160-108X80 | stainless steel A2 | 70 | bright | M8 | 80 | 28 | 13 | 8 | 6 |  | | 1.16 € | | 07160-110X16 | stainless steel A2 | 70 | bright | M10 | 16 | 32 | 16 | 10 | 8 |  | | 0.83 € | | 07160-110X18 | stainless steel A2 | 70 | bright | M10 | 18 | 32 | 16 | 10 | 8 |  | | 0.66 € | | 07160-110X20 | stainless steel A2 | 70 | bright | M10 | 20 | 32 | 16 | 10 | 8 |  | | 0.66 € | | 07160-110X25 | stainless steel A2 | 70 | bright | M10 | 25 | 32 | 16 | 10 | 8 |  | | 0.66 € | | 07160-110X30 | stainless steel A2 | 70 | bright | M10 | 30 | 32 | 16 | 10 | 8 |  | | 0.66 € | | 07160-110X35 | stainless steel A2 | 70 | bright | M10 | 35 | 32 | 16 | 10 | 8 |  | | 0.66 € | | 07160-110X40 | stainless steel A2 | 70 | bright | M10 | 40 | 32 | 16 | 10 | 8 |  | | 0.70 € | | 07160-110X45 | stainless steel A2 | 70 | bright | M10 | 45 | 32 | 16 | 10 | 8 |  | | 0.83 € | | 07160-110X50 | stainless steel A2 | 70 | bright | M10 | 50 | 32 | 16 | 10 | 8 |  | | 0.84 € | | 07160-110X60 | stainless steel A2 | 70 | bright | M10 | 60 | 32 | 16 | 10 | 8 |  | | 0.93 € | | 07160-110X70 | stainless steel A2 | 70 | bright | M10 | 70 | 32 | 16 | 10 | 8 |  | | 1.07 € | | 07160-110X80 | stainless steel A2 | 70 | bright | M10 | 80 | 32 | 16 | 10 | 8 |  | | 1.31 € | | 07160-110X90 | stainless steel A2 | 70 | bright | M10 | 90 | 32 | 16 | 10 | 8 |  | | 1.50 € | | 07160-110X100 | stainless steel A2 | 70 | bright | M10 | 100 | 32 | 16 | 10 | 8 |  | | 1.83 € | | 07160-112X20 | stainless steel A2 | 70 | bright | M12 | 20 | 36 | 18 | 12 | 10 |  | | 0.93 € | | 07160-112X25 | stainless steel A2 | 70 | bright | M12 | 25 | 36 | 18 | 12 | 10 |  | | 0.92 € | | 07160-112X30 | stainless steel A2 | 70 | bright | M12 | 30 | 36 | 18 | 12 | 10 |  | | 0.92 € | | 07160-112X35 | stainless steel A2 | 70 | bright | M12 | 35 | 36 | 18 | 12 | 10 |  | | 0.92 € | | 07160-112X40 | stainless steel A2 | 70 | bright | M12 | 40 | 36 | 18 | 12 | 10 |  | | 0.93 € | | 07160-112X45 | stainless steel A2 | 70 | bright | M12 | 45 | 36 | 18 | 12 | 10 |  | | 0.93 € | | 07160-112X50 | stainless steel A2 | 70 | bright | M12 | 50 | 36 | 18 | 12 | 10 |  | | 0.93 € | | 07160-112X60 | stainless steel A2 | 70 | bright | M12 | 60 | 36 | 18 | 12 | 10 |  | | 1.23 € | | 07160-112X70 | stainless steel A2 | 70 | bright | M12 | 70 | 36 | 18 | 12 | 10 |  | | 1.56 € | | 07160-112X80 | stainless steel A2 | 70 | bright | M12 | 80 | 36 | 18 | 12 | 10 |  | | 1.63 € | | 07160-112X90 | stainless steel A2 | 70 | bright | M12 | 90 | 36 | 18 | 12 | 10 |  | | 2.06 € | | 07160-112X100 | stainless steel A2 | 70 | bright | M12 | 100 | 36 | 18 | 12 | 10 |  | | 2.38 € | | 07160-112X110 | stainless steel A2 | 70 | bright | M12 | 110 | 36 | 18 | 12 | 10 |  | | 3.51 € | | 07160-112X120 | stainless steel A2 | 70 | bright | M12 | 120 | 36 | 18 | 12 | 10 |  | | 3.86 € | | 07160-114X50 | stainless steel A2 | 70 | bright | M14 | 50 | 40 | 21 | 14 | 12 |  | | 2.28 € | | 07160-114X80 | stainless steel A2 | 70 | bright | M14 | 80 | 40 | 21 | 14 | 12 |  | | 3.82 € | | 07160-114X120 | stainless steel A2 | 70 | bright | M14 | 120 | 40 | 21 | 14 | 12 |  | | 5.93 € | | 07160-116X30 | stainless steel A2 | 70 | bright | M16 | 30 | 44 | 24 | 16 | 14 |  | | 1.78 € | | 07160-116X35 | stainless steel A2 | 70 | bright | M16 | 35 | 44 | 24 | 16 | 14 |  | | 1.78 € | | 07160-116X40 | stainless steel A2 | 70 | bright | M16 | 40 | 44 | 24 | 16 | 14 |  | | 1.78 € | | 07160-116X45 | stainless steel A2 | 70 | bright | M16 | 45 | 44 | 24 | 16 | 14 |  | | 1.85 € | | 07160-116X50 | stainless steel A2 | 70 | bright | M16 | 50 | 44 | 24 | 16 | 14 |  | | 1.85 € | | 07160-116X60 | stainless steel A2 | 70 | bright | M16 | 60 | 44 | 24 | 16 | 14 |  | | 1.85 € | | 07160-116X70 | stainless steel A2 | 70 | bright | M16 | 70 | 44 | 24 | 16 | 14 |  | | 2.02 € | | 07160-116X80 | stainless steel A2 | 70 | bright | M16 | 80 | 44 | 24 | 16 | 14 |  | | 2.24 € | | 07160-116X90 | stainless steel A2 | 70 | bright | M16 | 90 | 44 | 24 | 16 | 14 |  | | 2.73 € | | 07160-116X100 | stainless steel A2 | 70 | bright | M16 | 100 | 44 | 24 | 16 | 14 |  | | 3.00 € | | 07160-116X110 | stainless steel A2 | 70 | bright | M16 | 110 | 44 | 24 | 16 | 14 |  | | 3.90 € | | 07160-116X120 | stainless steel A2 | 70 | bright | M16 | 120 | 44 | 24 | 16 | 14 |  | | 4.26 € | | 07160-120X40 | stainless steel A2 | 70 | bright | M20 | 40 | 52 | 30 | 20 | 17 |  | | 2.82 € | | 07160-120X45 | stainless steel A2 | 70 | bright | M20 | 45 | 52 | 30 | 20 | 17 |  | | 2.97 € | | 07160-120X50 | stainless steel A2 | 70 | bright | M20 | 50 | 52 | 30 | 20 | 17 |  | | 3.04 € | | 07160-120X60 | stainless steel A2 | 70 | bright | M20 | 60 | 52 | 30 | 20 | 17 |  | | 3.17 € | | 07160-120X70 | stainless steel A2 | 70 | bright | M20 | 70 | 52 | 30 | 20 | 17 |  | | 3.46 € | | 07160-120X80 | stainless steel A2 | 70 | bright | M20 | 80 | 52 | 30 | 20 | 17 |  | | 3.75 € | | 07160-120X90 | stainless steel A2 | 70 | bright | M20 | 90 | 52 | 30 | 20 | 17 |  | | 4.58 € | | 07160-120X100 | stainless steel A2 | 70 | bright | M20 | 100 | 52 | 30 | 20 | 17 |  | | 4.93 € | | 07160-120X110 | stainless steel A2 | 70 | bright | M20 | 110 | 52 | 30 | 20 | 17 |  | | 5.27 € | | 07160-120X120 | stainless steel A2 | 70 | bright | M20 | 120 | 52 | 30 | 20 | 17 |  | | 5.66 € | | 07160-604X10 | stainless steel A4 | 70 | bright | M4 | 10 | 20 | 7 | 4 | 3 |  | | 0.45 € | | 07160-604X12 | stainless steel A4 | 70 | bright | M4 | 12 | 20 | 7 | 4 | 3 |  | | 0.45 € | | 07160-604X16 | stainless steel A4 | 70 | bright | M4 | 16 | 20 | 7 | 4 | 3 |  | | 0.37 € | | 07160-604X18 | stainless steel A4 | 70 | bright | M4 | 18 | 20 | 7 | 4 | 3 |  | | 0.37 € | | 07160-604X20 | stainless steel A4 | 70 | bright | M4 | 20 | 20 | 7 | 4 | 3 |  | | 0.37 € | | 07160-604X25 | stainless steel A4 | 70 | bright | M4 | 25 | 20 | 7 | 4 | 3 |  | | 0.37 € | | 07160-605X10 | stainless steel A4 | 70 | bright | M5 | 10 | 22 | 8,5 | 5 | 4 |  | | 0.45 € | | 07160-605X12 | stainless steel A4 | 70 | bright | M5 | 12 | 22 | 8,5 | 5 | 4 |  | | 0.45 € | | 07160-605X16 | stainless steel A4 | 70 | bright | M5 | 16 | 22 | 8,5 | 5 | 4 |  | | 0.40 € | | 07160-605X18 | stainless steel A4 | 70 | bright | M5 | 18 | 22 | 8,5 | 5 | 4 |  | | 0.40 € | | 07160-605X20 | stainless steel A4 | 70 | bright | M5 | 20 | 22 | 8,5 | 5 | 4 |  | | 0.40 € | | 07160-605X25 | stainless steel A4 | 70 | bright | M5 | 25 | 22 | 8,5 | 5 | 4 |  | | 0.40 € | | 07160-605X30 | stainless steel A4 | 70 | bright | M5 | 30 | 22 | 8,5 | 5 | 4 |  | | 0.41 € | | 07160-605X40 | stainless steel A4 | 70 | bright | M5 | 40 | 22 | 8,5 | 5 | 4 |  | | 0.48 € | | 07160-606X10 | stainless steel A4 | 70 | bright | M6 | 10 | 24 | 10 | 6 | 5 |  | | 0.51 € | | 07160-606X12 | stainless steel A4 | 70 | bright | M6 | 12 | 24 | 10 | 6 | 5 |  | | 0.51 € | | 07160-606X16 | stainless steel A4 | 70 | bright | M6 | 16 | 24 | 10 | 6 | 5 |  | | 0.41 € | | 07160-606X18 | stainless steel A4 | 70 | bright | M6 | 18 | 24 | 10 | 6 | 5 |  | | 0.41 € | | 07160-606X20 | stainless steel A4 | 70 | bright | M6 | 20 | 24 | 10 | 6 | 5 |  | | 0.41 € | | 07160-606X25 | stainless steel A4 | 70 | bright | M6 | 25 | 24 | 10 | 6 | 5 |  | | 0.45 € | | 07160-606X30 | stainless steel A4 | 70 | bright | M6 | 30 | 24 | 10 | 6 | 5 |  | | 0.48 € | | 07160-606X35 | stainless steel A4 | 70 | bright | M6 | 35 | 24 | 10 | 6 | 5 |  | | 0.53 € | | 07160-606X40 | stainless steel A4 | 70 | bright | M6 | 40 | 24 | 10 | 6 | 5 |  | | 0.61 € | | 07160-606X45 | stainless steel A4 | 70 | bright | M6 | 45 | 24 | 10 | 6 | 5 |  | | 0.66 € | | 07160-606X50 | stainless steel A4 | 70 | bright | M6 | 50 | 24 | 10 | 6 | 5 |  | | 0.71 € | | 07160-606X55 | stainless steel A4 | 70 | bright | M6 | 55 | 24 | 10 | 6 | 5 |  | | 0.82 € | | 07160-606X60 | stainless steel A4 | 70 | bright | M6 | 60 | 24 | 10 | 6 | 5 |  | | 0.86 € | | 07160-608X16 | stainless steel A4 | 70 | bright | M8 | 16 | 28 | 13 | 8 | 6 |  | | 0.70 € | | 07160-608X18 | stainless steel A4 | 70 | bright | M8 | 18 | 28 | 13 | 8 | 6 |  | | 0.66 € | | 07160-608X20 | stainless steel A4 | 70 | bright | M8 | 20 | 28 | 13 | 8 | 6 |  | | 0.66 € | | 07160-608X25 | stainless steel A4 | 70 | bright | M8 | 25 | 28 | 13 | 8 | 6 |  | | 0.66 € | | 07160-608X30 | stainless steel A4 | 70 | bright | M8 | 30 | 28 | 13 | 8 | 6 |  | | 0.66 € | | 07160-608X35 | stainless steel A4 | 70 | bright | M8 | 35 | 28 | 13 | 8 | 6 |  | | 0.70 € | | 07160-608X40 | stainless steel A4 | 70 | bright | M8 | 40 | 28 | 13 | 8 | 6 |  | | 0.76 € | | 07160-608X45 | stainless steel A4 | 70 | bright | M8 | 45 | 28 | 13 | 8 | 6 |  | | 0.76 € | | 07160-608X50 | stainless steel A4 | 70 | bright | M8 | 50 | 28 | 13 | 8 | 6 |  | | 0.82 € | | 07160-608X60 | stainless steel A4 | 70 | bright | M8 | 60 | 28 | 13 | 8 | 6 |  | | 1.07 € | | 07160-608X70 | stainless steel A4 | 70 | bright | M8 | 70 | 28 | 13 | 8 | 6 |  | | 1.21 € | | 07160-608X80 | stainless steel A4 | 70 | bright | M8 | 80 | 28 | 13 | 8 | 6 |  | | 1.51 € | | 07160-610X16 | stainless steel A4 | 70 | bright | M10 | 16 | 32 | 16 | 10 | 8 |  | | 1.07 € | | 07160-610X18 | stainless steel A4 | 70 | bright | M10 | 18 | 32 | 16 | 10 | 8 |  | | 0.86 € | | 07160-610X20 | stainless steel A4 | 70 | bright | M10 | 20 | 32 | 16 | 10 | 8 |  | | 0.86 € | | 07160-610X25 | stainless steel A4 | 70 | bright | M10 | 25 | 32 | 16 | 10 | 8 |  | | 0.86 € | | 07160-610X30 | stainless steel A4 | 70 | bright | M10 | 30 | 32 | 16 | 10 | 8 |  | | 0.86 € | | 07160-610X35 | stainless steel A4 | 70 | bright | M10 | 35 | 32 | 16 | 10 | 8 |  | | 0.86 € | | 07160-610X40 | stainless steel A4 | 70 | bright | M10 | 40 | 32 | 16 | 10 | 8 |  | | 0.92 € | | 07160-610X45 | stainless steel A4 | 70 | bright | M10 | 45 | 32 | 16 | 10 | 8 |  | | 1.07 € | | 07160-610X50 | stainless steel A4 | 70 | bright | M10 | 50 | 32 | 16 | 10 | 8 |  | | 1.08 € | | 07160-610X60 | stainless steel A4 | 70 | bright | M10 | 60 | 32 | 16 | 10 | 8 |  | | 1.21 € | | 07160-610X70 | stainless steel A4 | 70 | bright | M10 | 70 | 32 | 16 | 10 | 8 |  | | 1.39 € | | 07160-610X80 | stainless steel A4 | 70 | bright | M10 | 80 | 32 | 16 | 10 | 8 |  | | 1.70 € | | 07160-610X90 | stainless steel A4 | 70 | bright | M10 | 90 | 32 | 16 | 10 | 8 |  | | 1.94 € | | 07160-610X100 | stainless steel A4 | 70 | bright | M10 | 100 | 32 | 16 | 10 | 8 |  | | 2.38 € | | 07160-612X20 | stainless steel A4 | 70 | bright | M12 | 20 | 36 | 18 | 12 | 10 |  | | 1.21 € | | 07160-612X25 | stainless steel A4 | 70 | bright | M12 | 25 | 36 | 18 | 12 | 10 |  | | 1.20 € | | 07160-612X30 | stainless steel A4 | 70 | bright | M12 | 30 | 36 | 18 | 12 | 10 |  | | 1.20 € | | 07160-612X35 | stainless steel A4 | 70 | bright | M12 | 35 | 36 | 18 | 12 | 10 |  | | 1.20 € | | 07160-612X40 | stainless steel A4 | 70 | bright | M12 | 40 | 36 | 18 | 12 | 10 |  | | 1.21 € | | 07160-612X45 | stainless steel A4 | 70 | bright | M12 | 45 | 36 | 18 | 12 | 10 |  | | 1.21 € | | 07160-612X50 | stainless steel A4 | 70 | bright | M12 | 50 | 36 | 18 | 12 | 10 |  | | 1.21 € | | 07160-612X60 | stainless steel A4 | 70 | bright | M12 | 60 | 36 | 18 | 12 | 10 |  | | 1.60 € | | 07160-612X70 | stainless steel A4 | 70 | bright | M12 | 70 | 36 | 18 | 12 | 10 |  | | 2.02 € | | 07160-612X80 | stainless steel A4 | 70 | bright | M12 | 80 | 36 | 18 | 12 | 10 |  | | 2.13 € | | 07160-612X90 | stainless steel A4 | 70 | bright | M12 | 90 | 36 | 18 | 12 | 10 |  | | 2.68 € | | 07160-612X100 | stainless steel A4 | 70 | bright | M12 | 100 | 36 | 18 | 12 | 10 |  | | 3.09 € | | 07160-612X110 | stainless steel A4 | 70 | bright | M12 | 110 | 36 | 18 | 12 | 10 |  | | 4.57 € | | 07160-612X120 | stainless steel A4 | 70 | bright | M12 | 120 | 36 | 18 | 12 | 10 |  | | 5.03 € | | 07160-614X50 | stainless steel A4 | 70 | bright | M14 | 50 | 40 | 21 | 14 | 12 |  | | 2.96 € | | 07160-614X80 | stainless steel A4 | 70 | bright | M14 | 80 | 40 | 21 | 14 | 12 |  | | 4.97 € | | 07160-614X120 | stainless steel A4 | 70 | bright | M14 | 120 | 40 | 21 | 14 | 12 |  | | 7.72 € | | 07160-616X30 | stainless steel A4 | 70 | bright | M16 | 30 | 44 | 24 | 16 | 14 |  | | 2.31 € | | 07160-616X35 | stainless steel A4 | 70 | bright | M16 | 35 | 44 | 24 | 16 | 14 |  | | 2.31 € | | 07160-616X40 | stainless steel A4 | 70 | bright | M16 | 40 | 44 | 24 | 16 | 14 |  | | 2.31 € | | 07160-616X45 | stainless steel A4 | 70 | bright | M16 | 45 | 44 | 24 | 16 | 14 |  | | 2.42 € | | 07160-616X50 | stainless steel A4 | 70 | bright | M16 | 50 | 44 | 24 | 16 | 14 |  | | 2.42 € | | 07160-616X60 | stainless steel A4 | 70 | bright | M16 | 60 | 44 | 24 | 16 | 14 |  | | 2.42 € | | 07160-616X70 | stainless steel A4 | 70 | bright | M16 | 70 | 44 | 24 | 16 | 14 |  | | 2.63 € | | 07160-616X80 | stainless steel A4 | 70 | bright | M16 | 80 | 44 | 24 | 16 | 14 |  | | 2.91 € | | 07160-616X90 | stainless steel A4 | 70 | bright | M16 | 90 | 44 | 24 | 16 | 14 |  | | 3.53 € | | 07160-616X100 | stainless steel A4 | 70 | bright | M16 | 100 | 44 | 24 | 16 | 14 |  | | 3.89 € | | 07160-616X110 | stainless steel A4 | 70 | bright | M16 | 110 | 44 | 24 | 16 | 14 |  | | 5.07 € | | 07160-616X120 | stainless steel A4 | 70 | bright | M16 | 120 | 44 | 24 | 16 | 14 |  | | 5.53 € | | 07160-620X40 | stainless steel A4 | 70 | bright | M20 | 40 | 52 | 30 | 20 | 17 |  | | 3.94 € | | 07160-620X45 | stainless steel A4 | 70 | bright | M20 | 45 | 52 | 30 | 20 | 17 |  | | 4.16 € | | 07160-620X50 | stainless steel A4 | 70 | bright | M20 | 50 | 52 | 30 | 20 | 17 |  | | 4.26 € | | 07160-620X60 | stainless steel A4 | 70 | bright | M20 | 60 | 52 | 30 | 20 | 17 |  | | 4.44 € | | 07160-620X70 | stainless steel A4 | 70 | bright | M20 | 70 | 52 | 30 | 20 | 17 |  | | 5.20 € | | 07160-620X80 | stainless steel A4 | 70 | bright | M20 | 80 | 52 | 30 | 20 | 17 |  | | 5.62 € | | 07160-620X90 | stainless steel A4 | 70 | bright | M20 | 90 | 52 | 30 | 20 | 17 |  | | 6.87 € | | 07160-620X100 | stainless steel A4 | 70 | bright | M20 | 100 | 52 | 30 | 20 | 17 |  | | 7.41 € | | 07160-620X110 | stainless steel A4 | 70 | bright | M20 | 110 | 52 | 30 | 20 | 17 |  | | 7.90 € | | 07160-620X120 | stainless steel A4 | 70 | bright | M20 | 120 | 52 | 30 | 20 | 17 |  | | 8.49 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|