|
|
07111Ball-end thrust screws without head stainless steel with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Screw and ball stainless steel.Version:Stainless steel bright.Note:Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°. Longer versions have been designed especially to be glued in. This enables mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | L | Ball-Ø | SW | CAD | Acc. | Price | Order |
---|
07111-2046 | B | M4 | 1,4 | 5,8 | 2,5 | 2 | | | 4.49 € | | 07111-2048 | B | M4 | 1,4 | 7,8 | 2,5 | 2 | | | 4.49 € | | 07111-20410 | B | M4 | 1,4 | 9,8 | 2,5 | 2 | | | 4.50 € | | 07111-20412 | B | M4 | 1,4 | 11,8 | 2,5 | 2 | | | 4.50 € | | 07111-20416 | B | M4 | 1,4 | 15,8 | 2,5 | 2 | | | 4.60 € | | 07111-2058 | B | M5 | 2 | 7,6 | 3 | 2,5 | | | 4.83 € | | 07111-20510 | B | M5 | 2 | 9,6 | 3 | 2,5 | | | 4.88 € | | 07111-20512 | B | M5 | 2 | 11,6 | 3 | 2,5 | | | 4.90 € | | 07111-20516 | B | M5 | 2 | 15,6 | 3 | 2,5 | | | 4.98 € | | 07111-20520 | B | M5 | 2 | 19,6 | 3 | 2,5 | | | 5.07 € | | 07111-20525 | B | M5 | 2 | 24,6 | 3 | 2,5 | | | 5.13 € | | 07111-20610 | B | M6 | 3 | 10,1 | 4 | 3 | | | 5.37 € | | 07111-20612 | B | M6 | 3 | 12,1 | 4 | 3 | | | 5.43 € | | 07111-20616 | B | M6 | 3 | 16,1 | 4 | 3 | | | 5.47 € | | 07111-20620 | B | M6 | 3 | 20,1 | 4 | 3 | | | 5.52 € | | 07111-20625 | B | M6 | 3 | 25,1 | 4 | 3 | | | 5.54 € | | 07111-20650 | B | M6 | 3 | 50,1 | 4 | 3 | | | 8.40 € | | 07111-20660 | B | M6 | 3 | 60,1 | 4 | 3 | | | 8.79 € | | 07111-20680 | B | M6 | 3 | 80,1 | 4 | 3 | | | 9.53 € | | 07111-20810 | B | M8 | 4,1 | 10,3 | 5,5 | 4 | | | 6.33 € | | 07111-20812 | B | M8 | 4,1 | 12,3 | 5,5 | 4 | | | 6.38 € | | 07111-20816 | B | M8 | 4,1 | 16,3 | 5,5 | 4 | | | 6.39 € | | 07111-20820 | B | M8 | 4,1 | 20,3 | 5,5 | 4 | | | 6.42 € | | 07111-20825 | B | M8 | 4,1 | 25,3 | 5,5 | 4 | | | 6.42 € | | 07111-20830 | B | M8 | 4,1 | 30,3 | 5,5 | 4 | | | 6.42 € | | 07111-20850 | B | M8 | 4,1 | 50,3 | 5,5 | 4 | | | 10.63 € | | 07111-20860 | B | M8 | 4,1 | 60,3 | 5,5 | 4 | | | 11.73 € | | 07111-20880 | B | M8 | 4,1 | 80,3 | 5,5 | 4 | | | 12.89 € | | 07111-21012 | B | M10 | 5,6 | 12,3 | 7 | 5 | | | 7.26 € | | 07111-21016 | B | M10 | 5,6 | 16,3 | 7 | 5 | | | 7.35 € | | 07111-21020 | B | M10 | 5,6 | 20,3 | 7 | 5 | | | 7.36 € | | 07111-21025 | B | M10 | 5,6 | 25,3 | 7 | 5 | | | 7.36 € | | 07111-21035 | B | M10 | 5,6 | 35,3 | 7 | 5 | | | 7.44 € | | 07111-21216 | B | M12 | 7 | 16,2 | 8,5 | 6 | | | 9.13 € | | 07111-21220 | B | M12 | 7 | 20,2 | 8,5 | 6 | | | 9.21 € | | 07111-21230 | B | M12 | 7 | 30,2 | 8,5 | 6 | | | 9.46 € | | 07111-21240 | B | M12 | 7 | 40,2 | 8,5 | 6 | | | 9.57 € | | 07111-21620 | B | M16 | 10,7 | 20 | 12 | 8 | | | 15.99 € | | 07111-21625 | B | M16 | 10,7 | 25 | 12 | 8 | | | 16.05 € | | 07111-21635 | B | M16 | 10,7 | 35 | 12 | 8 | | | 16.40 € | | 07111-21650 | B | M16 | 10,7 | 50 | 12 | 8 | | | 16.72 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|