norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Screw carbon steel.
Ball ball-bearing steel.
Version:Screw grade min. 10.9, black.
Ball hardened, bright.
Note:Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07100_B Ball-end thrust screws with head Form B, with flattened ball 159 kB

Drawings

Ball-end thrust screws with head Form B, with flattened ball

Item selection/filter

Order No.FormD1D2D3L2L3L4Ball ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
07100-20410BM471,411,742,12,533,5 2.96 €
07100-20416BM471,415,742,12,533,5 2.96 €
07100-20420BM471,419,742,12,533,5 2.96 €
07100-20512BM58,5211,752,4344,5 3.08 €
07100-20516BM58,5215,752,4344,5 3.08 €
07100-20520BM58,5219,752,4344,5 3.08 €
07100-20620BM6103,22063459 3.15 €
07100-20630BM6103,23063459 3.19 €
07100-20640BM6103,240616459 3.25 €
07100-20820BM8134,52083,55,5615 3.93 €
07100-20835BM8134,53583,55,5615 4.03 €
07100-20850BM8134,5508225,5615 4.17 €
07100-21025BM1016625104,57820 4.54 €
07100-21040BM1016640104,57820 4.74 €
07100-21060BM101666010287820 4.92 €
07100-21230BM12187,2301258,51030 6.38 €
07100-21250BM12187,2501258,51030 6.61 €
07100-21280BM12187,28012448,51030 7.14 €
07100-21640BM162410,740166121460 9.12 €
07100-21660BM162410,760166121460 9.57 €
07100-21680BM162410,7801636121460 10.21 €
07100-22050BM203013,550207,5151790 16.56 €
07100-22080BM203013,5802028151790 17.28 €
07100-220100BM203013,51002048151790 18.15 €
07100-22460BM243615,8602491819120 24.76 €
07100-22490BM243615,89024301819120 28.14 €
07100-224120BM243615,812024601819120 29.60 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83