norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip tube EN AW-6060.
Mounting bracket EN AW-6063.
End caps thermoplastic.
Grub screw ISO 4766-14H.
Version:Grip tube anodised natural tone.
Mounting brackets anodised natural tone or black.
Grip end piece, black.
Bracket end cap light grey or black.
Note:The adjustable tubular handles are supplied unassembled.
The centre distance for the tubular handles can be freely determined.
The recommended maximum centre distance can be found in the table under A max.
Additional mounting brackets can be included for long handle lengths or high loads.
The mounting brackets are supplied unassembled.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06947_EB Adjustable tubular handles 107 kB

Drawings

Adjustable tubular handles

Item selection/filter

Order No.Main
colour
Component
colour
A
max.
BD

HLLoad
capacity
N
CADAcc.PriceOrder
06947-2503011natural anodizednatural anodized22036M8682501000 26.75 €
06947-3003011natural anodizednatural anodized27036M8683001000 27.96 €
06947-4003011natural anodizednatural anodized37036M8684001000 30.25 €
06947-5003011natural anodizednatural anodized47036M8685001000 32.64 €
06947-6003011natural anodizednatural anodized57036M8686001000 34.93 €
06947-2503012natural anodizedblack anodised22036M8682501000 26.75 €
06947-3003012natural anodizedblack anodised27036M8683001000 27.96 €
06947-4003012natural anodizedblack anodised37036M8684001000 30.25 €
06947-5003012natural anodizedblack anodised47036M8685001000 32.64 €
06947-6003012natural anodizedblack anodised57036M8686001000 34.93 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83