Item description/product images

Description Material: Round steel Version: Ground, brushed and matt-chromed or black powder-coated with fine texture Note: Available as straight or right-angled handle.
Download Here is all the information as a PDF datasheet:
 Datasheet 06946_A Pull handles, Form A 85,9 kB

Drawings

Pull handles, Form A

Item selection/filter

Order No.

FormBase
colour
ALoad
capacity
N
CAD Acc. Price Order
06946-200081AMatt chromed2001000 31.36 €
06946-350081AMatt chromed3501000 37.95 €
06946-200082APowder-coated2001000 25.16 €
06946-350082APowder-coated3501000 30.33 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83