norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles Form A, with screwhead counterbore
06942_A

Tubular handles Form A, with screwhead counterbore

go back

Item description/product images

DescriptionMaterial:Version:Legs fine structured, black.
Grip fine ground.
Inserts fine turned.
Note:Locking webs allow a precision fit of the tube on the plastic leg boss.
Splash-proof with O-ring seals.
Different fastening inserts allow mounting from the front, rear or with each other.
Handles with through hole inserts (Form A) are supplied with stainless steel fasteners.
Handles with tapped inserts (Form B) are supplied without fasteners.
Drawing reference:
1) Screw head insert (A) or threaded insert (B).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06942_A Tubular handles Form A, with screwhead counterbore 131 kB

Drawings

Tubular handles Form A, with screwhead counterbore

Item selection/filter

Order No.

FormABDHLLoad
capacity
N
CADAcc.PriceOrder
06942-300101A3008011903501000 77.06 €
06942-350101A3508011904001000 81.05 €
06942-400101A4008011904501000 85.42 €
06942-500101A5008011905501000 93.79 €
06942-600101A6008011906501000 102.53 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83