Item description/product images

Pull handles stainless steel, Form A
  • Pull handles stainless steel, Form A
  • Pull handles stainless steel, Form A
DescriptionMaterial:Handle stainless steel 1.4305
Fasteners made of 1.4301
Version:Ground and satin brushed finish.Note:These stainless steel pull handles are ideal for all technical applications where highest load and high chemical or corrosive resistance is required.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06931_A Pull handles stainless steel, Form A 123 kB

Drawings

Pull handles stainless steel, Form A

Item selection/filter

Order No.

FormALoad
capacity
N
CADAcc.PriceOrder
06931-2001A2001000 84.95 €
06931-2501A2501000 87.40 €

Other items in this category

Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83