Item description/product images

Pull handlesoblique
  • Pull handlesoblique
DescriptionMaterial:Grip glass-bead reinforced thermoplastic.
Bushing brass.
Version:Matt black or light greyNote:Oblique, robust polyamide handle. Tube and legs form one unit. The oblique contact faces allow mounting under cramped conditions e.g. in corners.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06912 Pull handlesoblique 102 kB

Drawings

Pull handlesoblique

Item selection/filter

Order No.

Base
colour
Load
capacity
N
CADAcc.PriceOrder
06912-140061Black grey RAL 70211000 9.78 €
06912-140062Light grey RAL 70351000 9.78 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83