norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Knobs thermoset PF 31.
Rod steel 1.0718 or stainless steel 1.4305.
Version:Thermoset black, high-gloss polished.
Steel black oxidised or bright stainless steel.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06360_C Handles, Form C 93,7 kB

Drawings

Handles, Form C

Item selection/filter

Order No.Main
material
FormDD1D2LL1L2CADAcc.PriceOrder
06360-408X35steelC8M62035931 3.93 €
06360-408X50steelC8M62050931 3.97 €
06360-408X65steelC8M62065931 4.00 €
06360-410X50steelC10M825501338 4.11 €
06360-410X65steelC10M825651338 4.28 €
06360-410X80steelC10M825801338 4.39 €
06360-410X100steelC10M8251001338 4.69 €
06360-412X65steelC12M1030651546 4.59 €
06360-412X80steelC12M1030801546 4.75 €
06360-412X100steelC12M10301001546 4.93 €
06360-412X125steelC12M10301251546 5.78 €
06360-414X80steelC14M1235801653 5.91 €
06360-414X100steelC14M12351001653 5.93 €
06360-414X125steelC14M12351251653 6.29 €
06360-414X160steelC14M12351601653 6.38 €
06360-1408X35stainless steelC8M62035931 4.70 €
06360-1408X50stainless steelC8M62050931 4.90 €
06360-1408X65stainless steelC8M62065931 5.00 €
06360-1410X50stainless steelC10M825501338 5.12 €
06360-1410X65stainless steelC10M825651338 5.34 €
06360-1410X80stainless steelC10M825801338 5.47 €
06360-1410X100stainless steelC10M8251001338 5.60 €
06360-1412X65stainless steelC12M1030651546 5.75 €
06360-1412X80stainless steelC12M1030801546 6.00 €
06360-1412X100stainless steelC12M10301001546 6.38 €
06360-1412X125stainless steelC12M10301251546 7.27 €
06360-1414X80stainless steelC14M1235801653 8.86 €
06360-1414X100stainless steelC14M12351001653 10.12 €
06360-1414X125stainless steelC14M12351251653 10.86 €
06360-1414X160stainless steelC14M12351601653 11.86 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2022 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83