norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Knobs thermoset PF 31.
Rod steel 1.0718 or stainless steel 1.4305.
Version:Thermoset black, high-gloss polished.
Steel black oxidised or bright stainless steel.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06360 Handles, Form B 68,5 kB
 Datasheet 06360_B Handles, Form B 88,7 kB

Drawings

Handles, Form B

Item selection/filter

Order No.Main
material
FormD

D1D2LL1L2CADAcc.PriceOrder
06360-708X35steelB8M62335960 4.01 €
06360-708X50steelB8M62350960 4.01 €
06360-708X65steelB8M62365960 4.19 €
06360-710X50steelB10M826501370 4.39 €
06360-710X65steelB10M826651370 4.57 €
06360-710X80steelB10M826801370 4.95 €
06360-710X100steelB10M8261001370 5.28 €
06360-712X65steelB12M1035651585 5.11 €
06360-712X80steelB12M1035801585 5.36 €
06360-712X100steelB12M10351001585 5.75 €
06360-712X125steelB12M10351251585 6.50 €
06360-714X80steelB14M1235801685 6.45 €
06360-714X100steelB14M12351001685 6.51 €
06360-714X125steelB14M12351251685 6.83 €
06360-714X160steelB14M12351601685 7.22 €
06360-1708X35stainless steelB8M62335960 5.12 €
06360-1708X50stainless steelB8M62350960 5.34 €
06360-1708X65stainless steelB8M62365960 5.68 €
06360-1710X50stainless steelB10M826501370 6.21 €
06360-1710X65stainless steelB10M826651370 6.36 €
06360-1710X80stainless steelB10M826801370 7.51 €
06360-1710X100stainless steelB10M8261001370 7.74 €
06360-1712X65stainless steelB12M1035651585 7.37 €
06360-1712X80stainless steelB12M1035801585 7.76 €
06360-1712X100stainless steelB12M10351001585 8.17 €
06360-1712X125stainless steelB12M10351251585 8.92 €
06360-1714X80stainless steelB14M1235801685 9.55 €
06360-1714X100stainless steelB14M12351001685 9.92 €
06360-1714X125stainless steelB14M12351251685 10.12 €
06360-1714X160stainless steelB14M12351601685 12.83 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83