norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Knobs thermoset PF 31.
Rod steel 1.0718 or stainless steel 1.4305.
Version:Thermoset black, high-gloss polished.
Steel black oxidised or bright stainless steel.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06360_A Handles, Form A 93 kB

Drawings

Handles, Form A

Item selection/filter

Order No.Main
material
Form

DD1D2LL1L2CADAcc.PriceOrder
06360-208X35steelA8M62035918 2.50 €
06360-208X50steelA8M62050918 2.50 €
06360-208X65steelA8M62065918 2.60 €
06360-210X50steelA10M825501323 2.82 €
06360-210X65steelA10M825651323 2.85 €
06360-210X80steelA10M825801323 2.93 €
06360-210X100steelA10M8251001323 3.32 €
06360-212X65steelA12M1032651529 3.50 €
06360-212X80steelA12M1032801529 3.50 €
06360-212X100steelA12M10321001529 3.73 €
06360-212X125steelA12M10321251529 3.84 €
06360-214X80steelA14M1236801633 4.46 €
06360-214X100steelA14M12361001633 4.66 €
06360-214X125steelA14M12361251633 4.76 €
06360-214X160steelA14M12361601633 5.13 €
06360-1208X35stainless steelA8M62035918 2.93 €
06360-1208X50stainless steelA8M62050918 3.06 €
06360-1208X65stainless steelA8M62065918 3.20 €
06360-1210X50stainless steelA10M825501323 3.45 €
06360-1210X65stainless steelA10M825651323 3.74 €
06360-1210X80stainless steelA10M825801323 3.98 €
06360-1210X100stainless steelA10M8251001323 4.24 €
06360-1212X65stainless steelA12M1032651529 4.76 €
06360-1212X80stainless steelA12M1032801529 4.88 €
06360-1212X100stainless steelA12M10321001529 5.23 €
06360-1212X125stainless steelA12M10321251529 5.54 €
06360-1214X80stainless steelA14M1236801633 6.59 €
06360-1214X100stainless steelA14M12361001633 6.61 €
06360-1214X125stainless steelA14M12361251633 7.37 €
06360-1214X160stainless steelA14M12361601633 8.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83