norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Handwheels 2-spoke, aluminium, flat wheel rim, fixed cylinder grip
06277_MFG

Handwheels 2-spoke, aluminium, flat wheel rim, fixed cylinder...

go back

Item description/product images

DescriptionMaterial:Handwheels aluminium.
Cylinder grip black Duroplast PF 31-DIN 7708.
Hub galvanized steel.
Version:Wheel rim turned and polished.
Radial and axial run-out of rim < IT 12.
On request:Hubs with square socket or plastic-coated handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06277_MFG Handwheels 2-spoke, aluminium, flat wheel rim, fixed cylinder grip 240 kB

Drawings

Handwheels 2-spoke, aluminium, flat wheel rim, fixed cylinder grip
Handwheels 2-spoke, aluminium, flat wheel rim, fixed cylinder grip

Item selection/filter

Overview of items (compressed)
Order No.VersionD1D2
series 1
D2
series 2
D3L1L3B3
series 1
B3
series 2
T
series 1
T
series 2
Fixed
cylinder
grip
CADAcc.PriceOrder
06277-2080X10without slot8010-2416283-11,4-ø18 x M6 x 40  12.77 €
06277-2080X12without slot80-12241628-4-13,8ø18 x M6 x 40  12.77 €
06277-2100X10without slot10010-2617333-11,4-ø18 x M6 x 40  14.54 €
06277-2100X12without slot100-12261733-4-13,8ø18 x M6 x 40  14.54 €
06277-2125X12without slot12512-311833,54-13,8-ø21 x M8 x 50  16.99 €
06277-2125X14without slot125-14311833,5-5-16,3ø21 x M8 x 50  16.99 €
06277-2160X14without slot16014-3620395-16,3-ø26 x M10 x 80  22.76 €
06277-2160X16without slot160-16362039-5-18,3ø26 x M10 x 80  22.76 €
06277-2200X18without slot20018-4224456-20,8-ø26 x M10 x 80  32.89 €
06277-2200X20without slot200-20422445-6-22,8ø26 x M10 x 80  32.89 €
06277-2250X22without slot25022-4828516-24,8-ø28 x M12 x 90  48.79 €
06277-2250X26without slot250-26482851-8-29,3ø28 x M12 x 90  48.79 €
06277-3080X10with slot8010-2416283-11,4-ø18 x M6 x 40  14.25 €
06277-3080X12with slot80-12241628-4-13,8ø18 x M6 x 40  14.25 €
06277-3100X10with slot10010-2617333-11,4-ø18 x M6 x 40  16.03 €
06277-3100X12with slot100-12261733-4-13,8ø18 x M6 x 40  16.03 €
06277-3125X12with slot12512-311833,54-13,8-ø21 x M8 x 50  18.52 €
06277-3125X14with slot125-14311833,5-5-16,3ø21 x M8 x 50  18.52 €
06277-3160X14with slot16014-3620395-16,3-ø26 x M10 x 80  24.41 €
06277-3160X16with slot160-16362039-5-18,3ø26 x M10 x 80  24.41 €
06277-3200X18with slot20018-4224456-20,8-ø26 x M10 x 80  34.67 €
06277-3200X20with slot200-20422445-6-22,8ø26 x M10 x 80  34.67 €
06277-3250X22with slot25022-4828516-24,8-ø28 x M12 x 90  50.99 €
06277-3250X26with slot250-26482851-8-29,3ø28 x M12 x 90  50.99 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2018 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83