norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels 2-spoke, aluminium, flat wheel rim, fixed cylinder grip
06277_MFG

Handwheels 2-spoke, aluminium, flat wheel rim, fixed cylinder...

go back

Item description/product images

DescriptionMaterial:Handwheels aluminium.
Cylinder grip black thermoset PF 31-DIN 7708, centre pin electro zinc-plated steel.
Version:Wheel rim turned and polished.
On request:Hubs with square socket or powder-coated handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06277_MFG Handwheels 2-spoke, aluminium, flat wheel rim, fixed cylinder grip 240 kB

Drawings

Handwheels 2-spoke, aluminium, flat wheel rim, fixed cylinder grip
Handwheels 2-spoke, aluminium, flat wheel rim, fixed cylinder grip

Item selection/filter

Order No.Version 1D1D2D3L1L3B3
T
Fixed
cylinder
grip
CADAcc.PriceOrder
06277-2080X10reamed hole8010H7241628--ø18 x M6 x 40  15.42 €
06277-2080X12reamed hole8012H7241628--ø18 x M6 x 40  15.42 €
06277-2100X10reamed hole10010H7261733--ø18 x M6 x 40  17.55 €
06277-2100X12reamed hole10012H7261733--ø18 x M6 x 40  17.55 €
06277-2125X12reamed hole12512H7311833,5--ø21 x M8 x 50  20.52 €
06277-2125X14reamed hole12514H7311833,5--ø21 x M8 x 50  20.52 €
06277-2160X14reamed hole16014H7402039--ø26 x M10 x 80  27.49 €
06277-2160X16reamed hole16016H7402039--ø26 x M10 x 80  27.49 €
06277-2200X18reamed hole20018H7422445--ø26 x M10 x 80  39.72 €
06277-2200X20reamed hole20020H7422445--ø26 x M10 x 80  39.72 €
06277-2250X22reamed hole25022H7482851--ø28 x M12 x 90  58.94 €
06277-2250X26reamed hole25026H7482851--ø28 x M12 x 90  58.94 €
06277-3080X10reamed hole with slot8010H7241628311,4ø18 x M6 x 40  17.22 €
06277-3080X12reamed hole with slot8012H7241628413,8ø18 x M6 x 40  17.22 €
06277-3100X10reamed hole with slot10010H7261733311,4ø18 x M6 x 40  19.37 €
06277-3100X12reamed hole with slot10012H7261733413,8ø18 x M6 x 40  19.37 €
06277-3125X12reamed hole with slot12512H7311833,5413,8ø21 x M8 x 50  22.37 €
06277-3125X14reamed hole with slot12514H7311833,5516,3ø21 x M8 x 50  22.37 €
06277-3160X14reamed hole with slot16014H7402039516,3ø26 x M10 x 80  29.47 €
06277-3160X16reamed hole with slot16016H7402039518,3ø26 x M10 x 80  29.47 €
06277-3200X18reamed hole with slot20018H7422445620,8ø26 x M10 x 80  41.87 €
06277-3200X20reamed hole with slot20020H7422445622,8ø26 x M10 x 80  41.87 €
06277-3250X22reamed hole with slot25022H7482851624,8ø28 x M12 x 90  61.59 €
06277-3250X26reamed hole with slot25026H7482851829,3ø28 x M12 x 90  61.59 €