norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels 2-spoke, aluminium, flat wheel rim, revolving cylinder grip
06277_MDG

Handwheels 2-spoke, aluminium, flat wheel rim, revolving...

go back

Item description/product images

DescriptionMaterial:Handwheels aluminium.
Cylinder grip black thermoset PF 31-DIN 7708, centre pin electro zinc-plated steel.
Version:Wheel rim turned and polished.
On request:Hubs with square socket or powder-coated handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06277_MDG Handwheels 2-spoke, aluminium, flat wheel rim, revolving cylinder grip 241 kB

Drawings

Handwheels 2-spoke, aluminium, flat wheel rim, revolving cylinder grip
Handwheels 2-spoke, aluminium, flat wheel rim, revolving cylinder grip

Item selection/filter

Order No.Version 1D1D2D3L1L3B3
T
Revolving
cylinder
grip
CADAcc.PriceOrder
06277-4080X10reamed hole8010H7241628--ø18 x M6 x 40  18.38 €
06277-4080X12reamed hole8012H7241628--ø18 x M6 x 40  18.38 €
06277-4100X10reamed hole10010H7261733--ø18 x M6 x 40  20.70 €
06277-4100X12reamed hole10012H7261733--ø18 x M6 x 40  20.70 €
06277-4125X12reamed hole12512H7311833,5--ø22 x M8 x 56  24.00 €
06277-4125X14reamed hole12514H7311833,5--ø22 x M8 x 56  24.00 €
06277-4160X14reamed hole16014H7402039--ø26 x M10 x 80  30.15 €
06277-4160X16reamed hole16016H7402039--ø26 x M10 x 80  30.15 €
06277-4200X18reamed hole20018H7422445--ø26 x M10 x 80  42.38 €
06277-4200X20reamed hole20020H7422445--ø26 x M10 x 80  42.38 €
06277-4250X22reamed hole25022H7482851--ø31 x M12 x 102  62.61 €
06277-4250X26reamed hole25026H7482851--ø31 x M12 x 102  62.61 €
06277-5080X10reamed hole with slot8010H7241628311,4ø18 x M6 x 40  20.22 €
06277-5080X12reamed hole with slot8012H7241628413,8ø18 x M6 x 40  20.22 €
06277-5100X10reamed hole with slot10010H7261733311,4ø18 x M6 x 40  22.51 €
06277-5100X12reamed hole with slot10012H7261733413,8ø18 x M6 x 40  22.51 €
06277-5125X12reamed hole with slot12512H7311833,5413,8ø22 x M8 x 56  25.98 €
06277-5125X14reamed hole with slot12514H7311833,5516,3ø22 x M8 x 56  25.98 €
06277-5160X14reamed hole with slot16014H7402039516,3ø26 x M10 x 80  31.95 €
06277-5160X16reamed hole with slot16016H7402039518,3ø26 x M10 x 80  31.95 €
06277-5200X18reamed hole with slot20018H7422445620,8ø26 x M10 x 80  44.54 €
06277-5200X20reamed hole with slot20020H7422445622,8ø26 x M10 x 80  44.54 €
06277-5250X22reamed hole with slot25022H7482851624,8ø31 x M12 x 102  65.27 €
06277-5250X26reamed hole with slot25026H7482851829,3ø31 x M12 x 102  65.27 €