|
|
06275_MFGHandwheels disc, aluminium, with fixed cylinder grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Disc handwheel aluminium. Cylinder grip black thermoset PF 31-DIN 7708. Hub electro zinc-plated steel.Version:Wheel rim turned and polished. Radial and axial run-out of rim < IT 12.On request:Hubs with square socket or powder-coated handwheels.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| Fixed cylinder grip | CAD | Acc. | Price | Order |
---|
06275-2080X10 | reamed hole | 80 | 10H7 | 26 | 16 | 31 | - | - | ø18 x M6 x 40 | | | 14.65 € | | 06275-2080X12 | reamed hole | 80 | 12H7 | 26 | 16 | 31 | - | - | ø18 x M6 x 40 | | | 14.65 € | | 06275-2100X10 | reamed hole | 100 | 10H7 | 31 | 17 | 34 | - | - | ø18 x M6 x 40 | | | 16.39 € | | 06275-2100X12 | reamed hole | 100 | 12H7 | 31 | 17 | 34 | - | - | ø18 x M6 x 40 | | | 16.39 € | | 06275-2125X12 | reamed hole | 125 | 12H7 | 30 | 18 | 37 | - | - | ø21 x M8 x 50 | | | 20.52 € | | 06275-2125X14 | reamed hole | 125 | 14H7 | 30 | 18 | 37 | - | - | ø21 x M8 x 50 | | | 20.52 € | | 06275-2140X14 | reamed hole | 140 | 14H7 | 34 | 19 | 34 | - | - | ø21 x M8 x 50 | | | 22.87 € | | 06275-2140X15 | reamed hole | 140 | 15H7 | 34 | 19 | 34 | - | - | ø21 x M8 x 50 | | | 22.87 € | | 06275-2160X15 | reamed hole | 160 | 15H7 | 40 | 20 | 40 | - | - | ø26 x M10 x 80 | | | 31.95 € | | 06275-2160X16 | reamed hole | 160 | 16H7 | 40 | 20 | 40 | - | - | ø26 x M10 x 80 | | | 31.95 € | | 06275-2200X18 | reamed hole | 200 | 18H7 | 50 | 24 | 46 | - | - | ø26 x M10 x 80 | | | 38.41 € | | 06275-2200X20 | reamed hole | 200 | 20H7 | 50 | 24 | 46 | - | - | ø26 x M10 x 80 | | | 38.41 € | | 06275-2250X22 | reamed hole | 250 | 22H7 | 50 | 28 | 49 | - | - | ø28 x M12 x 90 | | | 63.26 € | | 06275-2250X24 | reamed hole | 250 | 24H7 | 50 | 28 | 49 | - | - | ø28 x M12 x 90 | | | 63.26 € | | 06275-3080X10 | reamed hole with slot | 80 | 10H7 | 26 | 16 | 31 | 3 | 11,4 | ø18 x M6 x 40 | | | 16.43 € | | 06275-3080X12 | reamed hole with slot | 80 | 12H7 | 26 | 16 | 31 | 4 | 13,8 | ø18 x M6 x 40 | | | 16.43 € | | 06275-3100X10 | reamed hole with slot | 100 | 10H7 | 31 | 17 | 34 | 3 | 11,4 | ø18 x M6 x 40 | | | 18.06 € | | 06275-3100X12 | reamed hole with slot | 100 | 12H7 | 31 | 17 | 34 | 4 | 13,8 | ø18 x M6 x 40 | | | 18.06 € | | 06275-3125X12 | reamed hole with slot | 125 | 12H7 | 30 | 18 | 37 | 4 | 13,8 | ø21 x M8 x 50 | | | 22.37 € | | 06275-3125X14 | reamed hole with slot | 125 | 14H7 | 30 | 18 | 37 | 5 | 16,3 | ø21 x M8 x 50 | | | 22.37 € | | 06275-3140X14 | reamed hole with slot | 140 | 14H7 | 34 | 19 | 34 | 5 | 16,3 | ø21 x M8 x 50 | | | 24.67 € | | 06275-3140X15 | reamed hole with slot | 140 | 15H7 | 34 | 19 | 34 | 5 | 17,3 | ø21 x M8 x 50 | | | 24.67 € | | 06275-3160X15 | reamed hole with slot | 160 | 15H7 | 40 | 20 | 40 | 5 | 17,3 | ø26 x M10 x 80 | | | 33.93 € | | 06275-3160X16 | reamed hole with slot | 160 | 16H7 | 40 | 20 | 40 | 5 | 18,3 | ø26 x M10 x 80 | | | 33.93 € | | 06275-3200X18 | reamed hole with slot | 200 | 18H7 | 50 | 24 | 46 | 6 | 20,8 | ø26 x M10 x 80 | | | 40.57 € | | 06275-3200X20 | reamed hole with slot | 200 | 20H7 | 50 | 24 | 46 | 6 | 22,8 | ø26 x M10 x 80 | | | 40.57 € | | 06275-3250X22 | reamed hole with slot | 250 | 22H7 | 50 | 28 | 49 | 6 | 24,8 | ø28 x M12 x 90 | | | 66.04 € | | 06275-3250X24 | reamed hole with slot | 250 | 24H7 | 50 | 28 | 49 | 8 | 27,3 | ø28 x M12 x 90 | | | 66.04 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|