|
|
06275_MDGHandwheels disc, aluminium, with revolving cylinder grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Disc handwheel aluminium. Cylinder grip black thermoset PF 31-DIN 7708. Hub electro zinc-plated steel.Version:Wheel rim turned and polished. Radial and axial run-out of rim < IT 12.On request:Hubs with square socket or powder-coated handwheels.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| Revolving cylinder grip | CAD | Acc. | Price | Order |
---|
06275-4080X10 | reamed hole | 80 | 10H7 | 26 | 16 | 31 | - | - | ø18 x M6 x 40 | | | 19.55 € | | 06275-4080X12 | reamed hole | 80 | 12H7 | 26 | 16 | 31 | - | - | ø18 x M6 x 40 | | | 19.55 € | | 06275-4100X10 | reamed hole | 100 | 10H7 | 31 | 17 | 34 | - | - | ø18 x M6 x 40 | | | 21.23 € | | 06275-4100X12 | reamed hole | 100 | 12H7 | 31 | 17 | 34 | - | - | ø18 x M6 x 40 | | | 21.23 € | | 06275-4125X12 | reamed hole | 125 | 12H7 | 30 | 18 | 37 | - | - | ø22 x M8 x 56 | | | 25.84 € | | 06275-4125X14 | reamed hole | 125 | 14H7 | 30 | 18 | 37 | - | - | ø22 x M8 x 56 | | | 25.84 € | | 06275-4140X14 | reamed hole | 140 | 14H7 | 34 | 19 | 34 | - | - | ø22 x M8 x 56 | | | 28.16 € | | 06275-4140X15 | reamed hole | 140 | 15H7 | 34 | 19 | 34 | - | - | ø22 x M8 x 56 | | | 28.16 € | | 06275-4160X15 | reamed hole | 160 | 15H7 | 40 | 20 | 40 | - | - | ø26 x M10 x 80 | | | 34.83 € | | 06275-4160X16 | reamed hole | 160 | 16H7 | 40 | 20 | 40 | - | - | ø26 x M10 x 80 | | | 34.83 € | | 06275-4200X18 | reamed hole | 200 | 18H7 | 50 | 24 | 46 | - | - | ø26 x M10 x 80 | | | 43.21 € | | 06275-4200X20 | reamed hole | 200 | 20H7 | 50 | 24 | 46 | - | - | ø26 x M10 x 80 | | | 43.21 € | | 06275-4250X22 | reamed hole | 250 | 22H7 | 50 | 28 | 49 | - | - | ø31 x M12 x 102 | | | 66.23 € | | 06275-4250X24 | reamed hole | 250 | 24H7 | 50 | 28 | 49 | - | - | ø31 x M12 x 102 | | | 66.23 € | | 06275-5080X10 | reamed hole with slot | 80 | 10H7 | 26 | 16 | 31 | 3 | 11,4 | ø18 x M6 x 40 | | | 21.23 € | | 06275-5080X12 | reamed hole with slot | 80 | 12H7 | 26 | 16 | 31 | 4 | 13,8 | ø18 x M6 x 40 | | | 21.23 € | | 06275-5100X10 | reamed hole with slot | 100 | 10H7 | 31 | 17 | 34 | 3 | 11,4 | ø18 x M6 x 40 | | | 22.87 € | | 06275-5100X12 | reamed hole with slot | 100 | 12H7 | 31 | 17 | 34 | 4 | 13,8 | ø18 x M6 x 40 | | | 22.87 € | | 06275-5125X12 | reamed hole with slot | 125 | 12H7 | 30 | 18 | 37 | 4 | 13,8 | ø22 x M8 x 56 | | | 27.66 € | | 06275-5125X14 | reamed hole with slot | 125 | 14H7 | 30 | 18 | 37 | 5 | 16,3 | ø22 x M8 x 56 | | | 27.66 € | | 06275-5140X14 | reamed hole with slot | 140 | 14H7 | 34 | 19 | 34 | 5 | 16,3 | ø22 x M8 x 56 | | | 30.15 € | | 06275-5140X15 | reamed hole with slot | 140 | 15H7 | 34 | 19 | 34 | 5 | 17,3 | ø22 x M8 x 56 | | | 30.15 € | | 06275-5160X15 | reamed hole with slot | 160 | 15H7 | 40 | 20 | 40 | 5 | 17,3 | ø26 x M10 x 80 | | | 36.73 € | | 06275-5160X16 | reamed hole with slot | 160 | 16H7 | 40 | 20 | 40 | 5 | 18,3 | ø26 x M10 x 80 | | | 36.73 € | | 06275-5200X18 | reamed hole with slot | 200 | 18H7 | 50 | 24 | 46 | 6 | 20,8 | ø26 x M10 x 80 | | | 45.37 € | | 06275-5200X20 | reamed hole with slot | 200 | 20H7 | 50 | 24 | 46 | 6 | 22,8 | ø26 x M10 x 80 | | | 45.37 € | | 06275-5250X22 | reamed hole with slot | 250 | 22H7 | 50 | 28 | 49 | 6 | 24,8 | ø31 x M12 x 102 | | | 68.89 € | | 06275-5250X24 | reamed hole with slot | 250 | 24H7 | 50 | 28 | 49 | 8 | 27,3 | ø31 x M12 x 102 | | | 68.89 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|